![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc32xx_2_16_01_13
|
For wakeup from LPDS or shutdown configuration. More...
#include <PowerCC3200.h>
Data Fields | |
bool | enableGPIOWakeupLPDS |
bool | enableGPIOWakeupShutdown |
bool | enableNetworkWakeupLPDS |
uint32_t | wakeupGPIOSourceLPDS |
uint32_t | wakeupGPIOTypeLPDS |
uint32_t | wakeupGPIOSourceShutdown |
uint32_t | wakeupGPIOTypeShutdown |
For wakeup from LPDS or shutdown configuration.
bool PowerCC3200_Wakeup::enableGPIOWakeupLPDS |
bool PowerCC3200_Wakeup::enableGPIOWakeupShutdown |
bool PowerCC3200_Wakeup::enableNetworkWakeupLPDS |
uint32_t PowerCC3200_Wakeup::wakeupGPIOSourceLPDS |
uint32_t PowerCC3200_Wakeup::wakeupGPIOTypeLPDS |
uint32_t PowerCC3200_Wakeup::wakeupGPIOSourceShutdown |
uint32_t PowerCC3200_Wakeup::wakeupGPIOTypeShutdown |