![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc32xx_2_16_01_13
|
MCU core registers that need to be save on entering LPDS. More...
#include <PowerCC3200.h>
Data Fields | |
uint32_t | msp |
uint32_t | psp |
uint32_t | psr |
uint32_t | primask |
uint32_t | faultmask |
uint32_t | basepri |
uint32_t | control |
MCU core registers that need to be save on entering LPDS.
uint32_t PowerCC3200_MCURegisters::msp |
uint32_t PowerCC3200_MCURegisters::psp |
uint32_t PowerCC3200_MCURegisters::psr |
uint32_t PowerCC3200_MCURegisters::primask |
uint32_t PowerCC3200_MCURegisters::faultmask |
uint32_t PowerCC3200_MCURegisters::basepri |
uint32_t PowerCC3200_MCURegisters::control |