![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc32xx_2_16_01_13
|
NVSCC3200 command structure for setting copy block. More...
#include <NVSCC3200.h>
Data Fields | |
void * | copyBlock |
NVSCC3200 command structure for setting copy block.
This structure is used to hold the copy block information that is passed to NVS_control().
void* NVSCC3200_CmdSetCopyBlockArgs::copyBlock |
Address of the RAM copy block