TI-RTOS Drivers
tidrivers_cc32xx_2_16_01_13
|
CC3200 Serial Pin Configuration. More...
#include <I2SCC3200DMA.h>
Data Fields | |
unsigned char | pinNumber |
I2S_PinMode | pinMode |
I2S_SerInActiveConfig | inActiveConfig |
CC3200 Serial Pin Configuration.
unsigned char I2SCC3200DMA_SerialPinConfig::pinNumber |
< Pin number Mode the pin will operate(Rx/Tx)
I2S_PinMode I2SCC3200DMA_SerialPinConfig::pinMode |
Pin configuration in inactive state
I2S_SerInActiveConfig I2SCC3200DMA_SerialPinConfig::inActiveConfig |