![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc32xx_2_16_01_13
|
CameraCC3200DMA Object. More...
#include <CameraCC3200DMA.h>
Data Fields | |
bool | opened |
Camera_CaptureMode | operationMode |
Camera_Callback | captureCallback |
uint32_t | captureTimeout |
void * | captureBuf |
size_t | bufferlength |
size_t | frameLength |
bool | cameraDMA_PingPongMode |
size_t | cameraDMAxIntrRcvd |
bool | inUse |
SemaphoreP_Handle | captureSem |
HwiP_Handle | hwiHandle |
CameraCC3200DMA Object.
The application must not access any member variables of this structure!
bool CameraCC3200DMA_Object::opened |
Camera_CaptureMode CameraCC3200DMA_Object::operationMode |
Camera_Callback CameraCC3200DMA_Object::captureCallback |
uint32_t CameraCC3200DMA_Object::captureTimeout |
void* CameraCC3200DMA_Object::captureBuf |
size_t CameraCC3200DMA_Object::bufferlength |
size_t CameraCC3200DMA_Object::frameLength |
bool CameraCC3200DMA_Object::cameraDMA_PingPongMode |
size_t CameraCC3200DMA_Object::cameraDMAxIntrRcvd |
bool CameraCC3200DMA_Object::inUse |
SemaphoreP_Handle CameraCC3200DMA_Object::captureSem |
HwiP_Handle CameraCC3200DMA_Object::hwiHandle |