TI-RTOS Drivers
tidrivers_msp43x_2_16_00_08
|
SDSPI_CMD_* macros are general command codes for SDSPI_control(). Not all SDSPI driver implementations support these command codes.
SDSPIEUSCIA_CMD_* macros are command codes only defined in the SDSPIEUSCIA.h driver implementation and need to:
SDSPIEUSCIB_CMD_* macros are command codes only defined in the SDSPIEUSCIB.h driver implementation and need to:
SDSPIMSP432_CMD_* macros are command codes only defined in the SDSPIMSP432.h driver implementation and need to:
SDSPIUSCIA_CMD_* macros are command codes only defined in the SDSPIUSCIA.h driver implementation and need to:
SDSPIUSCIB_CMD_* macros are command codes only defined in the SDSPIUSCIB.h driver implementation and need to: