66 #ifndef ti_drivers_watchdog_WatchdogMSP430__include
67 #define ti_drivers_watchdog_WatchdogMSP430__include
struct WatchdogMSP430_HWAttrs WatchdogMSP430_HWAttrs
Watchdog hardware attributes for MSP430.
uint32_t baseAddr
Definition: WatchdogMSP430.h:113
const Watchdog_FxnTable WatchdogMSP430_fxnTable
Watchdog function table for MSP430.
Watchdog driver interface.
Watchdog Object for MSP430.
Definition: WatchdogMSP430.h:124
uint8_t clockSource
Definition: WatchdogMSP430.h:115
uint8_t clockDivider
Definition: WatchdogMSP430.h:116
Watchdog hardware attributes for MSP430.
Definition: WatchdogMSP430.h:112
uint32_t sfrAddr
Definition: WatchdogMSP430.h:114
struct WatchdogMSP430_Object WatchdogMSP430_Object
Watchdog Object for MSP430.
bool isOpen
Definition: WatchdogMSP430.h:125
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:297