TI-RTOS Drivers  tidrivers_msp43x_2_16_00_08
SDSPIMSP432.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
52 #ifndef ti_drivers_sdspi_SDSPIMSP432__include
53 #define ti_drivers_sdspi_SDSPIMSP432__include
54 
55 #ifdef __cplusplus
56 extern "C" {
57 #endif
58 
59 #include <stdint.h>
60 #include <ti/drivers/SDSPI.h>
61 
62 #include <ti/mw/fatfs/ff.h>
63 #include <ti/mw/fatfs/diskio.h>
64 
75 /* Add SDSPIMSP432_STATUS_* macros here */
76 
89 /* Add SDSPIMSP432_CMD_* macros here */
90 
93 /* SDSPI function table */
95 
99 typedef enum SDSPIMSP432_CardType {
105 
154 typedef struct SDSPIMSP432_HWAttrs {
155  uint32_t baseAddr;
156  uint8_t clockSource;
158  uint8_t portSCK;
159  uint16_t pinSCK;
160  uint8_t sckMode;
162  uint8_t portMISO;
163  uint16_t pinMISO;
164  uint8_t misoMode;
166  uint8_t portMOSI;
167  uint16_t pinMOSI;
168  uint8_t mosiMode;
170  uint8_t portCS;
171  uint16_t pinCS;
173 
179 typedef struct SDSPIMSP432_Object {
180  uint16_t driveNumber;
183  uint32_t bitRate;
189 
190 #ifdef __cplusplus
191 }
192 #endif
193 
194 #endif /* ti_drivers_sdspi_SDSPIMSP432__include */
uint32_t baseAddr
Definition: SDSPIMSP432.h:155
struct SDSPIMSP432_Object SDSPIMSP432_Object
SDSPIMSP432 Object.
SDSPIMSP432 Object.
Definition: SDSPIMSP432.h:179
SDSPIMSP432_CardType
SD Card type inserted.
Definition: SDSPIMSP432.h:99
uint8_t misoMode
Definition: SDSPIMSP432.h:164
uint8_t portMOSI
Definition: SDSPIMSP432.h:166
Power_NotifyObj perfChangeNotify
Definition: SDSPIMSP432.h:186
const SDSPI_FxnTable SDSPIMSP432_fxnTable
uint16_t pinCS
Definition: SDSPIMSP432.h:171
Definition: ff.h:78
Definition: SDSPIMSP432.h:101
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:241
struct SDSPIMSP432_HWAttrs SDSPIMSP432_HWAttrs
uint16_t driveNumber
Definition: SDSPIMSP432.h:180
struct SDSPIMSP432_Object * SDSPIMSP432_Handle
FATFS filesystem
Definition: SDSPIMSP432.h:184
BYTE DSTATUS
Definition: diskio.h:19
DSTATUS diskState
Definition: SDSPIMSP432.h:181
SDSPI driver interface.
SDSPIMSP432 Hardware attributes.
Definition: SDSPIMSP432.h:154
uint8_t clockSource
Definition: SDSPIMSP432.h:156
uint8_t portSCK
Definition: SDSPIMSP432.h:158
Power notify object structure.
Definition: Power.h:112
uint8_t sckMode
Definition: SDSPIMSP432.h:160
uint8_t mosiMode
Definition: SDSPIMSP432.h:168
uint16_t pinSCK
Definition: SDSPIMSP432.h:159
uint8_t portMISO
Definition: SDSPIMSP432.h:162
uint32_t perfConstraintMask
Definition: SDSPIMSP432.h:187
uint16_t pinMOSI
Definition: SDSPIMSP432.h:167
Definition: SDSPIMSP432.h:103
uint16_t pinMISO
Definition: SDSPIMSP432.h:163
uint32_t bitRate
Definition: SDSPIMSP432.h:183
SDSPIMSP432_CardType cardType
Definition: SDSPIMSP432.h:182
Definition: SDSPIMSP432.h:100
Definition: SDSPIMSP432.h:102
uint8_t portCS
Definition: SDSPIMSP432.h:170
Copyright 2016, Texas Instruments Incorporated