TI-RTOS Drivers  tidrivers_msp43x_2_16_00_08
SDSPIEUSCIB.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
52 #ifndef ti_drivers_sdspi_SDSPIEUSCIB__include
53 #define ti_drivers_sdspi_SDSPIEUSCIB__include
54 
55 #ifdef __cplusplus
56 extern "C" {
57 #endif
58 
59 #include <stdint.h>
60 #include <ti/drivers/SDSPI.h>
61 
62 /*
63  * DIR gets defined in msp430.h and ff.h
64  * We need the defined DIR data structure from ff.h
65  */
66 #undef DIR
67 
68 #include <ti/mw/fatfs/ff.h>
69 #include <ti/mw/fatfs/diskio.h>
70 
81 /* Add SDSPIEUSCIB_STATUS_* macros here */
82 
95 /* Add SDSPIEUSCIB_CMD_* macros here */
96 
99 /* SDSPI function table */
101 
105 typedef enum SDSPIEUSCIB_CardType {
111 
169 typedef struct SDSPIEUSCIB_HWAttrsV1 {
170  uint32_t baseAddr;
171  uint8_t clockSource;
173  uint8_t portSCK;
174  uint32_t pinSCK;
177  uint8_t portMISO;
178  uint32_t pinMISO;
181  uint8_t portMOSI;
182  uint32_t pinMOSI;
185  uint8_t portCS;
186  uint32_t pinCS;
188 
194 typedef struct SDSPIEUSCIB_Object {
195  uint16_t driveNumber;
198  uint32_t bitRate;
201 
202 #ifdef __cplusplus
203 }
204 #endif
205 
206 #endif /* ti_drivers_sdspi_SDSPIEUSCIB__include */
uint32_t pinCS
Definition: SDSPIEUSCIB.h:186
const SDSPI_FxnTable SDSPIEUSCIB_fxnTable
struct SDSPIEUSCIB_Object SDSPIEUSCIB_Object
SDSPIEUSCIB Object.
Definition: SDSPIEUSCIB.h:106
FATFS filesystem
Definition: SDSPIEUSCIB.h:199
Definition: SDSPIEUSCIB.h:108
SDSPIEUSCIB Object.
Definition: SDSPIEUSCIB.h:194
uint8_t portMOSI
Definition: SDSPIEUSCIB.h:181
struct SDSPIEUSCIB_HWAttrsV1 SDSPIEUSCIB_HWAttrsV1
Definition: ff.h:78
uint8_t portCS
Definition: SDSPIEUSCIB.h:185
uint8_t portMISO
Definition: SDSPIEUSCIB.h:177
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:241
SDSPIEUSCIB_CardType
SD Card type inserted.
Definition: SDSPIEUSCIB.h:105
uint32_t pinMOSI
Definition: SDSPIEUSCIB.h:182
uint8_t pinMISOModeFunction
Definition: SDSPIEUSCIB.h:179
uint32_t bitRate
Definition: SDSPIEUSCIB.h:198
BYTE DSTATUS
Definition: diskio.h:19
uint32_t pinMISO
Definition: SDSPIEUSCIB.h:178
SDSPI driver interface.
uint32_t baseAddr
Definition: SDSPIEUSCIB.h:170
uint8_t pinMOSIModeFunction
Definition: SDSPIEUSCIB.h:183
Definition: SDSPIEUSCIB.h:107
uint8_t clockSource
Definition: SDSPIEUSCIB.h:171
struct SDSPIEUSCIB_Object * SDSPIEUSCIB_Handle
uint8_t portSCK
Definition: SDSPIEUSCIB.h:173
SDSPIEUSCIB_CardType cardType
Definition: SDSPIEUSCIB.h:197
SDSPIEUSCIB Hardware attributes.
Definition: SDSPIEUSCIB.h:169
uint8_t pinSCKModeFunction
Definition: SDSPIEUSCIB.h:175
uint32_t pinSCK
Definition: SDSPIEUSCIB.h:174
Definition: SDSPIEUSCIB.h:109
uint16_t driveNumber
Definition: SDSPIEUSCIB.h:195
DSTATUS diskState
Definition: SDSPIEUSCIB.h:196
Copyright 2016, Texas Instruments Incorporated