TI-RTOS Drivers  tidrivers_msp43x_2_16_00_08
PWMTimerMSP432.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
92 #ifndef ti_driver_pwm_PWMTimerMSP432__include
93 #define ti_driver_pwm_PWMTimerMSP432__include
94 
95 #ifdef __cplusplus
96 extern "C" {
97 #endif
98 
99 #include <ti/drivers/PWM.h>
100 
111 /* Add PWMTimerMSP432_STATUS_* macros here */
112 
128 #define PWMTimerMSP432_CMD_CHANGE_PERIOD PWM_CMD_RESERVED + 0
129 
131 /* BACKWARDS COMPATIBILITY */
132 #define PWMTimerMSP432_CHANGE_PERIOD PWMTimerMSP432_CMD_CHANGE_PERIOD
133 /* END BACKWARDS COMPATIBILITY */
134 
135 /* Number of PWM peripherals available on a device */
136 #define PWMTimerMSP432_NUM_TIMERS 4
137 
138 /* PWM function table pointer */
140 
158 typedef struct PWMTimerMSP432_HWAttrs {
159  uint32_t baseAddr;
160  uint8_t compareRegister;
162 
168 typedef struct PWMTimerMSP432_Status {
169  uint16_t period;
170  uint8_t prescalar;
174 
180 typedef struct PWMTimerMSP432_Object {
183  uint8_t dutyMode;
184  bool isOpen;
186 
187 #ifdef __cplusplus
188 }
189 #endif
190 
191 #endif /* ti_driver_pwm_PWMTimerMSP432__include */
bool isOpen
Definition: PWMTimerMSP432.h:184
uint8_t cyclesPerMicroSec
Definition: PWMTimerMSP432.h:171
PWMTimerMSP432 Hardware attributes.
Definition: PWMTimerMSP432.h:158
struct PWMTimerMSP432_Object PWMTimerMSP432_Object
PWMTimerMSP432 Object.
PWMTimerMSP432_Status.
Definition: PWMTimerMSP432.h:168
uint8_t dutyMode
Definition: PWMTimerMSP432.h:183
const PWM_FxnTable PWMTimerMSP432_fxnTable
PWM driver interface.
struct PWMTimerMSP432_HWAttrs PWMTimerMSP432_HWAttrs
PWMTimerMSP432 Hardware attributes.
uint8_t pwmCompareOutputBit
Definition: PWMTimerMSP432.h:182
PWMTimerMSP432 Object.
Definition: PWMTimerMSP432.h:180
The definition of a PWM function table that contains the required set of functions to control a speci...
Definition: PWM.h:349
uint16_t period
Definition: PWMTimerMSP432.h:169
uint8_t prescalar
Definition: PWMTimerMSP432.h:170
PWMTimerMSP432_Status * pwmTimerStatus
Definition: PWMTimerMSP432.h:181
uint32_t baseAddr
Definition: PWMTimerMSP432.h:159
uint8_t activeOutputsMask
Definition: PWMTimerMSP432.h:172
struct PWMTimerMSP432_Status PWMTimerMSP432_Status
PWMTimerMSP432_Status.
uint8_t compareRegister
Definition: PWMTimerMSP432.h:160
Copyright 2016, Texas Instruments Incorporated