62 #include <inc/hw_types.h>
63 #include <inc/hw_memmap.h>
64 #include <inc/hw_rfc_pwr.h>
65 #include <inc/hw_rfc_dbell.h>
81 #define RFCCpeIntGetAndClear NOROM_RFCCpeIntGetAndClear
82 #define RFCDoorbellSendTo NOROM_RFCDoorbellSendTo
336 #if !defined(DRIVERLIB_NOROM) && !defined(DOXYGEN)
338 #ifdef ROM_RFCCpeIntGetAndClear
339 #undef RFCCpeIntGetAndClear
340 #define RFCCpeIntGetAndClear ROM_RFCCpeIntGetAndClear
342 #ifdef ROM_RFCDoorbellSendTo
343 #undef RFCDoorbellSendTo
344 #define RFCDoorbellSendTo ROM_RFCDoorbellSendTo
static void RFCHwIntDisable(uint32_t ui32Mask)
Disable HW interrupt.
static void RFCCpe1IntEnable(uint32_t ui32Mask)
Enable CPE1 interrupt.
static void RFCCpeIntDisable(uint32_t ui32Mask)
Disable CPE interrupt.
static void RFCCpeIntClear(uint32_t ui32Mask)
Clear interrupt flags.
static void RFCCpe0IntEnable(uint32_t ui32Mask)
Enable CPE0 interrupt.
static void RFCAckIntClear(void)
Clear interrupt flags.
uint32_t RFCCpeIntGetAndClear(void)
Get and clear CPE interrupt flags.
static void RFCClockDisable(void)
Disable the RF core clocks.
uint32_t RFCDoorbellSendTo(uint32_t pOp)
Send command to doorbell and wait for ack.
static void RFCHwIntEnable(uint32_t ui32Mask)
static void RFCHwIntClear(uint32_t ui32Mask)
Clear interrupt flags.
static void RFCClockEnable(void)
Enable the RF core clocks.