87 #undef RFCCpeIntGetAndClear
88 #define RFCCpeIntGetAndClear NOROM_RFCCpeIntGetAndClear
89 #undef RFCDoorbellSendTo
90 #define RFCDoorbellSendTo NOROM_RFCDoorbellSendTo
static void RFCAckIntClear(void)
Clear interrupt flags.
uint32_t RFCCpeIntGetAndClear(void)
Get and clear CPE interrupt flags.
uint32_t RFCDoorbellSendTo(uint32_t pOp)
Send command to doorbell and wait for ack.