53 #include <inc/hw_types.h>
61 #define ROM_HAPI_TABLE_ADDR 0x10000048
114 uint32_t ui32Address,
148 #define P_HARD_API ((HARD_API_T*) ROM_HAPI_TABLE_ADDR)
155 #define HapiCrc32(a,b,c) P_HARD_API->Crc32(a,b,c)
156 #define HapiGetFlashSize() P_HARD_API->FlashGetSize()
157 #define HapiGetChipId() P_HARD_API->GetChipId()
158 #define HapiSectorErase(a) MemBusWrkAroundHapiEraseSector(a)
159 #define HapiProgramFlash(a,b,c) MemBusWrkAroundHapiProgramFlash(a,b,c)
160 #define HapiResetDevice() P_HARD_API->ResetDevice()
161 #define HapiFletcher32(a,b,c) P_HARD_API->Fletcher32(a,b,c)
162 #define HapiMinValue(a,b) P_HARD_API->MinValue(a,b)
163 #define HapiMaxValue(a,b) P_HARD_API->MaxValue(a,b)
164 #define HapiMeanValue(a,b) P_HARD_API->MeanValue(a,b)
165 #define HapiStandDeviationValue(a,b) P_HARD_API->StandDeviationValue(a,b)
166 #define HapiHFSourceSafeSwitch() P_HARD_API->HFSourceSafeSwitch()
167 #define HapiSelectCompAInput(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompAInput , a )
168 #define HapiSelectCompARef(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompARef , a )
169 #define HapiSelectADCCompBInput(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectADCCompBInput, a )
170 #define HapiSelectCompBRef(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompBRef , a )
176 #define COMPA_IN_NC 0x00
177 #define COMPA_IN_AUXIO7 0x09
178 #define COMPA_IN_AUXIO6 0x0A
179 #define COMPA_IN_AUXIO5 0x0B
180 #define COMPA_IN_AUXIO4 0x0C
181 #define COMPA_IN_AUXIO3 0x0D
182 #define COMPA_IN_AUXIO2 0x0E
183 #define COMPA_IN_AUXIO1 0x0F
184 #define COMPA_IN_AUXIO0 0x10
190 #define COMPA_REF_NC 0x00
191 #define COMPA_REF_DCOUPL 0x01
192 #define COMPA_REF_VSS 0x02
193 #define COMPA_REF_VDDS 0x03
194 #define COMPA_REF_ADCVREFP 0x04
195 #define COMPA_REF_AUXIO7 0x09
196 #define COMPA_REF_AUXIO6 0x0A
197 #define COMPA_REF_AUXIO5 0x0B
198 #define COMPA_REF_AUXIO4 0x0C
199 #define COMPA_REF_AUXIO3 0x0D
200 #define COMPA_REF_AUXIO2 0x0E
201 #define COMPA_REF_AUXIO1 0x0F
202 #define COMPA_REF_AUXIO0 0x10
208 #define ADC_COMPB_IN_NC 0x00
209 #define ADC_COMPB_IN_DCOUPL 0x03
210 #define ADC_COMPB_IN_VSS 0x04
211 #define ADC_COMPB_IN_VDDS 0x05
212 #define ADC_COMPB_IN_AUXIO7 0x09
213 #define ADC_COMPB_IN_AUXIO6 0x0A
214 #define ADC_COMPB_IN_AUXIO5 0x0B
215 #define ADC_COMPB_IN_AUXIO4 0x0C
216 #define ADC_COMPB_IN_AUXIO3 0x0D
217 #define ADC_COMPB_IN_AUXIO2 0x0E
218 #define ADC_COMPB_IN_AUXIO1 0x0F
219 #define ADC_COMPB_IN_AUXIO0 0x10
225 #define COMPB_REF_NC 0x00
226 #define COMPB_REF_DCOUPL 0x01
227 #define COMPB_REF_VSS 0x02
228 #define COMPB_REF_VDDS 0x03
237 #define ROM_API_TABLE ((uint32_t *) 0x10000180)
238 #define ROM_VERSION (ROM_API_TABLE[0])
241 #define ROM_API_AON_EVENT_TABLE ((uint32_t*) (ROM_API_TABLE[1]))
242 #define ROM_API_AON_IOC_TABLE ((uint32_t*) (ROM_API_TABLE[2]))
243 #define ROM_API_AON_RTC_TABLE ((uint32_t*) (ROM_API_TABLE[3]))
244 #define ROM_API_AON_WUC_TABLE ((uint32_t*) (ROM_API_TABLE[4]))
245 #define ROM_API_AUX_CTRL_TABLE ((uint32_t*) (ROM_API_TABLE[5]))
246 #define ROM_API_AUX_TDC_TABLE ((uint32_t*) (ROM_API_TABLE[6]))
247 #define ROM_API_AUX_TIMER_TABLE ((uint32_t*) (ROM_API_TABLE[7]))
248 #define ROM_API_AUX_WUC_TABLE ((uint32_t*) (ROM_API_TABLE[8]))
249 #define ROM_API_DDI_TABLE ((uint32_t*) (ROM_API_TABLE[9]))
250 #define ROM_API_FLASH_TABLE ((uint32_t*) (ROM_API_TABLE[10]))
251 #define ROM_API_I2C_TABLE ((uint32_t*) (ROM_API_TABLE[11]))
252 #define ROM_API_INTERRUPT_TABLE ((uint32_t*) (ROM_API_TABLE[12]))
253 #define ROM_API_IOC_TABLE ((uint32_t*) (ROM_API_TABLE[13]))
254 #define ROM_API_PRCM_TABLE ((uint32_t*) (ROM_API_TABLE[14]))
255 #define ROM_API_SMPH_TABLE ((uint32_t*) (ROM_API_TABLE[15]))
256 #define ROM_API_SPIS_TABLE ((uint32_t*) (ROM_API_TABLE[16]))
257 #define ROM_API_SSI_TABLE ((uint32_t*) (ROM_API_TABLE[17]))
258 #define ROM_API_TIMER_TABLE ((uint32_t*) (ROM_API_TABLE[18]))
259 #define ROM_API_TRNG_TABLE ((uint32_t*) (ROM_API_TABLE[19]))
260 #define ROM_API_UART_TABLE ((uint32_t*) (ROM_API_TABLE[20]))
261 #define ROM_API_UDMA_TABLE ((uint32_t*) (ROM_API_TABLE[21]))
262 #define ROM_API_VIMS_TABLE ((uint32_t*) (ROM_API_TABLE[22]))
265 #define ROM_AONEventMcuWakeUpSet \
266 ((void (*)(uint32_t ui32MCUWUEvent, uint32_t ui32EventSrc)) \
267 ROM_API_AON_EVENT_TABLE[0])
269 #define ROM_AONEventMcuWakeUpGet \
270 ((uint32_t (*)(uint32_t ui32MCUWUEvent)) \
271 ROM_API_AON_EVENT_TABLE[1])
273 #define ROM_AONEventAuxWakeUpSet \
274 ((void (*)(uint32_t ui32AUXWUEvent, uint32_t ui32EventSrc)) \
275 ROM_API_AON_EVENT_TABLE[2])
277 #define ROM_AONEventAuxWakeUpGet \
278 ((uint32_t (*)(uint32_t ui32AUXWUEvent)) \
279 ROM_API_AON_EVENT_TABLE[3])
281 #define ROM_AONEventMcuSet \
282 ((void (*)(uint32_t ui32MCUEvent, uint32_t ui32EventSrc)) \
283 ROM_API_AON_EVENT_TABLE[4])
285 #define ROM_AONEventMcuGet \
286 ((uint32_t (*)(uint32_t ui32MCUEvent)) \
287 ROM_API_AON_EVENT_TABLE[5])
291 #define ROM_AONWUCAuxReset \
293 ROM_API_AON_WUC_TABLE[3])
295 #define ROM_AONWUCRechargeCtrlConfigSet \
296 ((void (*)(bool bAdaptEnable, uint32_t ui32AdaptRate, uint32_t ui32Period, uint32_t ui32MaxPeriod)) \
297 ROM_API_AON_WUC_TABLE[4])
299 #define ROM_AONWUCOscConfig \
300 ((void (*)(uint32_t ui32Period)) \
301 ROM_API_AON_WUC_TABLE[5])
305 #define ROM_AUXTDCConfigSet \
306 ((void (*)(uint32_t ui32Base, uint32_t ui32StartCondition, uint32_t ui32StopCondition)) \
307 ROM_API_AUX_TDC_TABLE[0])
309 #define ROM_AUXTDCMeasurementDone \
310 ((uint32_t (*)(uint32_t ui32Base)) \
311 ROM_API_AUX_TDC_TABLE[1])
315 #define ROM_AUXTimerConfigure \
316 ((void (*)(uint32_t ui32Timer, uint32_t ui32Config)) \
317 ROM_API_AUX_TIMER_TABLE[0])
319 #define ROM_AUXTimerStart \
320 ((void (*)(uint32_t ui32Timer)) \
321 ROM_API_AUX_TIMER_TABLE[1])
323 #define ROM_AUXTimerStop \
324 ((void (*)(uint32_t ui32Timer)) \
325 ROM_API_AUX_TIMER_TABLE[2])
327 #define ROM_AUXTimerPrescaleSet \
328 ((void (*)(uint32_t ui32Timer, uint32_t ui32PrescaleDiv)) \
329 ROM_API_AUX_TIMER_TABLE[3])
331 #define ROM_AUXTimerPrescaleGet \
332 ((uint32_t (*)(uint32_t ui32Timer)) \
333 ROM_API_AUX_TIMER_TABLE[4])
337 #define ROM_AUXWUCClockEnable \
338 ((void (*)(uint32_t ui32Clocks)) \
339 ROM_API_AUX_WUC_TABLE[0])
341 #define ROM_AUXWUCClockDisable \
342 ((void (*)(uint32_t ui32Clocks)) \
343 ROM_API_AUX_WUC_TABLE[1])
345 #define ROM_AUXWUCClockStatus \
346 ((uint32_t (*)(uint32_t ui32Clocks)) \
347 ROM_API_AUX_WUC_TABLE[2])
349 #define ROM_AUXWUCPowerCtrl \
350 ((void (*)(uint32_t ui32PowerMode)) \
351 ROM_API_AUX_WUC_TABLE[3])
355 #define ROM_DDI16BitWrite \
356 ((void (*)(uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32WrData)) \
357 ROM_API_DDI_TABLE[0])
359 #define ROM_DDI16BitfieldWrite \
360 ((void (*)(uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32Shift, uint16_t ui32Data)) \
361 ROM_API_DDI_TABLE[1])
363 #define ROM_DDI16BitRead \
364 ((uint16_t (*)(uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask)) \
365 ROM_API_DDI_TABLE[2])
367 #define ROM_DDI16BitfieldRead \
368 ((uint16_t (*)(uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32Shift)) \
369 ROM_API_DDI_TABLE[3])
373 #define ROM_FlashPowerModeGet \
374 ((uint32_t (*)(void)) \
375 ROM_API_FLASH_TABLE[1])
377 #define ROM_FlashProtectionSet \
378 ((void (*)(uint32_t ui32SectorAddress, uint32_t ui32ProtectMode)) \
379 ROM_API_FLASH_TABLE[2])
381 #define ROM_FlashProtectionGet \
382 ((uint32_t (*)(uint32_t ui32SectorAddress)) \
383 ROM_API_FLASH_TABLE[3])
385 #define ROM_FlashProtectionSave \
386 ((uint32_t (*)(uint32_t ui32SectorAddress)) \
387 ROM_API_FLASH_TABLE[4])
389 #define ROM_FlashEfuseReadRow \
390 ((bool (*)(uint32_t *pui32EfuseData, uint32_t ui32RowAddress)) \
391 ROM_API_FLASH_TABLE[8])
393 #define ROM_FlashDisableSectorsForWrite \
395 ROM_API_FLASH_TABLE[9])
399 #define ROM_I2CMasterInitExpClk \
400 ((void (*)(uint32_t ui32Base, uint32_t ui32I2CClk, bool bFast)) \
401 ROM_API_I2C_TABLE[0])
403 #define ROM_I2CMasterErr \
404 ((uint32_t (*)(uint32_t ui32Base)) \
405 ROM_API_I2C_TABLE[1])
409 #define ROM_IntPriorityGroupingSet \
410 ((void (*)(uint32_t ui32Bits)) \
411 ROM_API_INTERRUPT_TABLE[0])
413 #define ROM_IntPriorityGroupingGet \
414 ((uint32_t (*)(void)) \
415 ROM_API_INTERRUPT_TABLE[1])
417 #define ROM_IntPrioritySet \
418 ((void (*)(uint32_t ui32Interrupt, uint8_t ui8Priority)) \
419 ROM_API_INTERRUPT_TABLE[2])
421 #define ROM_IntPriorityGet \
422 ((int32_t (*)(uint32_t ui32Interrupt)) \
423 ROM_API_INTERRUPT_TABLE[3])
425 #define ROM_IntEnable \
426 ((void (*)(uint32_t ui32Interrupt)) \
427 ROM_API_INTERRUPT_TABLE[4])
429 #define ROM_IntDisable \
430 ((void (*)(uint32_t ui32Interrupt)) \
431 ROM_API_INTERRUPT_TABLE[5])
433 #define ROM_IntPendSet \
434 ((void (*)(uint32_t ui32Interrupt)) \
435 ROM_API_INTERRUPT_TABLE[6])
437 #define ROM_IntPendGet \
438 ((bool (*)(uint32_t ui32Interrupt)) \
439 ROM_API_INTERRUPT_TABLE[7])
441 #define ROM_IntPendClear \
442 ((void (*)(uint32_t ui32Interrupt)) \
443 ROM_API_INTERRUPT_TABLE[8])
447 #define ROM_IOCPortConfigureSet \
448 ((void (*)(uint32_t ui32IOId, uint32_t ui32PortId, uint32_t ui32IOConfig)) \
449 ROM_API_IOC_TABLE[0])
451 #define ROM_IOCPortConfigureGet \
452 ((uint32_t (*)(uint32_t ui32IOId)) \
453 ROM_API_IOC_TABLE[1])
455 #define ROM_IOCIOShutdownSet \
456 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOShutdown)) \
457 ROM_API_IOC_TABLE[2])
459 #define ROM_IOCIOModeSet \
460 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOMode)) \
461 ROM_API_IOC_TABLE[4])
463 #define ROM_IOCIOIntSet \
464 ((void (*)(uint32_t ui32IOId, uint32_t ui32Int, uint32_t ui32EdgeDet)) \
465 ROM_API_IOC_TABLE[5])
467 #define ROM_IOCIOPortPullSet \
468 ((void (*)(uint32_t ui32IOId, uint32_t ui32Pull)) \
469 ROM_API_IOC_TABLE[6])
471 #define ROM_IOCIOHystSet \
472 ((void (*)(uint32_t ui32IOId, uint32_t ui32Hysteresis)) \
473 ROM_API_IOC_TABLE[7])
475 #define ROM_IOCIOInputSet \
476 ((void (*)(uint32_t ui32IOId, uint32_t ui32Input)) \
477 ROM_API_IOC_TABLE[8])
479 #define ROM_IOCIOSlewCtrlSet \
480 ((void (*)(uint32_t ui32IOId, uint32_t ui32SlewEnable)) \
481 ROM_API_IOC_TABLE[9])
483 #define ROM_IOCIODrvStrengthSet \
484 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOCurrent, uint32_t ui32DrvStrength)) \
485 ROM_API_IOC_TABLE[10])
487 #define ROM_IOCIOPortIdSet \
488 ((void (*)(uint32_t ui32IOId, uint32_t ui32PortId)) \
489 ROM_API_IOC_TABLE[11])
491 #define ROM_IOCIntEnable \
492 ((void (*)(uint32_t ui32IOId)) \
493 ROM_API_IOC_TABLE[12])
495 #define ROM_IOCIntDisable \
496 ((void (*)(uint32_t ui32IOId)) \
497 ROM_API_IOC_TABLE[13])
499 #define ROM_IOCPinTypeGpioInput \
500 ((void (*)(uint32_t ui32IOId)) \
501 ROM_API_IOC_TABLE[14])
503 #define ROM_IOCPinTypeGpioOutput \
504 ((void (*)(uint32_t ui32IOId)) \
505 ROM_API_IOC_TABLE[15])
507 #define ROM_IOCPinTypeUart \
508 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Cts, uint32_t ui32Rts)) \
509 ROM_API_IOC_TABLE[16])
511 #define ROM_IOCPinTypeSsiMaster \
512 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Fss, uint32_t ui32Clk)) \
513 ROM_API_IOC_TABLE[17])
515 #define ROM_IOCPinTypeSsiSlave \
516 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Fss, uint32_t ui32Clk)) \
517 ROM_API_IOC_TABLE[18])
519 #define ROM_IOCPinTypeI2c \
520 ((void (*)(uint32_t ui32Base, uint32_t ui32Data, uint32_t ui32Clk)) \
521 ROM_API_IOC_TABLE[19])
523 #define ROM_IOCPinTypeAux \
524 ((void (*)(uint32_t ui32IOId)) \
525 ROM_API_IOC_TABLE[21])
529 #define ROM_PRCMInfClockConfigureSet \
530 ((void (*)(uint32_t ui32ClkDiv, uint32_t ui32PowerMode)) \
531 ROM_API_PRCM_TABLE[0])
533 #define ROM_PRCMInfClockConfigureGet \
534 ((uint32_t (*)(uint32_t ui32PowerMode)) \
535 ROM_API_PRCM_TABLE[1])
537 #define ROM_PRCMAudioClockConfigSet \
538 ((void (*)(uint32_t ui32ClkConfig, uint32_t ui32SampleRate)) \
539 ROM_API_PRCM_TABLE[4])
541 #define ROM_PRCMPowerDomainOn \
542 ((void (*)(uint32_t ui32Domains)) \
543 ROM_API_PRCM_TABLE[5])
545 #define ROM_PRCMPowerDomainOff \
546 ((void (*)(uint32_t ui32Domains)) \
547 ROM_API_PRCM_TABLE[6])
549 #define ROM_PRCMPeripheralRunEnable \
550 ((void (*)(uint32_t ui32Peripheral)) \
551 ROM_API_PRCM_TABLE[7])
553 #define ROM_PRCMPeripheralRunDisable \
554 ((void (*)(uint32_t ui32Peripheral)) \
555 ROM_API_PRCM_TABLE[8])
557 #define ROM_PRCMPeripheralSleepEnable \
558 ((void (*)(uint32_t ui32Peripheral)) \
559 ROM_API_PRCM_TABLE[9])
561 #define ROM_PRCMPeripheralSleepDisable \
562 ((void (*)(uint32_t ui32Peripheral)) \
563 ROM_API_PRCM_TABLE[10])
565 #define ROM_PRCMPeripheralDeepSleepEnable \
566 ((void (*)(uint32_t ui32Peripheral)) \
567 ROM_API_PRCM_TABLE[11])
569 #define ROM_PRCMPeripheralDeepSleepDisable \
570 ((void (*)(uint32_t ui32Peripheral)) \
571 ROM_API_PRCM_TABLE[12])
573 #define ROM_PRCMPowerDomainStatus \
574 ((uint32_t (*)(uint32_t ui32Domains)) \
575 ROM_API_PRCM_TABLE[13])
577 #define ROM_PRCMDeepSleep \
579 ROM_API_PRCM_TABLE[14])
583 #define ROM_SMPHAcquire \
584 ((void (*)(uint32_t ui32Semaphore)) \
585 ROM_API_SMPH_TABLE[0])
589 #define ROM_SSIConfigSetExpClk \
590 ((void (*)(uint32_t ui32Base, uint32_t ui32SSIClk, uint32_t ui32Protocol, uint32_t ui32Mode, uint32_t ui32BitRate, uint32_t ui32DataWidth)) \
591 ROM_API_SSI_TABLE[0])
593 #define ROM_SSIDataPut \
594 ((void (*)(uint32_t ui32Base, uint32_t ui32Data)) \
595 ROM_API_SSI_TABLE[1])
597 #define ROM_SSIDataPutNonBlocking \
598 ((int32_t (*)(uint32_t ui32Base, uint32_t ui32Data)) \
599 ROM_API_SSI_TABLE[2])
601 #define ROM_SSIDataGet \
602 ((void (*)(uint32_t ui32Base, uint32_t *pui32Data)) \
603 ROM_API_SSI_TABLE[3])
605 #define ROM_SSIDataGetNonBlocking \
606 ((int32_t (*)(uint32_t ui32Base, uint32_t *pui32Data)) \
607 ROM_API_SSI_TABLE[4])
611 #define ROM_TimerConfigure \
612 ((void (*)(uint32_t ui32Base, uint32_t ui32Config)) \
613 ROM_API_TIMER_TABLE[0])
615 #define ROM_TimerLevelControl \
616 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bInvert)) \
617 ROM_API_TIMER_TABLE[1])
619 #define ROM_TimerStallControl \
620 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bStall)) \
621 ROM_API_TIMER_TABLE[3])
623 #define ROM_TimerWaitOnTriggerControl \
624 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bWait)) \
625 ROM_API_TIMER_TABLE[4])
629 #define ROM_TRNGNumberGet \
630 ((uint32_t (*)(uint32_t ui32Word)) \
631 ROM_API_TRNG_TABLE[1])
635 #define ROM_UARTFIFOLevelGet \
636 ((void (*)(uint32_t ui32Base, uint32_t *pui32TxLevel, uint32_t *pui32RxLevel)) \
637 ROM_API_UART_TABLE[0])
639 #define ROM_UARTConfigSetExpClk \
640 ((void (*)(uint32_t ui32Base, uint32_t ui32UARTClk, uint32_t ui32Baud, uint32_t ui32Config)) \
641 ROM_API_UART_TABLE[1])
643 #define ROM_UARTConfigGetExpClk \
644 ((void (*)(uint32_t ui32Base, uint32_t ui32UARTClk, uint32_t *pui32Baud, uint32_t *pui32Config)) \
645 ROM_API_UART_TABLE[2])
647 #define ROM_UARTDisable \
648 ((void (*)(uint32_t ui32Base)) \
649 ROM_API_UART_TABLE[3])
651 #define ROM_UARTCharGetNonBlocking \
652 ((int32_t (*)(uint32_t ui32Base)) \
653 ROM_API_UART_TABLE[4])
655 #define ROM_UARTCharGet \
656 ((int32_t (*)(uint32_t ui32Base)) \
657 ROM_API_UART_TABLE[5])
659 #define ROM_UARTCharPutNonBlocking \
660 ((bool (*)(uint32_t ui32Base, uint8_t ui8Data)) \
661 ROM_API_UART_TABLE[6])
663 #define ROM_UARTCharPut \
664 ((void (*)(uint32_t ui32Base, uint8_t ui8Data)) \
665 ROM_API_UART_TABLE[7])
669 #define ROM_uDMAChannelAttributeEnable \
670 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32Attr)) \
671 ROM_API_UDMA_TABLE[0])
673 #define ROM_uDMAChannelAttributeDisable \
674 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32Attr)) \
675 ROM_API_UDMA_TABLE[1])
677 #define ROM_uDMAChannelAttributeGet \
678 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelNum)) \
679 ROM_API_UDMA_TABLE[2])
681 #define ROM_uDMAChannelControlSet \
682 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex, uint32_t ui32Control)) \
683 ROM_API_UDMA_TABLE[3])
685 #define ROM_uDMAChannelScatterGatherSet \
686 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32TaskCount, void *pvTaskList, uint32_t ui32IsPeriphSG)) \
687 ROM_API_UDMA_TABLE[5])
689 #define ROM_uDMAChannelSizeGet \
690 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex)) \
691 ROM_API_UDMA_TABLE[6])
693 #define ROM_uDMAChannelModeGet \
694 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex)) \
695 ROM_API_UDMA_TABLE[7])
699 #define ROM_VIMSConfigure \
700 ((void (*)(uint32_t ui32Base, bool bRoundRobin, bool bPrefetch)) \
701 ROM_API_VIMS_TABLE[0])
703 #define ROM_VIMSModeSet \
704 ((void (*)(uint32_t ui32Base, uint32_t ui32Mode)) \
705 ROM_API_VIMS_TABLE[1])
FPTR_RESERVED2_T ReservedLocation2
FPTR_RESERVED5_T ReservedLocation5
FPTR_GETCHIPID_T GetChipId
FPTR_STDDVAL_T StandDeviationValue
uint32_t(* FPTR_MEANVAL_T)(uint32_t *, uint32_t)
uint32_t MemBusWrkAroundHapiProgramFlash(uint8_t *pui8DataBuffer, uint32_t ui32Address, uint32_t ui32Count)
void(* FPTR_RESERVED5_T)(uint32_t)
void(* FPTR_ADCCOMPBIN_T)(uint8_t)
FPTR_RESETDEV_T ResetDevice
void(* FPTR_COMPAIN_T)(uint8_t)
void SafeHapiAuxAdiSelect(FPTR_VOID_UINT8_T fPtr, uint8_t ut8Signal)
FPTR_FLETCHER32_T Fletcher32
uint32_t(* FPTR_STDDVAL_T)(uint32_t *, uint32_t)
uint32_t(* FPTR_GETFLSIZE_T)(void)
FPTR_GETFLSIZE_T FlashGetSize
FPTR_HFSOURCESAFESWITCH_T HFSourceSafeSwitch
FPTR_COMPBREF_T SelectCompBRef
uint32_t(* FPTR_RESERVED3_T)(uint8_t *, uint32_t, uint32_t)
uint32_t MemBusWrkAroundHapiEraseSector(uint32_t ui32Address)
uint32_t(* FPTR_RESERVED2_T)(void)
uint32_t(* FPTR_FLETCHER32_T)(uint16_t *, uint16_t, uint16_t)
uint32_t(* FPTR_MINVAL_T)(uint32_t *, uint32_t)
uint32_t(* FPTR_GETCHIPID_T)(void)
void(* FPTR_RESETDEV_T)(void)
void(* FPTR_COMPBREF_T)(uint8_t)
FPTR_COMPAREF_T SelectCompARef
uint32_t(* FPTR_RESERVED1_T)(uint32_t)
FPTR_COMPAIN_T SelectCompAInput
uint32_t(* FPTR_CRC32_T)(uint8_t *, uint32_t, uint32_t)
void(* FPTR_COMPAREF_T)(uint8_t)
FPTR_ADCCOMPBIN_T SelectADCCompBInput
uint32_t(* FPTR_MAXVAL_T)(uint32_t *, uint32_t)
void(* FPTR_HFSOURCESAFESWITCH_T)(void)
FPTR_RESERVED1_T ReservedLocation1
void(* FPTR_RESERVED4_T)(uint32_t)
FPTR_RESERVED3_T ReservedLocation3
FPTR_RESERVED4_T ReservedLocation4