64 #include <inc/hw_types.h>
65 #include <inc/hw_memmap.h>
66 #include <inc/hw_event.h>
169 HWREG(
EVENT_BASE + ui32EventSubscriber) = ui32EventSource;
196 ASSERT( ui32SwEvent <= 3 );
219 ASSERT( ui32SwEvent <= 3 );
240 __STATIC_INLINE uint32_t
244 ASSERT( ui32SwEvent <= 3 );
259 #endif // __EVENT_H__
static uint32_t EventSwEventGet(uint32_t ui32SwEvent)
Gets software event status.
static void EventSwEventClear(uint32_t ui32SwEvent)
Clears software event.
static void EventRegister(uint32_t ui32EventSubscriber, uint32_t ui32EventSource)
Connects an event to an event subscriber via Event Fabric.
static void EventSwEventSet(uint32_t ui32SwEvent)
Sets software event.