#include <stdbool.h>
#include <stdint.h>
#include <inc/hw_types.h>
#include <inc/hw_memmap.h>
#include <inc/hw_event.h>
#include <driverlib/debug.h>
Go to the source code of this file.
Functions | |
static void | EventRegister (uint32_t ui32EventSubscriber, uint32_t ui32EventSource) |
Connects an event to an event subscriber via Event Fabric. More... | |
static void | EventSwEventSet (uint32_t ui32SwEvent) |
Sets software event. More... | |
static void | EventSwEventClear (uint32_t ui32SwEvent) |
Clears software event. More... | |
static uint32_t | EventSwEventGet (uint32_t ui32SwEvent) |
Gets software event status. More... | |