48 #undef AUXWUCClockEnable
49 #define AUXWUCClockEnable NOROM_AUXWUCClockEnable
50 #undef AUXWUCClockDisable
51 #define AUXWUCClockDisable NOROM_AUXWUCClockDisable
52 #undef AUXWUCClockStatus
53 #define AUXWUCClockStatus NOROM_AUXWUCClockStatus
54 #undef AUXWUCPowerCtrl
55 #define AUXWUCPowerCtrl NOROM_AUXWUCPowerCtrl
90 if(ui32Clocks & AUX_WUC_ADC_CLOCK)
95 if(ui32Clocks & AUX_WUC_TDC_CLOCK)
100 if(ui32Clocks & AUX_WUC_REF_CLOCK)
139 if(ui32Clocks & AUX_WUC_ADC_CLOCK)
144 if(ui32Clocks & AUX_WUC_TDC_CLOCK)
149 if(ui32Clocks & AUX_WUC_REF_CLOCK)
165 uint32_t ui32ClockRegister;
192 if(ui32Clocks & AUX_WUC_ADI_CLOCK)
194 bClockStatus = bClockStatus && (ui32ClockRegister &
198 if(ui32Clocks & AUX_WUC_OSCCTRL_CLOCK)
200 bClockStatus = bClockStatus && (ui32ClockRegister &
204 if(ui32Clocks & AUX_WUC_TDCIF_CLOCK)
206 bClockStatus = bClockStatus && (ui32ClockRegister &
210 if(ui32Clocks & AUX_WUC_ANAIF_CLOCK)
212 bClockStatus = bClockStatus && (ui32ClockRegister &
216 if(ui32Clocks & AUX_WUC_TIMER_CLOCK)
218 bClockStatus = bClockStatus && (ui32ClockRegister &
222 if(ui32Clocks & AUX_WUC_AIODIO0_CLOCK)
224 bClockStatus = bClockStatus && (ui32ClockRegister &
228 if(ui32Clocks & AUX_WUC_AIODIO1_CLOCK)
230 bClockStatus = bClockStatus && (ui32ClockRegister &
234 if(ui32Clocks & AUX_WUC_SMPH_CLOCK)
236 bClockStatus = bClockStatus && (ui32ClockRegister &
240 if(ui32Clocks & AUX_WUC_ADC_CLOCK)
243 bClockStatus = bClockStatus && (ui32ClockRegister &
247 if(ui32Clocks & AUX_WUC_TDC_CLOCK)
250 bClockStatus = bClockStatus && (ui32ClockRegister &
254 if(ui32Clocks & AUX_WUC_REF_CLOCK)
257 bClockStatus = bClockStatus && (ui32ClockRegister &
#define AUX_WUC_TDC_CLOCK
void AUXWUCClockEnable(uint32_t ui32Clocks)
Enable clocks for peripherals in the AUX domain.
#define AUX_WUC_POWER_DOWN
#define AUX_WUC_OSCCTRL_CLOCK
void AUXWUCPowerCtrl(uint32_t ui32PowerMode)
Control the power to the AUX domain.
uint32_t AUXWUCClockStatus(uint32_t ui32Clocks)
Get the status of a clock.
#define AUX_WUC_CLOCK_READY
void AUXWUCClockDisable(uint32_t ui32Clocks)
Disable clocks for peripherals in the AUX domain.
#define AUX_WUC_POWER_OFF
#define AUX_WUC_AIODIO0_CLOCK
#define AUX_WUC_ADI_CLOCK
#define AUX_WUC_AIODIO1_CLOCK
#define AUX_WUC_SMPH_CLOCK
#define AUX_WUC_REF_CLOCK
#define AUX_WUC_TDCIF_CLOCK
#define AUX_WUC_MODCLK_MASK
#define AUX_WUC_ANAIF_CLOCK
#define AUX_WUC_POWER_ACTIVE
#define AUX_WUC_ADC_CLOCK
#define AUX_WUC_CLOCK_OFF
#define AUX_WUC_TIMER_CLOCK