#include <driverlib/aux_wuc.h>
Go to the source code of this file.
Functions | |
void | AUXWUCClockEnable (uint32_t ui32Clocks) |
Enable clocks for peripherals in the AUX domain. More... | |
void | AUXWUCClockDisable (uint32_t ui32Clocks) |
Disable clocks for peripherals in the AUX domain. More... | |
uint32_t | AUXWUCClockStatus (uint32_t ui32Clocks) |
Get the status of a clock. More... | |
void | AUXWUCPowerCtrl (uint32_t ui32PowerMode) |
Control the power to the AUX domain. More... | |