48 #undef AUXTDCConfigSet
49 #define AUXTDCConfigSet NOROM_AUXTDCConfigSet
50 #undef AUXTDCMeasurementDone
51 #define AUXTDCMeasurementDone NOROM_AUXTDCMeasurementDone
61 uint32_t ui32StopCondition)
66 ASSERT(AUXTDCBaseValid(ui32Base));
72 while(!((HWREG(ui32Base + AUX_TDC_O_STAT) & AUX_TDC_STAT_STATE_M) ==
73 AUX_TDC_STAT_STATE_IDLE))
80 HWREG(ui32Base + AUX_TDC_O_CTL) = 0x0;
85 HWREG(ui32Base + AUX_TDC_O_TRIGSRC) = ui32StartCondition | ui32StopCondition;
102 ASSERT(AUXTDCBaseValid(ui32Base));
107 ui32Reg = HWREG(ui32Base + AUX_TDC_O_STAT);
108 if(ui32Reg & AUX_TDC_STAT_DONE)
112 else if(ui32Reg & AUX_TDC_STAT_SAT)
void AUXTDCConfigSet(uint32_t ui32Base, uint32_t ui32StartCondition, uint32_t ui32StopCondition)
Configure the operation of the AUX TDC.
uint32_t AUXTDCMeasurementDone(uint32_t ui32Base)
Check if the AUX TDC is done measuring.