TI-RTOS for SimpleLink Wireless MCUs
2.14.03.28
|
SPITivaDMA Object. More...
#include <SPITivaDMA.h>
Data Fields | |
Semaphore_Struct | transferComplete |
ti_sysbios_family_arm_m3_Hwi_Struct | hwi |
SPI_TransferMode | transferMode |
SPI_CallbackFxn | transferCallbackFxn |
uint32_t | transferTimeout |
SPI_Transaction * | transaction |
SPITivaDMA_FrameSize | frameSize |
bool | isOpen |
SPITivaDMA Object.
The application must not access any member variables of this structure!
Semaphore_Struct SPITivaDMA_Object::transferComplete |
ti_sysbios_family_arm_m3_Hwi_Struct SPITivaDMA_Object::hwi |
SPI_TransferMode SPITivaDMA_Object::transferMode |
SPI_CallbackFxn SPITivaDMA_Object::transferCallbackFxn |
uint32_t SPITivaDMA_Object::transferTimeout |
SPI_Transaction* SPITivaDMA_Object::transaction |
SPITivaDMA_FrameSize SPITivaDMA_Object::frameSize |
bool SPITivaDMA_Object::isOpen |