TI-RTOS for SimpleLink Wireless MCUs
2.14.03.28
|
SDSPIUSCIA Object. More...
#include <SDSPIUSCIA.h>
Data Fields | |
uint16_t | driveNumber |
DSTATUS | diskState |
SDSPIUSCIA_CardType | cardType |
uint32_t | bitRate |
FATFS | filesystem |
SDSPIUSCIA Object.
The application must not access any member variables of this structure!
uint16_t SDSPIUSCIA_Object::driveNumber |
Drive number used by FatFs
DSTATUS SDSPIUSCIA_Object::diskState |
Disk status
SDSPIUSCIA_CardType SDSPIUSCIA_Object::cardType |
SDCard Card Command Class (CCC)
uint32_t SDSPIUSCIA_Object::bitRate |
SPI bus bit rate (Hz)
FATFS SDSPIUSCIA_Object::filesystem |
FATFS data object