TI-RTOS for SimpleLink Wireless MCUs
2.14.03.28
|
RF parameter struct RF parameters are used with the RF_open() and RF_Params_init() call. More...
#include <RF.h>
Data Fields | |
uint32_t | nInactivityTimeout |
Inactivity timeout in us, default is infinite. More... | |
RF parameter struct RF parameters are used with the RF_open() and RF_Params_init() call.
uint32_t RF_Params::nInactivityTimeout |
Inactivity timeout in us, default is infinite.