TI-RTOS for SimpleLink Wireless MCUs
2.14.03.28
|
Internal module state. More...
#include <PowerCC3200.h>
Data Fields | |
List_List | notifyList |
uint32_t | constraintMask |
uint32_t | state |
uint16_t | dbRecords [PowerCC3200_NUMRESOURCES] |
bool | enablePolicy |
uint8_t | refCount [PowerCC3200_NUMRESOURCES] |
uint8_t | constraintCounts [PowerCC3200_NUMCONSTRAINTS] |
Internal module state.
List_List PowerCC3200_ModuleState::notifyList |
uint32_t PowerCC3200_ModuleState::constraintMask |
uint32_t PowerCC3200_ModuleState::state |
uint16_t PowerCC3200_ModuleState::dbRecords[PowerCC3200_NUMRESOURCES] |
bool PowerCC3200_ModuleState::enablePolicy |
uint8_t PowerCC3200_ModuleState::refCount[PowerCC3200_NUMRESOURCES] |
uint8_t PowerCC3200_ModuleState::constraintCounts[PowerCC3200_NUMCONSTRAINTS] |