53 #include <inc/hw_types.h>
61 #define ROM_HAPI_TABLE_ADDR 0x10000048
114 uint32_t ui32Address,
148 #define P_HARD_API ((HARD_API_T*) ROM_HAPI_TABLE_ADDR)
155 #define HapiCrc32(a,b,c) P_HARD_API->Crc32(a,b,c)
156 #define HapiGetFlashSize() P_HARD_API->FlashGetSize()
157 #define HapiGetChipId() P_HARD_API->GetChipId()
158 #define HapiSectorErase(a) MemBusWrkAroundHapiEraseSector(a)
159 #define HapiProgramFlash(a,b,c) MemBusWrkAroundHapiProgramFlash(a,b,c)
160 #define HapiResetDevice() P_HARD_API->ResetDevice()
161 #define HapiFletcher32(a,b,c) P_HARD_API->Fletcher32(a,b,c)
162 #define HapiMinValue(a,b) P_HARD_API->MinValue(a,b)
163 #define HapiMaxValue(a,b) P_HARD_API->MaxValue(a,b)
164 #define HapiMeanValue(a,b) P_HARD_API->MeanValue(a,b)
165 #define HapiStandDeviationValue(a,b) P_HARD_API->StandDeviationValue(a,b)
166 #define HapiHFSourceSafeSwitch() P_HARD_API->HFSourceSafeSwitch()
167 #define HapiSelectCompAInput(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompAInput , a )
168 #define HapiSelectCompARef(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompARef , a )
169 #define HapiSelectADCCompBInput(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectADCCompBInput, a )
170 #define HapiSelectCompBRef(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompBRef , a )
176 #define COMPA_IN_NC 0x00
177 #define COMPA_IN_AUXIO7 0x09
178 #define COMPA_IN_AUXIO6 0x0A
179 #define COMPA_IN_AUXIO5 0x0B
180 #define COMPA_IN_AUXIO4 0x0C
181 #define COMPA_IN_AUXIO3 0x0D
182 #define COMPA_IN_AUXIO2 0x0E
183 #define COMPA_IN_AUXIO1 0x0F
184 #define COMPA_IN_AUXIO0 0x10
190 #define COMPA_REF_NC 0x00
191 #define COMPA_REF_DCOUPL 0x01
192 #define COMPA_REF_VSS 0x02
193 #define COMPA_REF_VDDS 0x03
194 #define COMPA_REF_ADCVREFP 0x04
195 #define COMPA_REF_AUXIO7 0x09
196 #define COMPA_REF_AUXIO6 0x0A
197 #define COMPA_REF_AUXIO5 0x0B
198 #define COMPA_REF_AUXIO4 0x0C
199 #define COMPA_REF_AUXIO3 0x0D
200 #define COMPA_REF_AUXIO2 0x0E
201 #define COMPA_REF_AUXIO1 0x0F
202 #define COMPA_REF_AUXIO0 0x10
208 #define ADC_COMPB_IN_NC 0x00
209 #define ADC_COMPB_IN_DCOUPL 0x03
210 #define ADC_COMPB_IN_VSS 0x04
211 #define ADC_COMPB_IN_VDDS 0x05
212 #define ADC_COMPB_IN_AUXIO7 0x09
213 #define ADC_COMPB_IN_AUXIO6 0x0A
214 #define ADC_COMPB_IN_AUXIO5 0x0B
215 #define ADC_COMPB_IN_AUXIO4 0x0C
216 #define ADC_COMPB_IN_AUXIO3 0x0D
217 #define ADC_COMPB_IN_AUXIO2 0x0E
218 #define ADC_COMPB_IN_AUXIO1 0x0F
219 #define ADC_COMPB_IN_AUXIO0 0x10
225 #define COMPB_REF_NC 0x00
226 #define COMPB_REF_DCOUPL 0x01
227 #define COMPB_REF_VSS 0x02
228 #define COMPB_REF_VDDS 0x03
237 #define ROM_APITABLE ((uint32_t *)0x10000180)
238 #define ROM_VERSION (ROM_APITABLE[0])
239 #define ROM_AON_EVENTTABLE ((uint32_t *)(ROM_APITABLE[1]))
240 #define ROM_AON_IOCTABLE ((uint32_t *)(ROM_APITABLE[2]))
241 #define ROM_AON_RTCTABLE ((uint32_t *)(ROM_APITABLE[3]))
242 #define ROM_AON_WUCTABLE ((uint32_t *)(ROM_APITABLE[4]))
243 #define ROM_AUX_CTRLTABLE ((uint32_t *)(ROM_APITABLE[5]))
244 #define ROM_AUX_TDCTABLE ((uint32_t *)(ROM_APITABLE[6]))
245 #define ROM_AUX_TIMERTABLE ((uint32_t *)(ROM_APITABLE[7]))
246 #define ROM_AUX_WUCTABLE ((uint32_t *)(ROM_APITABLE[8]))
247 #define ROM_DDITABLE ((uint32_t *)(ROM_APITABLE[9]))
248 #define ROM_FLASHTABLE ((uint32_t *)(ROM_APITABLE[10]))
249 #define ROM_I2CTABLE ((uint32_t *)(ROM_APITABLE[11]))
250 #define ROM_INTERRUPTTABLE ((uint32_t *)(ROM_APITABLE[12]))
251 #define ROM_IOCTABLE ((uint32_t *)(ROM_APITABLE[13]))
252 #define ROM_PRCMTABLE ((uint32_t *)(ROM_APITABLE[14]))
253 #define ROM_SMPHTABLE ((uint32_t *)(ROM_APITABLE[15]))
254 #define ROM_SPISTABLE ((uint32_t *)(ROM_APITABLE[16]))
255 #define ROM_SSITABLE ((uint32_t *)(ROM_APITABLE[17]))
256 #define ROM_TIMERTABLE ((uint32_t *)(ROM_APITABLE[18]))
257 #define ROM_TRNGTABLE ((uint32_t *)(ROM_APITABLE[19]))
258 #define ROM_UARTTABLE ((uint32_t *)(ROM_APITABLE[20]))
259 #define ROM_UDMATABLE ((uint32_t *)(ROM_APITABLE[21]))
260 #define ROM_VIMSTABLE ((uint32_t *)(ROM_APITABLE[22]))
267 #define ROM_AONEventMcuWakeUpSet \
268 ((void (*)(uint32_t ui32MCUWUEvent, \
269 uint32_t ui32EventSrc))ROM_AON_EVENTTABLE[0])
271 #define ROM_AONEventMcuWakeUpGet \
272 ((uint32_t (*)(uint32_t ui32MCUWUEvent))ROM_AON_EVENTTABLE[1])
274 #define ROM_AONEventAuxWakeUpSet \
275 ((void (*)(uint32_t ui32AUXWUEvent, \
276 uint32_t ui32EventSrc))ROM_AON_EVENTTABLE[2])
278 #define ROM_AONEventAuxWakeUpGet \
279 ((uint32_t (*)(uint32_t ui32AUXWUEvent))ROM_AON_EVENTTABLE[3])
281 #define ROM_AONEventMcuSet \
282 ((void (*)(uint32_t ui32MCUEvent, \
283 uint32_t ui32EventSrc))ROM_AON_EVENTTABLE[4])
285 #define ROM_AONEventMcuGet \
286 ((uint32_t (*)(uint32_t ui32MCUEvent))ROM_AON_EVENTTABLE[5])
293 #define ROM_AONIOCDriveStrengthSet \
294 ((void (*)(uint32_t ui32LowDrvStr, \
295 uint32_t ui32MedDrvStr, \
296 uint32_t ui32MaxDrvStr))ROM_AON_IOCTABLE[0])
298 #define ROM_AONIOCDriveStrengthGet \
299 ((uint32_t (*)(uint32_t ui32DriveLevel))ROM_AON_IOCTABLE[1])
313 #define ROM_AONWUCAuxReset \
314 ((void (*)(void))ROM_AON_WUCTABLE[3])
316 #define ROM_AONWUCRechargeCtrlConfigSet \
317 ((void (*)(bool bAdaptEnable, \
318 uint32_t ui32AdaptRate, \
319 uint32_t ui32Period, \
320 uint32_t ui32MaxPeriod))ROM_AON_WUCTABLE[4])
322 #define ROM_AONWUCOscConfig \
323 ((void (*)(uint32_t ui32Period))ROM_AON_WUCTABLE[5])
331 #define ROM_AUXTDCConfigSet \
332 ((void (*)(uint32_t ui32Base, \
333 uint32_t ui32StartCondition, \
334 uint32_t ui32StopCondition))ROM_AUX_TDCTABLE[0])
336 #define ROM_AUXTDCMeasurementDone \
337 ((uint32_t (*)(uint32_t ui32Base))ROM_AUX_TDCTABLE[1])
344 #define ROM_AUXTimerConfigure \
345 ((void (*)(uint32_t ui32Timer, \
346 uint32_t ui32Config))ROM_AUX_TIMERTABLE[0])
348 #define ROM_AUXTimerStart \
349 ((void (*)(uint32_t ui32Timer))ROM_AUX_TIMERTABLE[1])
351 #define ROM_AUXTimerStop \
352 ((void (*)(uint32_t ui32Timer))ROM_AUX_TIMERTABLE[2])
354 #define ROM_AUXTimerPrescaleSet \
355 ((void (*)(uint32_t ui32Timer, \
356 uint32_t ui32PrescaleDiv))ROM_AUX_TIMERTABLE[3])
358 #define ROM_AUXTimerPrescaleGet \
359 ((uint32_t (*)(uint32_t ui32Timer))ROM_AUX_TIMERTABLE[4])
366 #define ROM_AUXWUCClockEnable \
367 ((void (*)(uint32_t ui32Clocks))ROM_AUX_WUCTABLE[0])
369 #define ROM_AUXWUCClockDisable \
370 ((void (*)(uint32_t ui32Clocks))ROM_AUX_WUCTABLE[1])
372 #define ROM_AUXWUCClockStatus \
373 ((uint32_t (*)(uint32_t ui32Clocks))ROM_AUX_WUCTABLE[2])
375 #define ROM_AUXWUCPowerCtrl \
376 ((void (*)(uint32_t ui32PowerMode))ROM_AUX_WUCTABLE[3])
383 #define ROM_DDI16BitWrite \
384 ((void (*)(uint32_t ui32Base, \
387 uint32_t ui32WrData))ROM_DDITABLE[0])
389 #define ROM_DDI16BitfieldWrite \
390 ((void (*)(uint32_t ui32Base, \
393 uint32_t ui32Shift, \
394 uint16_t ui32Data))ROM_DDITABLE[1])
396 #define ROM_DDI16BitRead \
397 ((uint16_t (*)(uint32_t ui32Base, \
399 uint32_t ui32Mask))ROM_DDITABLE[2])
401 #define ROM_DDI16BitfieldRead \
402 ((uint16_t (*)(uint32_t ui32Base, \
405 uint32_t ui32Shift))ROM_DDITABLE[3])
413 #define ROM_FlashPowerModeGet \
414 ((uint32_t (*)(void))ROM_FLASHTABLE[1])
416 #define ROM_FlashProtectionSet \
417 ((void (*)(uint32_t ui32SectorAddress, \
418 uint32_t ui32ProtectMode))ROM_FLASHTABLE[2])
420 #define ROM_FlashProtectionGet \
421 ((uint32_t (*)(uint32_t ui32SectorAddress))ROM_FLASHTABLE[3])
423 #define ROM_FlashProtectionSave \
424 ((uint32_t (*)(uint32_t ui32SectorAddress))ROM_FLASHTABLE[4])
426 #define ROM_FlashEfuseReadRow \
427 ((bool (*)(uint32_t *pui32EfuseData, \
428 uint32_t ui32RowAddress))ROM_FLASHTABLE[8])
430 #define ROM_FlashDisableSectorsForWrite \
431 ((void (*)(void))ROM_FLASHTABLE[9])
438 #define ROM_I2CMasterInitExpClk \
439 ((void (*)(uint32_t ui32Base, \
440 uint32_t ui32I2CClk, \
441 bool bFast))ROM_I2CTABLE[0])
443 #define ROM_I2CMasterErr \
444 ((uint32_t (*)(uint32_t ui32Base))ROM_I2CTABLE[1])
451 #define ROM_IntPriorityGroupingSet \
452 ((void (*)(uint32_t ui32Bits))ROM_INTERRUPTTABLE[0])
454 #define ROM_IntPriorityGroupingGet \
455 ((uint32_t (*)(void))ROM_INTERRUPTTABLE[1])
457 #define ROM_IntPrioritySet \
458 ((void (*)(uint32_t ui32Interrupt, \
459 uint8_t ui8Priority))ROM_INTERRUPTTABLE[2])
461 #define ROM_IntPriorityGet \
462 ((int32_t (*)(uint32_t ui32Interrupt))ROM_INTERRUPTTABLE[3])
464 #define ROM_IntEnable \
465 ((void (*)(uint32_t ui32Interrupt))ROM_INTERRUPTTABLE[4])
467 #define ROM_IntDisable \
468 ((void (*)(uint32_t ui32Interrupt))ROM_INTERRUPTTABLE[5])
470 #define ROM_IntPendSet \
471 ((void (*)(uint32_t ui32Interrupt))ROM_INTERRUPTTABLE[6])
473 #define ROM_IntPendGet \
474 ((bool (*)(uint32_t ui32Interrupt))ROM_INTERRUPTTABLE[7])
476 #define ROM_IntPendClear \
477 ((void (*)(uint32_t ui32Interrupt))ROM_INTERRUPTTABLE[8])
484 #define ROM_IOCPortConfigureSet \
485 ((void (*)(uint32_t ui32IOId, \
486 uint32_t ui32PortId, \
487 uint32_t ui32IOConfig))ROM_IOCTABLE[0])
489 #define ROM_IOCPortConfigureGet \
490 ((uint32_t (*)(uint32_t ui32IOId))ROM_IOCTABLE[1])
492 #define ROM_IOCIOShutdownSet \
493 ((void (*)(uint32_t ui32IOId, \
494 uint32_t ui32IOShutdown))ROM_IOCTABLE[2])
497 #define ROM_IOCIOModeSet \
498 ((void (*)(uint32_t ui32IOId, \
499 uint32_t ui32IOMode))ROM_IOCTABLE[4])
501 #define ROM_IOCIOIntSet \
502 ((void (*)(uint32_t ui32IOId, \
504 uint32_t ui32EdgeDet))ROM_IOCTABLE[5])
506 #define ROM_IOCIOPortPullSet \
507 ((void (*)(uint32_t ui32IOId, \
508 uint32_t ui32Pull))ROM_IOCTABLE[6])
510 #define ROM_IOCIOHystSet \
511 ((void (*)(uint32_t ui32IOId, \
512 uint32_t ui32Hysteresis))ROM_IOCTABLE[7])
514 #define ROM_IOCIOInputSet \
515 ((void (*)(uint32_t ui32IOId, \
516 uint32_t ui32Input))ROM_IOCTABLE[8])
518 #define ROM_IOCIOSlewCtrlSet \
519 ((void (*)(uint32_t ui32IOId, \
520 uint32_t ui32SlewEnable))ROM_IOCTABLE[9])
522 #define ROM_IOCIODrvStrengthSet \
523 ((void (*)(uint32_t ui32IOId, \
524 uint32_t ui32IOCurrent, \
525 uint32_t ui32DrvStrength))ROM_IOCTABLE[10])
527 #define ROM_IOCIOPortIdSet \
528 ((void (*)(uint32_t ui32IOId, \
529 uint32_t ui32PortId))ROM_IOCTABLE[11])
531 #define ROM_IOCIntEnable \
532 ((void (*)(uint32_t ui32IOId))ROM_IOCTABLE[12])
534 #define ROM_IOCIntDisable \
535 ((void (*)(uint32_t ui32IOId))ROM_IOCTABLE[13])
537 #define ROM_IOCPinTypeGpioInput \
538 ((void (*)(uint32_t ui32IOId))ROM_IOCTABLE[14])
540 #define ROM_IOCPinTypeGpioOutput \
541 ((void (*)(uint32_t ui32IOId))ROM_IOCTABLE[15])
543 #define ROM_IOCPinTypeUart \
544 ((void (*)(uint32_t ui32Base, \
548 uint32_t ui32Rts))ROM_IOCTABLE[16])
550 #define ROM_IOCPinTypeSsiMaster \
551 ((void (*)(uint32_t ui32Base, \
555 uint32_t ui32Clk))ROM_IOCTABLE[17])
557 #define ROM_IOCPinTypeSsiSlave \
558 ((void (*)(uint32_t ui32Base, \
562 uint32_t ui32Clk))ROM_IOCTABLE[18])
564 #define ROM_IOCPinTypeI2c \
565 ((void (*)(uint32_t ui32Base, \
567 uint32_t ui32Clk))ROM_IOCTABLE[19])
569 #define ROM_IOCPinTypeSpis \
570 ((void (*)(uint32_t ui32Rx, \
573 uint32_t ui32Clk))ROM_IOCTABLE[20])
575 #define ROM_IOCPinTypeAux \
576 ((void (*)(uint32_t ui32IOId))ROM_IOCTABLE[21])
583 #define ROM_PRCMInfClockConfigureSet \
584 ((void (*)(uint32_t ui32ClkDiv, \
585 uint32_t ui32PowerMode))ROM_PRCMTABLE[0])
587 #define ROM_PRCMInfClockConfigureGet \
588 ((uint32_t (*)(uint32_t ui32PowerMode))ROM_PRCMTABLE[1])
591 #define ROM_PRCMAudioClockConfigSet \
592 ((void (*)(uint32_t ui32ClkConfig, \
593 uint32_t ui32SampleRate))ROM_PRCMTABLE[4])
595 #define ROM_PRCMPowerDomainOn \
596 ((void (*)(uint32_t ui32Domains))ROM_PRCMTABLE[5])
598 #define ROM_PRCMPowerDomainOff \
599 ((void (*)(uint32_t ui32Domains))ROM_PRCMTABLE[6])
601 #define ROM_PRCMPeripheralRunEnable \
602 ((void (*)(uint32_t ui32Peripheral))ROM_PRCMTABLE[7])
604 #define ROM_PRCMPeripheralRunDisable \
605 ((void (*)(uint32_t ui32Peripheral))ROM_PRCMTABLE[8])
607 #define ROM_PRCMPeripheralSleepEnable \
608 ((void (*)(uint32_t ui32Peripheral))ROM_PRCMTABLE[9])
610 #define ROM_PRCMPeripheralSleepDisable \
611 ((void (*)(uint32_t ui32Peripheral))ROM_PRCMTABLE[10])
613 #define ROM_PRCMPeripheralDeepSleepEnable \
614 ((void (*)(uint32_t ui32Peripheral))ROM_PRCMTABLE[11])
616 #define ROM_PRCMPeripheralDeepSleepDisable \
617 ((void (*)(uint32_t ui32Peripheral))ROM_PRCMTABLE[12])
619 #define ROM_PRCMPowerDomainStatus \
620 ((uint32_t (*)(uint32_t ui32Domains))ROM_PRCMTABLE[13])
622 #define ROM_PRCMDeepSleep \
623 ((void (*)(void))ROM_PRCMTABLE[14])
631 #define ROM_SMPHAcquire \
632 ((void (*)(uint32_t ui32Semaphore))ROM_SMPHTABLE[0])
640 #define ROM_SSIConfigSetExpClk \
641 ((void (*)(uint32_t ui32Base, \
642 uint32_t ui32SSIClk, \
643 uint32_t ui32Protocol, \
645 uint32_t ui32BitRate, \
646 uint32_t ui32DataWidth))ROM_SSITABLE[0])
648 #define ROM_SSIDataPut \
649 ((void (*)(uint32_t ui32Base, \
650 uint32_t ui32Data))ROM_SSITABLE[1])
652 #define ROM_SSIDataPutNonBlocking \
653 ((int32_t (*)(uint32_t ui32Base, \
654 uint32_t ui32Data))ROM_SSITABLE[2])
656 #define ROM_SSIDataGet \
657 ((void (*)(uint32_t ui32Base, \
658 uint32_t *pui32Data))ROM_SSITABLE[3])
660 #define ROM_SSIDataGetNonBlocking \
661 ((int32_t (*)(uint32_t ui32Base, \
662 uint32_t *pui32Data))ROM_SSITABLE[4])
669 #define ROM_TimerConfigure \
670 ((void (*)(uint32_t ui32Base, \
671 uint32_t ui32Config))ROM_TIMERTABLE[0])
673 #define ROM_TimerLevelControl \
674 ((void (*)(uint32_t ui32Base, \
675 uint32_t ui32Timer, \
676 bool bInvert))ROM_TIMERTABLE[1])
678 #define ROM_TimerStallControl \
679 ((void (*)(uint32_t ui32Base, \
680 uint32_t ui32Timer, \
681 bool bStall))ROM_TIMERTABLE[3])
683 #define ROM_TimerWaitOnTriggerControl \
684 ((void (*)(uint32_t ui32Base, \
685 uint32_t ui32Timer, \
686 bool bWait))ROM_TIMERTABLE[4])
694 #define ROM_TRNGNumberGet \
695 ((uint32_t (*)(uint32_t ui32Word))ROM_TRNGTABLE[1])
702 #define ROM_UARTFIFOLevelGet \
703 ((void (*)(uint32_t ui32Base, \
704 uint32_t *pui32TxLevel, \
705 uint32_t *pui32RxLevel))ROM_UARTTABLE[0])
707 #define ROM_UARTConfigSetExpClk \
708 ((void (*)(uint32_t ui32Base, \
709 uint32_t ui32UARTClk, \
711 uint32_t ui32Config))ROM_UARTTABLE[1])
713 #define ROM_UARTConfigGetExpClk \
714 ((void (*)(uint32_t ui32Base, \
715 uint32_t ui32UARTClk, \
716 uint32_t *pui32Baud, \
717 uint32_t *pui32Config))ROM_UARTTABLE[2])
719 #define ROM_UARTDisable \
720 ((void (*)(uint32_t ui32Base))ROM_UARTTABLE[3])
722 #define ROM_UARTCharGetNonBlocking \
723 ((int32_t (*)(uint32_t ui32Base))ROM_UARTTABLE[4])
725 #define ROM_UARTCharGet \
726 ((int32_t (*)(uint32_t ui32Base))ROM_UARTTABLE[5])
728 #define ROM_UARTCharPutNonBlocking \
729 ((bool (*)(uint32_t ui32Base, \
730 uint8_t ui8Data))ROM_UARTTABLE[6])
732 #define ROM_UARTCharPut \
733 ((void (*)(uint32_t ui32Base, \
734 uint8_t ui8Data))ROM_UARTTABLE[7])
741 #define ROM_uDMAChannelAttributeEnable \
742 ((void (*)(uint32_t ui32Base, \
743 uint32_t ui32ChannelNum, \
744 uint32_t ui32Attr))ROM_UDMATABLE[0])
746 #define ROM_uDMAChannelAttributeDisable \
747 ((void (*)(uint32_t ui32Base, \
748 uint32_t ui32ChannelNum, \
749 uint32_t ui32Attr))ROM_UDMATABLE[1])
751 #define ROM_uDMAChannelAttributeGet \
752 ((uint32_t (*)(uint32_t ui32Base, \
753 uint32_t ui32ChannelNum))ROM_UDMATABLE[2])
755 #define ROM_uDMAChannelControlSet \
756 ((void (*)(uint32_t ui32Base, \
757 uint32_t ui32ChannelStructIndex, \
758 uint32_t ui32Control))ROM_UDMATABLE[3])
760 #define ROM_uDMAChannelScatterGatherSet \
761 ((void (*)(uint32_t ui32Base, \
762 uint32_t ui32ChannelNum, \
763 uint32_t ui32TaskCount, \
765 uint32_t ui32IsPeriphSG))ROM_UDMATABLE[5])
767 #define ROM_uDMAChannelSizeGet \
768 ((uint32_t (*)(uint32_t ui32Base, \
769 uint32_t ui32ChannelStructIndex))ROM_UDMATABLE[6])
771 #define ROM_uDMAChannelModeGet \
772 ((uint32_t (*)(uint32_t ui32Base, \
773 uint32_t ui32ChannelStructIndex))ROM_UDMATABLE[7])
780 #define ROM_VIMSConfigure \
781 ((void (*)(uint32_t ui32Base, \
783 bool bPrefetch))ROM_VIMSTABLE[0])
785 #define ROM_VIMSModeSet \
786 ((void (*)(uint32_t ui32Base, \
787 uint32_t ui32Mode))ROM_VIMSTABLE[1])
FPTR_RESERVED2_T ReservedLocation2
FPTR_RESERVED5_T ReservedLocation5
FPTR_GETCHIPID_T GetChipId
FPTR_STDDVAL_T StandDeviationValue
uint32_t(* FPTR_MEANVAL_T)(uint32_t *, uint32_t)
uint32_t MemBusWrkAroundHapiProgramFlash(uint8_t *pui8DataBuffer, uint32_t ui32Address, uint32_t ui32Count)
void(* FPTR_RESERVED5_T)(uint32_t)
void(* FPTR_ADCCOMPBIN_T)(uint8_t)
FPTR_RESETDEV_T ResetDevice
void(* FPTR_COMPAIN_T)(uint8_t)
void SafeHapiAuxAdiSelect(FPTR_VOID_UINT8_T fPtr, uint8_t ut8Signal)
FPTR_FLETCHER32_T Fletcher32
uint32_t(* FPTR_STDDVAL_T)(uint32_t *, uint32_t)
uint32_t(* FPTR_GETFLSIZE_T)(void)
FPTR_GETFLSIZE_T FlashGetSize
FPTR_HFSOURCESAFESWITCH_T HFSourceSafeSwitch
FPTR_COMPBREF_T SelectCompBRef
uint32_t(* FPTR_RESERVED3_T)(uint8_t *, uint32_t, uint32_t)
uint32_t MemBusWrkAroundHapiEraseSector(uint32_t ui32Address)
uint32_t(* FPTR_RESERVED2_T)(void)
uint32_t(* FPTR_FLETCHER32_T)(uint16_t *, uint16_t, uint16_t)
uint32_t(* FPTR_MINVAL_T)(uint32_t *, uint32_t)
uint32_t(* FPTR_GETCHIPID_T)(void)
void(* FPTR_RESETDEV_T)(void)
void(* FPTR_COMPBREF_T)(uint8_t)
FPTR_COMPAREF_T SelectCompARef
uint32_t(* FPTR_RESERVED1_T)(uint32_t)
FPTR_COMPAIN_T SelectCompAInput
uint32_t(* FPTR_CRC32_T)(uint8_t *, uint32_t, uint32_t)
void(* FPTR_COMPAREF_T)(uint8_t)
FPTR_ADCCOMPBIN_T SelectADCCompBInput
uint32_t(* FPTR_MAXVAL_T)(uint32_t *, uint32_t)
void(* FPTR_HFSOURCESAFESWITCH_T)(void)
FPTR_RESERVED1_T ReservedLocation1
void(* FPTR_RESERVED4_T)(uint32_t)
FPTR_RESERVED3_T ReservedLocation3
FPTR_RESERVED4_T ReservedLocation4