![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.01.20
|
UARTUSCIA Hardware attributes. More...
#include <UARTUSCIA.h>
Data Fields | |
unsigned int | baseAddr |
uint8_t | clockSource |
uint32_t | bitOrder |
unsigned int | numBaudrateEntries |
UARTUSCIA_BaudrateConfig const * | baudrateLUT |
UARTUSCIA Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in:
A sample structure is shown below:
unsigned int UARTUSCIA_HWAttrs::baseAddr |
USCI_A_UART Peripheral's base address
uint8_t UARTUSCIA_HWAttrs::clockSource |
USCI_A_UART Clock source USCI_A_UART Bit order
uint32_t UARTUSCIA_HWAttrs::bitOrder |
Number of UARTUSCIA_BaudrateConfig entries
unsigned int UARTUSCIA_HWAttrs::numBaudrateEntries |
Pointer to a table of possible UARTUSCIA_BaudrateConfig entries
UARTUSCIA_BaudrateConfig const* UARTUSCIA_HWAttrs::baudrateLUT |