TI-RTOS for SimpleLink Wireless MCUs
2.14.01.20
|
UARTTiva Hardware attributes. More...
#include <UARTTiva.h>
Data Fields | |
unsigned int | baseAddr |
unsigned int | intNum |
unsigned int | intPriority |
uint32_t | flowControl |
unsigned char * | ringBufPtr |
size_t | ringBufSize |
UARTTiva Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For TivaWare these definitions are found in:
A sample structure is shown below:
unsigned int UARTTiva_HWAttrs::baseAddr |
UART Peripheral's base address
unsigned int UARTTiva_HWAttrs::intNum |
UART Peripheral's interrupt vector
unsigned int UARTTiva_HWAttrs::intPriority |
UART Peripheral's interrupt priority
uint32_t UARTTiva_HWAttrs::flowControl |
Hardware flow control setting defined by driverlib
unsigned char* UARTTiva_HWAttrs::ringBufPtr |
Pointer to a application ring buffer
size_t UARTTiva_HWAttrs::ringBufSize |
Size of ringBufPtr