![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.01.20
|
UARTMSP432 Hardware attributes. More...
#include <UARTMSP432.h>
Data Fields | |
unsigned int | baseAddr |
unsigned int | intNum |
unsigned int | intPriority |
uint8_t | clockSource |
uint32_t | bitOrder |
uint8_t | numBaudrateEntries |
UARTMSP432_BaudrateConfig const * | baudrateLUT |
unsigned char * | ringBufPtr |
size_t | ringBufSize |
UARTMSP432 Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP432Ware these definitions are found in:
A sample structure is shown below:
unsigned int UARTMSP432_HWAttrs::baseAddr |
UART Peripheral's base address
unsigned int UARTMSP432_HWAttrs::intNum |
UART Peripheral's interrupt vector
unsigned int UARTMSP432_HWAttrs::intPriority |
UART Peripheral's interrupt priority
uint8_t UARTMSP432_HWAttrs::clockSource |
UART Clock source UART Bit order
uint32_t UARTMSP432_HWAttrs::bitOrder |
Number of UARTMSP432_BaudrateConfig entries
uint8_t UARTMSP432_HWAttrs::numBaudrateEntries |
Pointer to a table of possible UARTMSP432_BaudrateConfig entries
UARTMSP432_BaudrateConfig const* UARTMSP432_HWAttrs::baudrateLUT |
unsigned char* UARTMSP432_HWAttrs::ringBufPtr |
Pointer to a application ring buffer
size_t UARTMSP432_HWAttrs::ringBufSize |
Size of ringBufPtr