TI-RTOS for SimpleLink Wireless MCUs
2.14.01.20
|
SPIMSP432DMA Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in: More...
#include <SPIMSP432DMA.h>
Data Fields | |
uint32_t | baseAddr |
uint16_t | bitOrder |
uint8_t | clockSource |
uint8_t | defaultTxBufValue |
uint8_t | dmaIntNum |
uint32_t | intPriority |
uint32_t | rxDMAChannelIndex |
uint32_t | txDMAChannelIndex |
SPIMSP432DMA Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in:
A sample structure is shown below:
uint32_t SPIMSP432DMA_HWAttrs::baseAddr |
EUSCI_B_SPI Peripheral's base address
uint16_t SPIMSP432DMA_HWAttrs::bitOrder |
EUSCI_B_SPI Bit order
uint8_t SPIMSP432DMA_HWAttrs::clockSource |
EUSCI_B_SPI Clock source
uint8_t SPIMSP432DMA_HWAttrs::defaultTxBufValue |
uint8_t SPIMSP432DMA_HWAttrs::dmaIntNum |
Default TX value if txBuf == NULL DMA interrupt number
uint32_t SPIMSP432DMA_HWAttrs::intPriority |
DMA interrupt priority
uint32_t SPIMSP432DMA_HWAttrs::rxDMAChannelIndex |
DMA rxDMAChannel for Rx data
uint32_t SPIMSP432DMA_HWAttrs::txDMAChannelIndex |
DMA txDMAChannel for Tx data