![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.01.20
|
SPICC3200DMA Object. More...
#include <SPICC3200DMA.h>
Data Fields | |
SemaphoreP_Handle | transferComplete |
HwiP_Handle | hwiHandle |
SPI_TransferMode | transferMode |
SPI_CallbackFxn | transferCallbackFxn |
SPI_Transaction * | transaction |
SPICC3200DMA_FrameSize | frameSize |
SPI_Mode | spiMode |
uint32_t | rxFifoTrigger |
uint32_t | txFifoTrigger |
bool | isOpen |
Power_NotifyObj | notifyObj |
uint32_t | bitRate |
uint32_t | dataSize |
SPI_FrameFormat | frameFormat |
SPICC3200DMA Object.
The application must not access any member variables of this structure!
SemaphoreP_Handle SPICC3200DMA_Object::transferComplete |
HwiP_Handle SPICC3200DMA_Object::hwiHandle |
SPI_TransferMode SPICC3200DMA_Object::transferMode |
SPI_CallbackFxn SPICC3200DMA_Object::transferCallbackFxn |
SPI_Transaction* SPICC3200DMA_Object::transaction |
SPICC3200DMA_FrameSize SPICC3200DMA_Object::frameSize |
SPI_Mode SPICC3200DMA_Object::spiMode |
uint32_t SPICC3200DMA_Object::rxFifoTrigger |
uint32_t SPICC3200DMA_Object::txFifoTrigger |
bool SPICC3200DMA_Object::isOpen |
Power_NotifyObj SPICC3200DMA_Object::notifyObj |
uint32_t SPICC3200DMA_Object::bitRate |
SPI bit rate in Hz
uint32_t SPICC3200DMA_Object::dataSize |
SPI data frame size in bits
SPI_FrameFormat SPICC3200DMA_Object::frameFormat |
SPI frame format