TI-RTOS for SimpleLink Wireless MCUs
2.14.01.20
|
I2SCC3200DMA Hardware attributes. More...
#include <I2SCC3200DMA.h>
Data Fields | |
uint32_t | baseAddr |
uint32_t | intNum |
uint32_t | intPriority |
unsigned long | rxChannelIndex |
unsigned long | txChannelIndex |
I2SCC3200DMA Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC3200Ware these definitions are found in:
A sample structure is shown below:
uint32_t I2SCC3200DMA_HWAttrs::baseAddr |
I2S Peripheral's base address
uint32_t I2SCC3200DMA_HWAttrs::intNum |
I2S Peripheral's interrupt vector
uint32_t I2SCC3200DMA_HWAttrs::intPriority |
I2S Peripheral's interrupt priority
unsigned long I2SCC3200DMA_HWAttrs::rxChannelIndex |
uDMA controlTable receive channel index
unsigned long I2SCC3200DMA_HWAttrs::txChannelIndex |
uDMA controlTable transmit channel index