![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.01.20
|
I2CTiva Hardware attributes. More...
#include <I2CTiva.h>
Data Fields | |
unsigned int | baseAddr |
unsigned int | intNum |
unsigned int | intPriority |
I2CTiva Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For TivaWare these definitions are found in:
A sample structure is shown below:
unsigned int I2CTiva_HWAttrs::baseAddr |
I2C Peripheral's base address
unsigned int I2CTiva_HWAttrs::intNum |
I2C Peripheral's interrupt vector
unsigned int I2CTiva_HWAttrs::intPriority |
I2C Peripheral's interrupt priority