TI-RTOS for SimpleLink Wireless MCUs
2.14.01.20
|
Camera driver implementation for a CC3200 Camera controller.
============================================================================
The Camera header file should be included in an application as follows:
#include <stdint.h>
#include <stdbool.h>
#include <ti/drivers/Camera.h>
#include <ti/drivers/ports/HwiP.h>
#include <ti/drivers/ports/SemaphoreP.h>
Go to the source code of this file.
Data Structures | |
struct | CameraCC3200DMA_HWAttrs |
CameraCC3200DMA Hardware attributes. More... | |
struct | CameraCC3200DMA_Object |
CameraCC3200DMA Object. More... | |
Macros | |
#define | CameraCC3200DMA_DMA_TRANSFER_SIZE 64 |
Typedefs | |
typedef struct CameraCC3200DMA_HWAttrs | CameraCC3200DMA_HWAttrs |
CameraCC3200DMA Hardware attributes. More... | |
typedef struct CameraCC3200DMA_Object | CameraCC3200DMA_Object |
CameraCC3200DMA Object. More... | |
typedef struct CameraCC3200DMA_Object * | CameraCC3200DMA_Handle |
Variables | |
const Camera_FxnTable | CameraCC3200DMA_fxnTable |
#define CameraCC3200DMA_DMA_TRANSFER_SIZE 64 |
typedef struct CameraCC3200DMA_HWAttrs CameraCC3200DMA_HWAttrs |
CameraCC3200DMA Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC3200Ware these definitions are found in:
A sample structure is shown below:
typedef struct CameraCC3200DMA_Object CameraCC3200DMA_Object |
CameraCC3200DMA Object.
The application must not access any member variables of this structure!
typedef struct CameraCC3200DMA_Object * CameraCC3200DMA_Handle |
const Camera_FxnTable CameraCC3200DMA_fxnTable |