IPC API  3.10.01.11
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
tests Directory Reference
Directory dependency graph for ti/ipc/tests/:
ti/ipc/tests/

Files

file  gatempapp_rsc_table_vayu_dsp.h [code]
file  GateMPAppCommon.h [code]
file  Mx.h [code]
 Example of a host-side module which uses MmRpc to invoke functions on a remote processor.
file  MxServer.h [code]
 Example of a slave-side module which implements the Mx module functions. The functions in MxServer are invoked remotely by the Mx module running on the host processor.
Copyright 2013, Texas Instruments Incorporated