SysLink API Reference
2.21.01.05
|
Structure defining config parameters for opening the RingIO instances. More...
#include <RingIO.h>
Data Fields | |
UInt32 | ctrlSharedMemReq |
UInt32 | dataSharedMemReq |
UInt32 | attrSharedMemReq |
Structure defining config parameters for opening the RingIO instances.
UInt32 RingIO_sharedMemReqDetails_tag::ctrlSharedMemReq |
Instance specific control shared memory requirements
UInt32 RingIO_sharedMemReqDetails_tag::dataSharedMemReq |
Data buffer shared memory requirements
UInt32 RingIO_sharedMemReqDetails_tag::attrSharedMemReq |
Attribute buffer shared memory requirements