SysLink API Reference
2.21.01.05
|
Structure defining config parameters for opening the RingIO instances. More...
#include <RingIO.h>
Data Fields | |
UInt32 | flags |
RingIO_OpenMode | openMode |
Structure defining config parameters for opening the RingIO instances.
UInt32 RingIO_openParams_Tag::flags |
Flags to set behavior of RingIO (e.g. cache maintenance, use exact size). See RingIO_Flags
RingIO_OpenMode RingIO_openParams_Tag::openMode |
Mode in which client will be opened