metaonly module ti.catalog.msp430.peripherals.adc.ADC10

MSP430 10-bit Analog to Digital Converter

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/adc/ADC10.xdc
var ADC10 = xdc.useModule('ti.catalog.msp430.peripherals.adc.ADC10');
module-wide constants & types
    values of type ADC10.ADC10BUSY_t// 
 
 
 
        const ADC10.ADC10DIV_0// Divide by 1;
        const ADC10.ADC10DIV_1// Divide by 2;
        const ADC10.ADC10DIV_2// Divide by 3;
        const ADC10.ADC10DIV_3// Divide by 4;
        const ADC10.ADC10DIV_4// Divide by 5;
        const ADC10.ADC10DIV_5// Divide by 6;
        const ADC10.ADC10DIV_6// Divide by 7;
        const ADC10.ADC10DIV_7// Divide by 8;
 
        const ADC10.ADC10IE// Enable ADC interrupt;
 
 
    values of type ADC10.ADC10ON_t// ADC10 On/Enable
        const ADC10.ADC10ON_OFF// Switch Off ADC10;
        const ADC10.ADC10ON// Switch On ADC10;
 
        const ADC10.ADC10SC_OFF// No conversion;
 
        const ADC10.ADC10SHT_0// 4 x ADC10CLKs;
        const ADC10.ADC10SHT_1// 8 x ADC10CLKs;
        const ADC10.ADC10SHT_2// 16 x ADC10CLKs;
        const ADC10.ADC10SHT_3// 64 x ADC10CLKs;
 
 
        const ADC10.ADC10SSEL_0// ADC10OSC;
        const ADC10.ADC10SSEL_1// ACLK;
        const ADC10.ADC10SSEL_2// MCLK;
        const ADC10.ADC10SSEL_3// SMCLK;
 
 
    values of type ADC10.CONSEQ_t// Types of conversion
 
        const ADC10.ENC_OFF// Disable ADC;
        const ADC10.ENC// Enable ADC;
 
        const ADC10.INCH_0// ADC Channel 0;
        const ADC10.INCH_1// ADC Channel 1;
        const ADC10.INCH_2// ADC Channel 2;
        const ADC10.INCH_3// ADC Channel 3;
        const ADC10.INCH_4// ADC Channel 4;
        const ADC10.INCH_5// ADC Channel 5;
        const ADC10.INCH_6// ADC Channel 6;
        const ADC10.INCH_7// ADC Channel 7;
        const ADC10.INCH_8// ADC VeRef+;
        const ADC10.INCH_9// ADC VeRef-;
        const ADC10.INCH_10// Temperature Sensor;
        const ADC10.INCH_11// ADC convert VCC;
        const ADC10.INCH_12// ADC Channel 12;
        const ADC10.INCH_13// ADC Channel 13;
        const ADC10.INCH_14// ADC Channel 14;
        const ADC10.INCH_15// ADC Channel 15;
 
        const ADC10.ISSH// Input signal inverted;
 
 
 
 
    values of type ADC10.REFON_t// ADC10 Reference on
 
        const ADC10.REFOUT// Reference output on;
 
    values of type ADC10.SHS_t// ADC10 trigger
        const ADC10.SHS_0// ADC10SC;
        const ADC10.SHS_1// Timer_A OUT1;
        const ADC10.SHS_2// Timer_A OUT0;
        const ADC10.SHS_3// Timer_A OUT2;
 
 
 
 
 
        obj.register = String  ...
        obj.regForceSet = Bool  ...
module-wide functions
per-instance config parameters
    var params = new ADC10.Params// Instance config-params object;
        params.ADC10AE0// Analog (Input) Enable Control Register 0 = Bits16 0;
        params.ADC10AE1// Analog (Input) Enable Control Register 1 = Bits16 0;
            ADC10SC: ADC10.ADC10SC_OFF,
            ENC: ADC10.ENC_OFF,
            ADC10IFG: ADC10.ADC10IFG_OFF,
            ADC10IE: ADC10.ADC10IE_OFF,
            ADC10ON: ADC10.ADC10ON_OFF,
            REFON: ADC10.REFON_OFF,
            REF2_5V: ADC10.REF2_5V_OFF,
            MSC: ADC10.MSC_OFF,
            REFBURST: ADC10.REFBURST_OFF,
            REFOUT: ADC10.REFOUT_OFF,
            ADC10SR: ADC10.ADC10SR_OFF,
            ADC10SHT: ADC10.ADC10SHT_0,
            SREF: ADC10.SREF_0
        };
            ADC10BUSY: ADC10.ADC10BUSY_OFF,
            CONSEQ: ADC10.CONSEQ_0,
            ADC10SSEL: ADC10.ADC10SSEL_0,
            ADC10DIV: ADC10.ADC10DIV_0,
            ISSH: ADC10.ISSH_OFF,
            ADC10DF: ADC10.ADC10DF_OFF,
            SHS: ADC10.SHS_0,
            INCH: ADC10.INCH_0
        };
            ADC10TB: ADC10.ADC10TB_OFF,
            ADC10CT: ADC10.ADC10CT_OFF
        };
        params.ADC10DTC1// Data Transfer Control Register 1 = Bits8 0;
        params.ADC10SA// Data Transfer Start Address = Bits16* 0x200;
            {
                register: "ADC10CTL0",
                regForceSet: false
            },
            {
                register: "ADC10CTL1",
                regForceSet: false
            },
            {
                register: "ADC10AE0",
                regForceSet: false
            },
            {
                register: "ADC10AE1",
                regForceSet: false
            },
            {
                register: "ADC10DTC0",
                regForceSet: false
            },
            {
                register: "ADC10DTC1",
                regForceSet: false
            },
            {
                register: "ADC10SA",
                regForceSet: false
            }
        ];
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance creation
    var inst = ADC10.create// Create an instance-object(IClock.Instance clock, params);
 
 
enum ADC10.ADC10BUSY_t
XDCscript usage meta-domain
values of type ADC10.ADC10BUSY_t
    const ADC10.ADC10BUSY_OFF;
    // No operation is active
    const ADC10.ADC10BUSY;
    // A sequence, sample, or conversion is active
 
 
enum ADC10.ADC10CT_t

Data transfer modes

XDCscript usage meta-domain
values of type ADC10.ADC10CT_t
    const ADC10.ADC10CT_OFF;
    // Data is transferred is stopped after every conversion
    const ADC10.ADC10CT;
    // Data is transferred continuously after every conversion
 
SEE
 
enum ADC10.ADC10DF_t

ADC10 output as 2's complement

XDCscript usage meta-domain
values of type ADC10.ADC10DF_t
    const ADC10.ADC10DF_OFF;
    // ADC10 Data Format as binary
    const ADC10.ADC10DF;
    // ADC10 Data Format as 2's complement
 
 
enum ADC10.ADC10DIV_t

ADC10 Clock Divider

XDCscript usage meta-domain
values of type ADC10.ADC10DIV_t
    const ADC10.ADC10DIV_0;
    // Divide by 1
    const ADC10.ADC10DIV_1;
    // Divide by 2
    const ADC10.ADC10DIV_2;
    // Divide by 3
    const ADC10.ADC10DIV_3;
    // Divide by 4
    const ADC10.ADC10DIV_4;
    // Divide by 5
    const ADC10.ADC10DIV_5;
    // Divide by 6
    const ADC10.ADC10DIV_6;
    // Divide by 7
    const ADC10.ADC10DIV_7;
    // Divide by 8
 
 
enum ADC10.ADC10IE_t

ADC10 Interrupt Enable

XDCscript usage meta-domain
values of type ADC10.ADC10IE_t
    const ADC10.ADC10IE_OFF;
    // Disable ADC interrupt
    const ADC10.ADC10IE;
    // Enable ADC interrupt
 
 
enum ADC10.ADC10IFG_t

ADC10 Interrupt Flag

XDCscript usage meta-domain
values of type ADC10.ADC10IFG_t
    const ADC10.ADC10IFG_OFF;
    // Clear ADC interrupt flag
    const ADC10.ADC10IFG;
    // Set ADC interrupt flag
 
 
enum ADC10.ADC10ON_t

ADC10 On/Enable

XDCscript usage meta-domain
values of type ADC10.ADC10ON_t
    const ADC10.ADC10ON_OFF;
    // Switch Off ADC10
    const ADC10.ADC10ON;
    // Switch On ADC10
 
 
enum ADC10.ADC10SC_t

ADC10 Start Conversion

XDCscript usage meta-domain
values of type ADC10.ADC10SC_t
    const ADC10.ADC10SC_OFF;
    // No conversion
    const ADC10.ADC10SC;
    // Start ADC conversion manually
 
 
enum ADC10.ADC10SHT_t

ADC10 Sample Hold Select 0

XDCscript usage meta-domain
values of type ADC10.ADC10SHT_t
    const ADC10.ADC10SHT_0;
    // 4 x ADC10CLKs
    const ADC10.ADC10SHT_1;
    // 8 x ADC10CLKs
    const ADC10.ADC10SHT_2;
    // 16 x ADC10CLKs
    const ADC10.ADC10SHT_3;
    // 64 x ADC10CLKs
 
 
enum ADC10.ADC10SR_t

ADC10 Sampling Rate 0:200ksps / 1:50ksps

XDCscript usage meta-domain
values of type ADC10.ADC10SR_t
    const ADC10.ADC10SR_OFF;
    // Reference buffer supports up to ~200 ksps
    const ADC10.ADC10SR;
    // Reference buffer supports up to ~50 ksps
 
 
enum ADC10.ADC10SSEL_t

ADC10 Clock Source

XDCscript usage meta-domain
values of type ADC10.ADC10SSEL_t
    const ADC10.ADC10SSEL_0;
    // ADC10OSC
    const ADC10.ADC10SSEL_1;
    // ACLK
    const ADC10.ADC10SSEL_2;
    // MCLK
    const ADC10.ADC10SSEL_3;
    // SMCLK
 
 
enum ADC10.ADC10TB_t

Block data transfer modes

XDCscript usage meta-domain
values of type ADC10.ADC10TB_t
    const ADC10.ADC10TB_OFF;
    // One-block transfer mode
    const ADC10.ADC10TB;
    // Two-block transfer mode
 
SEE
 
enum ADC10.CONSEQ_t

Types of conversion

XDCscript usage meta-domain
values of type ADC10.CONSEQ_t
    const ADC10.CONSEQ_0;
    // Single channel single conversion
    const ADC10.CONSEQ_1;
    // Sequence of channels
    const ADC10.CONSEQ_2;
    // Repeat single channel
    const ADC10.CONSEQ_3;
    // Repeat sequence of channels
 
 
enum ADC10.ENC_t

ADC10 Enable Conversion

XDCscript usage meta-domain
values of type ADC10.ENC_t
    const ADC10.ENC_OFF;
    // Disable ADC
    const ADC10.ENC;
    // Enable ADC
 
 
enum ADC10.INCH_t

ADC10 Channel Selection

XDCscript usage meta-domain
values of type ADC10.INCH_t
    const ADC10.INCH_0;
    // ADC Channel 0
    const ADC10.INCH_1;
    // ADC Channel 1
    const ADC10.INCH_2;
    // ADC Channel 2
    const ADC10.INCH_3;
    // ADC Channel 3
    const ADC10.INCH_4;
    // ADC Channel 4
    const ADC10.INCH_5;
    // ADC Channel 5
    const ADC10.INCH_6;
    // ADC Channel 6
    const ADC10.INCH_7;
    // ADC Channel 7
    const ADC10.INCH_8;
    // ADC VeRef+
    const ADC10.INCH_9;
    // ADC VeRef-
    const ADC10.INCH_10;
    // Temperature Sensor
    const ADC10.INCH_11;
    // ADC convert VCC
    const ADC10.INCH_12;
    // ADC Channel 12
    const ADC10.INCH_13;
    // ADC Channel 13
    const ADC10.INCH_14;
    // ADC Channel 14
    const ADC10.INCH_15;
    // ADC Channel 15
 
 
enum ADC10.ISSH_t

ADC10 input signal inversion

XDCscript usage meta-domain
values of type ADC10.ISSH_t
    const ADC10.ISSH_OFF;
    // Input signal not inverted
    const ADC10.ISSH;
    // Input signal inverted
 
 
enum ADC10.MSC_t

ADC10 Multiple SampleConversion

XDCscript usage meta-domain
values of type ADC10.MSC_t
    const ADC10.MSC_OFF;
    // Disable multiple sample and conversion
    const ADC10.MSC;
    // Enable multiple sample and conversion
 
 
enum ADC10.REF2_5V_t

ADC10 Ref 0:1.5V / 1:2.5V

XDCscript usage meta-domain
values of type ADC10.REF2_5V_t
    const ADC10.REF2_5V_OFF;
    // Set reference voltage generator = 1.5V
    const ADC10.REF2_5V;
    // Set reference voltage generator = 2.5V
 
 
enum ADC10.REFBURST_t

ADC10 Reference Burst Mode

XDCscript usage meta-domain
values of type ADC10.REFBURST_t
    const ADC10.REFBURST_OFF;
    // Reference buffer on continuously
    const ADC10.REFBURST;
    // Reference buffer on only during sample-and-conversion
 
 
enum ADC10.REFON_t

ADC10 Reference on

XDCscript usage meta-domain
values of type ADC10.REFON_t
    const ADC10.REFON_OFF;
    // Disable ADC reference generator
    const ADC10.REFON;
    // Enable ADC reference generator
 
 
enum ADC10.REFOUT_t

ADC10 Enable output of Ref

XDCscript usage meta-domain
values of type ADC10.REFOUT_t
    const ADC10.REFOUT_OFF;
    // Reference output off
    const ADC10.REFOUT;
    // Reference output on
 
 
enum ADC10.SHS_t

ADC10 trigger

XDCscript usage meta-domain
values of type ADC10.SHS_t
    const ADC10.SHS_0;
    // ADC10SC
    const ADC10.SHS_1;
    // Timer_A OUT1
    const ADC10.SHS_2;
    // Timer_A OUT0
    const ADC10.SHS_3;
    // Timer_A OUT2
 
 
enum ADC10.SREF_t

ADC10 Reference Select 0

XDCscript usage meta-domain
values of type ADC10.SREF_t
    const ADC10.SREF_0;
    // VR+ = VCC and VR- = VSS
    const ADC10.SREF_1;
    // VR+ = VREF+ and VR- = VSS
    const ADC10.SREF_2;
    // VR+ = VeREF+ and VR- = VSS
    const ADC10.SREF_3;
    // VR+ = Buffered VeREF+ and VR- = VSS
    const ADC10.SREF_4;
    // VR+ = VCC and VR- = VREF-/ VeREF-
    const ADC10.SREF_5;
    // VR+ = VREF+ and VR- = VREF-/ VeREF-
    const ADC10.SREF_6;
    // VR+ = VeREF+ and VR- = VREF-/ VeREF-
    const ADC10.SREF_7;
    // VR+ = Buffered VeREF+ and VR- = VREF-/ VeREF-
 
 
struct ADC10.ADC10CTL0_t

ADC10 Control Register 0

XDCscript usage meta-domain
var obj = new ADC10.ADC10CTL0_t;
 
    obj.ADC10SC = ADC10.ADC10SC_t  ...
    // Start conversion. Software-controlled sample-and-conversion start. ADC10SC and ENC may be set together with one instruction. ADC10SC is reset automatically. 0 No sample-and-conversion start 1 Start sample-and-conversion
    obj.ENC = ADC10.ENC_t  ...
    // Enable conversion 0 ADC10 disabled 1 ADC10 enabled
    obj.ADC10IFG = ADC10.ADC10IFG_t  ...
    // ADC10 interrupt flag. This bit is set if ADC10MEM is loaded with a conversion result. It is automatically reset when the interrupt request is accepted, or it may be reset by software. When using the DTC this flag is set when a block of transfers is completed. 0 No interrupt pending 1 Interrupt pending
    obj.ADC10IE = ADC10.ADC10IE_t  ...
    // ADC10 interrupt enable 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC10ON = ADC10.ADC10ON_t  ...
    // ADC10 on 0 ADC10 off 1 ADC10 on
    obj.REFON = ADC10.REFON_t  ...
    // Reference generator on 0 Reference off 1 Reference on
    obj.REF2_5V = ADC10.REF2_5V_t  ...
    // Reference-generator voltage. REFON must also be set. 0 1.5 V 1 2.5 V
    obj.MSC = ADC10.MSC_t  ...
    // Multiple sample and conversion. Valid only for sequence or repeated modes. 0 The sampling requires a rising edge of the SHI signal to trigger each sample-and-conversion. 1 The first rising edge of the SHI signal triggers the sampling timer, but further sample-and-conversions are performed automatically as soon as the prior conversion is completed
    obj.REFBURST = ADC10.REFBURST_t  ...
    // Reference burst. 0 Reference buffer on continuously 1 Reference buffer on only during sample-and-conversion
    obj.REFOUT = ADC10.REFOUT_t  ...
    // Reference output 0 Reference output off 1 Reference output on
    obj.ADC10SR = ADC10.ADC10SR_t  ...
    // ADC10 sampling rate. This bit selects the reference buffer drive capability for the maximum sampling rate. Setting ADC10SR reduces the current consumption of the reference buffer. 0 Reference buffer supports up to ~200 ksps 1 Reference buffer supports up to ~50 ksps
    obj.ADC10SHT = ADC10.ADC10SHT_t  ...
    // ADC10 sample-and-hold time 00 4 x ADC10CLKs 01 8 x ADC10CLKs 10 16 x ADC10CLKs 11 64 x ADC10CLKs
    obj.SREF = ADC10.SREF_t  ...
    // Select reference 000 VR+ = VCC and VR- = VSS 001 VR+ = VREF+ and VR- = VSS 010 VR+ = VeREF+ and VR- = VSS 011 VR+ = Buffered VeREF+ and VR- = VSS 100 VR+ = VCC and VR- = VREF-/ VeREF- 101 VR+ = VREF+ and VR- = VREF-/ VeREF- 110 VR+ = VeREF+ and VR- = VREF-/ VeREF- 111 VR+ = Buffered VeREF+ and VR- = VREF-/ VeREF-
 
SEE
 
struct ADC10.ADC10CTL1_t

ADC10 Control Register 1

XDCscript usage meta-domain
var obj = new ADC10.ADC10CTL1_t;
 
    obj.ADC10BUSY = ADC10.ADC10BUSY_t  ...
    // ADC10 busy. This bit indicates an active sample or conversion operation 0 No operation is active. 1 A sequence, sample, or conversion is active
    obj.CONSEQ = ADC10.CONSEQ_t  ...
    // Conversion sequence mode select 00 Single-channel-single-conversion 01 Sequence-of-channels 10 Repeat-single-channel 11 Repeat-sequence-of-channels
    obj.ADC10SSEL = ADC10.ADC10SSEL_t  ...
    // ADC10 clock source select 00 ADC10OSC 01 ACLK 10 MCLK 11 SMCLK
    obj.ADC10DIV = ADC10.ADC10DIV_t  ...
    // ADC10 clock divider 000 /1 001 /2 010 /3 011 /4 100 /5 101 /6 110 /7 111 /8
    obj.ISSH = ADC10.ISSH_t  ...
    // Invert signal sample-and-hold 0 The sample-input signal is not inverted. 1 The sample-input signal is inverted
    obj.ADC10DF = ADC10.ADC10DF_t  ...
    // ADC10 data format 0 Straight binary 1 2s complement
    obj.SHS = ADC10.SHS_t  ...
    // Sample-and-hold source select 00 ADC10SC bit 01 Timer_A.OUT1 10 Timer_A.OUT0 11 Timer_A.OUT2 (Timer_A.OUT1 on MSP430x20x2 devices)
    obj.INCH = ADC10.INCH_t  ...
    // Input channel select. These bits select the channel for a single-conversion or the highest channel for a sequence of conversions. 0000 A0 0001 A1 0010 A2 0011 A3 0100 A4 0101 A5 0110 A6 0111 A7 1000 VeREF+ 1001 VREF-/VeREF- 1010 Temperature sensor 1011 (VCC ? VSS) / 2 1100 A12 1101 A13 1110 A14 1111 A15
 
SEE
 
struct ADC10.ADC10DTC0_t

Data Transfer Control Register 0

XDCscript usage meta-domain
var obj = new ADC10.ADC10DTC0_t;
 
    obj.ADC10TB = ADC10.ADC10TB_t  ...
    // ADC10 two-block mode 0 One-block transfer mode 1 Two-block transfer mode
    obj.ADC10CT = ADC10.ADC10CT_t  ...
    // ADC10 continuous transfer 0 Data transfer stops when one block (one-block mode) or two blocks (two-block mode) have completed. 1 Data is transferred continuously. DTC operation is stopped only if ADC10CT cleared, or ADC10SA is written to
 
SEE
 
struct ADC10.ForceSetDefaultRegister_t

Force Set Default Register

XDCscript usage meta-domain
var obj = new ADC10.ForceSetDefaultRegister_t;
 
    obj.register = String  ...
    obj.regForceSet = Bool  ...
 
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
 
ADC10.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
ADC10.getAll() returns IPeripheral.Instance[]
 
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
 
ADC10.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
ADC10.getRegisters() returns String[]
 
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new ADC10.Params;
// Instance config-params object
    params.ADC10AE0 = Bits16 0;
    // Analog (Input) Enable Control Register 0
    params.ADC10AE1 = Bits16 0;
    // Analog (Input) Enable Control Register 1
    params.ADC10CTL0 = ADC10.ADC10CTL0_t {
    // Control Register 0
        ADC10SC: ADC10.ADC10SC_OFF,
        ENC: ADC10.ENC_OFF,
        ADC10IFG: ADC10.ADC10IFG_OFF,
        ADC10IE: ADC10.ADC10IE_OFF,
        ADC10ON: ADC10.ADC10ON_OFF,
        REFON: ADC10.REFON_OFF,
        REF2_5V: ADC10.REF2_5V_OFF,
        MSC: ADC10.MSC_OFF,
        REFBURST: ADC10.REFBURST_OFF,
        REFOUT: ADC10.REFOUT_OFF,
        ADC10SR: ADC10.ADC10SR_OFF,
        ADC10SHT: ADC10.ADC10SHT_0,
        SREF: ADC10.SREF_0
    };
    params.ADC10CTL1 = ADC10.ADC10CTL1_t {
    // Control Register 1
        ADC10BUSY: ADC10.ADC10BUSY_OFF,
        CONSEQ: ADC10.CONSEQ_0,
        ADC10SSEL: ADC10.ADC10SSEL_0,
        ADC10DIV: ADC10.ADC10DIV_0,
        ISSH: ADC10.ISSH_OFF,
        ADC10DF: ADC10.ADC10DF_OFF,
        SHS: ADC10.SHS_0,
        INCH: ADC10.INCH_0
    };
    params.ADC10DTC0 = ADC10.ADC10DTC0_t {
    // Data Transfer Control Register 0
        ADC10TB: ADC10.ADC10TB_OFF,
        ADC10CT: ADC10.ADC10CT_OFF
    };
    params.ADC10DTC1 = Bits8 0;
    // Data Transfer Control Register 1
    params.ADC10SA = Bits16* 0x200;
    // Data Transfer Start Address
    params.forceSetDefaultRegister = ADC10.ForceSetDefaultRegister_t[] [
    // Determine if each Register needs to be forced set or not
        {
            register: "ADC10CTL0",
            regForceSet: false
        },
        {
            register: "ADC10CTL1",
            regForceSet: false
        },
        {
            register: "ADC10AE0",
            regForceSet: false
        },
        {
            register: "ADC10AE1",
            regForceSet: false
        },
        {
            register: "ADC10DTC0",
            regForceSet: false
        },
        {
            register: "ADC10DTC1",
            regForceSet: false
        },
        {
            register: "ADC10SA",
            regForceSet: false
        }
    ];
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
 
config ADC10.ADC10AE0  // instance

Analog (Input) Enable Control Register 0

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10AE0 = Bits16 0;
 
DETAILS
Bit n enables the corresponding pin for analog input. Bit 0 corresponds to A0, bit 1 corresponds to A1, ...
 
config ADC10.ADC10AE1  // instance

Analog (Input) Enable Control Register 1

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10AE1 = Bits16 0;
 
DETAILS
Bits 0, 1, 2, and 3 are reserved.
Starting with bit 4, bit n enables pin n+8 for analog input: Bit 4 corresponds to A12, bit 5 corresponds to A13, ...
 
config ADC10.ADC10CTL0  // instance

Control Register 0

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10CTL0 = ADC10.ADC10CTL0_t {
    ADC10SC: ADC10.ADC10SC_OFF,
    ENC: ADC10.ENC_OFF,
    ADC10IFG: ADC10.ADC10IFG_OFF,
    ADC10IE: ADC10.ADC10IE_OFF,
    ADC10ON: ADC10.ADC10ON_OFF,
    REFON: ADC10.REFON_OFF,
    REF2_5V: ADC10.REF2_5V_OFF,
    MSC: ADC10.MSC_OFF,
    REFBURST: ADC10.REFBURST_OFF,
    REFOUT: ADC10.REFOUT_OFF,
    ADC10SR: ADC10.ADC10SR_OFF,
    ADC10SHT: ADC10.ADC10SHT_0,
    SREF: ADC10.SREF_0
};
 
 
config ADC10.ADC10CTL1  // instance

Control Register 1

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10CTL1 = ADC10.ADC10CTL1_t {
    ADC10BUSY: ADC10.ADC10BUSY_OFF,
    CONSEQ: ADC10.CONSEQ_0,
    ADC10SSEL: ADC10.ADC10SSEL_0,
    ADC10DIV: ADC10.ADC10DIV_0,
    ISSH: ADC10.ISSH_OFF,
    ADC10DF: ADC10.ADC10DF_OFF,
    SHS: ADC10.SHS_0,
    INCH: ADC10.INCH_0
};
 
 
config ADC10.ADC10DTC0  // instance

Data Transfer Control Register 0

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10DTC0 = ADC10.ADC10DTC0_t {
    ADC10TB: ADC10.ADC10TB_OFF,
    ADC10CT: ADC10.ADC10CT_OFF
};
 
 
config ADC10.ADC10DTC1  // instance

Data Transfer Control Register 1

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10DTC1 = Bits8 0;
 
DETAILS
This register defines the number of transfers in each block: 0 implies DTC is disabled, 1 through 0xff are valid transfer counts.
 
config ADC10.ADC10SA  // instance

Data Transfer Start Address

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10SA = Bits16* 0x200;
 
 
config ADC10.forceSetDefaultRegister  // instance

Determine if each Register needs to be forced set or not

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
const params.forceSetDefaultRegister = ADC10.ForceSetDefaultRegister_t[] [
    {
        register: "ADC10CTL0",
        regForceSet: false
    },
    {
        register: "ADC10CTL1",
        regForceSet: false
    },
    {
        register: "ADC10AE0",
        regForceSet: false
    },
    {
        register: "ADC10AE1",
        regForceSet: false
    },
    {
        register: "ADC10DTC0",
        regForceSet: false
    },
    {
        register: "ADC10DTC1",
        regForceSet: false
    },
    {
        register: "ADC10SA",
        regForceSet: false
    }
];
 
 
config ADC10.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.name = String undefined;
 
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
 
config ADC10.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.owner = String undefined;
 
Instance Creation

XDCscript usage meta-domain
var params = new ADC10.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = ADC10.create(IClock.Instance clock, params);
// Create an instance-object
generated on Mon, 02 May 2011 23:05:41 GMT