enum Timer_B7.CAP_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.CAP_t
const Timer_B7.CAP_OFF;
const Timer_B7.CAP;
enum Timer_B7.CCIE_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.CCIE_t
const Timer_B7.CCIE_OFF;
const Timer_B7.CCIE;
enum Timer_B7.CCIFG_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.CCIFG_t
const Timer_B7.CCIFG_OFF;
const Timer_B7.CCIFG;
enum Timer_B7.CCIS_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.CCIS_t
const Timer_B7.CCIS_0;
// CCIxA
const Timer_B7.CCIS_1;
// CCIxB
const Timer_B7.CCIS_2;
// GND
const Timer_B7.CCIS_3;
// Vcc
enum Timer_B7.CCI_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.CCI_t
const Timer_B7.CCI_OFF;
const Timer_B7.CCI;
enum Timer_B7.CLLD_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.CLLD_t
const Timer_B7.CLLD_0;
const Timer_B7.CLLD_1;
const Timer_B7.CLLD_2;
const Timer_B7.CLLD_3;
enum Timer_B7.CM_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.CM_t
const Timer_B7.CM_0;
// No Capture
const Timer_B7.CM_1;
// Rising Edge
const Timer_B7.CM_2;
// Falling Edge
const Timer_B7.CM_3;
// Both Edges
enum Timer_B7.CNTL_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.CNTL_t
const Timer_B7.CNTL_0;
// 16-bit, TBR(max) = 0FFFFh
const Timer_B7.CNTL_1;
// 12-bit, TBR(max) = 0FFFh
const Timer_B7.CNTL_2;
// 10-bit, TBR(max) = 03FFh
const Timer_B7.CNTL_3;
// 8-bit, TBR(max) = 0FFh
enum Timer_B7.COV_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.COV_t
const Timer_B7.COV_OFF;
const Timer_B7.COV;
enum Timer_B7.ID_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.ID_t
const Timer_B7.ID_0;
// Divider - /1
const Timer_B7.ID_1;
// Divider - /2
const Timer_B7.ID_2;
// Divider - /4
const Timer_B7.ID_3;
// Divider - /8
enum Timer_B7.IVValues |
![](../../../../../Arrow_up.png) |
TB7IV Definitions
XDCscript usage |
meta-domain |
values of type Timer_B7.IVValues
const Timer_B7.TBIV_NONE;
// No Interrupt pending
const Timer_B7.TBIV_TBCCR1;
// TBCCR1_CCIFG
const Timer_B7.TBIV_TBCCR2;
// TBCCR2_CCIFG
const Timer_B7.TBIV_TBCCR3;
// TBCCR3_CCIFG
const Timer_B7.TBIV_TBCCR4;
// TBCCR4_CCIFG
const Timer_B7.TBIV_TBCCR5;
// TBCCR5_CCIFG
const Timer_B7.TBIV_TBCCR6;
// TBCCR6_CCIFG
const Timer_B7.TBIV_TBIFG;
// TBIFG
enum Timer_B7.MC_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.MC_t
const Timer_B7.MC_0;
// Stop Mode
const Timer_B7.MC_1;
// Up Mode
const Timer_B7.MC_2;
// Continuous Mode
const Timer_B7.MC_3;
// Up/Down Mode
enum Timer_B7.OUTMOD_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.OUTMOD_t
const Timer_B7.OUTMOD_0;
// PWM output mode: 0 - OUT bit value
const Timer_B7.OUTMOD_1;
// PWM output mode: 1 - Set
const Timer_B7.OUTMOD_2;
// PWM output mode: 2 - PWM toggle/reset
const Timer_B7.OUTMOD_3;
// PWM output mode: 3 - PWM set/reset
const Timer_B7.OUTMOD_4;
// PWM output mode: 4 - Toggle
const Timer_B7.OUTMOD_5;
// PWM output mode: 5 - Reset
const Timer_B7.OUTMOD_6;
// PWM output mode: 6 - PWM toggle/set
const Timer_B7.OUTMOD_7;
// PWM output mode: 7 - PWM reset/set
enum Timer_B7.OUT_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.OUT_t
const Timer_B7.OUT_OFF;
const Timer_B7.OUT;
enum Timer_B7.SCCI_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.SCCI_t
const Timer_B7.SCCI_OFF;
const Timer_B7.SCCI;
enum Timer_B7.SCS_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.SCS_t
const Timer_B7.SCS_OFF;
const Timer_B7.SCS;
enum Timer_B7.TBCLGRP_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.TBCLGRP_t
const Timer_B7.TBCLGRP_0;
const Timer_B7.TBCLGRP_1;
const Timer_B7.TBCLGRP_2;
const Timer_B7.TBCLGRP_3;
enum Timer_B7.TBCLR_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.TBCLR_t
const Timer_B7.TBCLR_OFF;
const Timer_B7.TBCLR;
enum Timer_B7.TBIE_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.TBIE_t
const Timer_B7.TBIE_OFF;
const Timer_B7.TBIE;
enum Timer_B7.TBIFG_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.TBIFG_t
const Timer_B7.TBIFG_OFF;
const Timer_B7.TBIFG;
enum Timer_B7.TBSSEL_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B7.TBSSEL_t
const Timer_B7.TBSSEL_0;
// TBCLK
const Timer_B7.TBSSEL_1;
// ACLK
const Timer_B7.TBSSEL_2;
// SMCLK
const Timer_B7.TBSSEL_3;
// INCLK
struct Timer_B7.ForceSetDefaultRegister_t |
![](../../../../../Arrow_up.png) |
Force Set Default Register
XDCscript usage |
meta-domain |
var obj = new Timer_B7.ForceSetDefaultRegister_t;
obj.register = String ...
obj.regForceSet = Bool ...
DETAILS
Type to store if each register needs to be forced initialized
even if the register is in default state.
SEE
struct Timer_B7.TBCCTLx_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var obj = new Timer_B7.TBCCTLx_t;
// Capture mode
00 No capture
01 Capture on rising edge
10 Capture on falling edge
11 Capture on both rising and falling edges
// Capture/compare input select. These bits select the TBCCRx input signal.
See the device-specific data sheet for specific signal connections.
00 CCIxA
01 CCIxB
10 GND
11 VCC
// Synchronize capture source. This bit is used to synchronize the capture input
signal with the timer clock.
0 Asynchronous capture
1 Synchronous capture
// Compare latch load. These bits select the compare latch load event.
00 TBCLx loads on write to TBCCRx
01 TBCLx loads when TBR counts to 0
10 TBCLx loads when TBR counts to 0 (up or continuous mode)
TBCLx loads when TBR counts to TBCL0 or to 0 (up/down mode)
11 TBCLx loads when TBR counts to TBCLx
// Capture mode
0 Compare mode
1 Capture mode
// Output mode. Modes 2, 3, 6, and 7 are not useful for TBCL0 because EQUx
= EQU0.
000 OUT bit value
001 Set
010 Toggle/reset
011 Set/reset
100 Toggle
101 Reset
110 Toggle/set
111 Reset/set
// Capture/compare interrupt enable. This bit enables the interrupt request of
the corresponding CCIFG flag.
0 Interrupt disabled
1 Interrupt enabled
// Capture/compare input. The selected input signal can be read by this bit
// Output. For output mode 0, this bit directly controls the state of the output.
0 Output low
1 Output high
// Capture overflow. This bit indicates a capture overflow occurred. COV must
be reset with software.
0 No capture overflow occurred
1 Capture overflow occurred
// Capture/compare interrupt flag
0 No interrupt pending
1 Interrupt pending
struct Timer_B7.TBCTL_t |
![](../../../../../Arrow_up.png) |
Timer_B Control Register
XDCscript usage |
meta-domain |
var obj = new Timer_B7.TBCTL_t;
// TBCLx group
00 Each TBCLx latch loads independently
01 TBCL1+TBCL2 (TBCCR1 CLLDx bits control the update)
TBCL3+TBCL4 (TBCCR3 CLLDx bits control the update)
TBCL5+TBCL6 (TBCCR5 CLLDx bits control the update)
TBCL0 independent
10 TBCL1+TBCL2+TBCL3 (TBCCR1 CLLDx bits control the update)
TBCL4+TBCL5+TBCL6 (TBCCR4 CLLDx bits control the update)
TBCL0 independent
11 TBCL0+TBCL1+TBCL2+TBCL3+TBCL4+TBCL5+TBCL6
(TBCCR1 CLLDx bits control the update)
// Counter Length
00 16-bit, TBR(max) = 0FFFFh
01 12-bit, TBR(max) = 0FFFh
10 10-bit, TBR(max) = 03FFh
11 8-bit, TBR(max) = 0FFh
// Timer_B clock source select.
00 TBCLK
01 ACLK
10 SMCLK
11 Inverted TBCLK
// Input divider. These bits select the divider for the input clock.
00 /1
01 /2
10 /4
11 /8
// Mode control. Setting MCx = 00h when Timer_B is not in use conserves
power.
00 Stop mode: the timer is halted
01 Up mode: the timer counts up to TBCL0
10 Continuous mode: the timer counts up to the value set by CNTLx
11 Up/down mode: the timer counts up to TBCL0 and down to 0000h
// Timer_B clear. Setting this bit resets TBR, the clock divider, and the count
direction. The TBCLR bit is automatically reset and is always read as zero
// Timer_B interrupt enable. This bit enables the TBIFG interrupt request.
0 Interrupt disabled
1 Interrupt enabled
// Timer_B interrupt flag.
0 No interrupt pending
1 Interrupt pending
SEE
Timer_B7.addPeripheralsMap() // module-wide |
![](../../../../../Arrow_up.png) |
Create a map of all peripherals available on a device
XDCscript usage |
meta-domain |
ARGUMENTS
DETAILS
The config parameter
peripherals is by default undefined in an
xdc.platform.ICpuDataSheet instance. This function gathers
all instance configuration parameters that are of the type
xdc.platform.IPeripheral into the map
peripherals.
Timer_B7.getAll() // module-wide |
![](../../../../../Arrow_up.png) |
Find all peripherals of a certain type
XDCscript usage |
meta-domain |
DETAILS
The type of the peripherals returned is defined by the type of the
caller.
RETURNS
Returns an array of IPeripheral instances
Timer_B7.getRegisters() // module-wide |
![](../../../../../Arrow_up.png) |
Find all registers defined by the peripheral
XDCscript usage |
meta-domain |
Timer_B7.getRegisters() returns String[]
RETURNS
Returns an array of register names
Instance Config Parameters |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
// Instance config-params object
params.INCLK = Float 0;
// Timer_B INCLK
params.TBCCR0 = Int 0;
// TBCCR0, Timer_B Capture/Compare Register 0
params.TBCCR1 = Int 0;
// TBCCR1, Timer_B Capture/Compare Register 1
params.TBCCR2 = Int 0;
// TBCCR2, Timer_B Capture/Compare Register 2
params.TBCCR3 = Int 0;
// TBCCR3, Timer_B Capture/Compare Register 3
params.TBCCR4 = Int 0;
// TBCCR4, Timer_B Capture/Compare Register 4
params.TBCCR5 = Int 0;
// TBCCR5, Timer_B Capture/Compare Register 5
params.TBCCR6 = Int 0;
// TBCCR6, Timer_B Capture/Compare Register 6
// TBCCTL0, Capture/Compare Control Register 0
};
// TBCCTL1, Capture/Compare Control Register 1
};
// TBCCTL2, Capture/Compare Control Register 2
};
// TBCCTL3, Capture/Compare Control Register 3
};
// TBCCTL4, Capture/Compare Control Register 4
};
// TBCCTL5, Capture/Compare Control Register 5
};
// TBCCTL6, Capture/Compare Control Register 6
};
params.TBCLK = Float 0;
// Timer_B TBCLK
// TBCTL, Timer_B7 Control Register
};
params.baseAddr = UInt undefined;
// Address of the peripheral's control register
// Determine if each Register needs to be forced set or not
{
register: "TBCTL",
regForceSet: false
},
{
register: "TBCCTL0",
regForceSet: false
},
{
register: "TBCCTL1",
regForceSet: false
},
{
register: "TBCCTL2",
regForceSet: false
},
{
register: "TBCCTL3",
regForceSet: false
},
{
register: "TBCCTL4",
regForceSet: false
},
{
register: "TBCCTL5",
regForceSet: false
},
{
register: "TBCCTL6",
regForceSet: false
},
{
register: "TBCCR0",
regForceSet: false
},
{
register: "TBCCR1",
regForceSet: false
},
{
register: "TBCCR2",
regForceSet: false
},
{
register: "TBCCR3",
regForceSet: false
},
{
register: "TBCCR4",
regForceSet: false
},
{
register: "TBCCR5",
regForceSet: false
},
{
register: "TBCCR6",
regForceSet: false
}
];
params.intNum = UInt undefined;
// Interrupt source number
params.name = String undefined;
// Specific peripheral name given by the device
params.owner = String undefined;
// String specifying the entity that manages the peripheral
config Timer_B7.INCLK // instance |
![](../../../../../Arrow_up.png) |
Timer_B INCLK
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.INCLK = Float 0;
config Timer_B7.TBCCR0 // instance |
![](../../../../../Arrow_up.png) |
TBCCR0, Timer_B Capture/Compare Register 0
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.TBCCR0 = Int 0;
config Timer_B7.TBCCR1 // instance |
![](../../../../../Arrow_up.png) |
TBCCR1, Timer_B Capture/Compare Register 1
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.TBCCR1 = Int 0;
config Timer_B7.TBCCR2 // instance |
![](../../../../../Arrow_up.png) |
TBCCR2, Timer_B Capture/Compare Register 2
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.TBCCR2 = Int 0;
config Timer_B7.TBCCR3 // instance |
![](../../../../../Arrow_up.png) |
TBCCR3, Timer_B Capture/Compare Register 3
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.TBCCR3 = Int 0;
config Timer_B7.TBCCR4 // instance |
![](../../../../../Arrow_up.png) |
TBCCR4, Timer_B Capture/Compare Register 4
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.TBCCR4 = Int 0;
config Timer_B7.TBCCR5 // instance |
![](../../../../../Arrow_up.png) |
TBCCR5, Timer_B Capture/Compare Register 5
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.TBCCR5 = Int 0;
config Timer_B7.TBCCR6 // instance |
![](../../../../../Arrow_up.png) |
TBCCR6, Timer_B Capture/Compare Register 6
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.TBCCR6 = Int 0;
config Timer_B7.TBCCTL0 // instance |
![](../../../../../Arrow_up.png) |
TBCCTL0, Capture/Compare Control Register 0
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
};
config Timer_B7.TBCCTL1 // instance |
![](../../../../../Arrow_up.png) |
TBCCTL1, Capture/Compare Control Register 1
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
};
config Timer_B7.TBCCTL2 // instance |
![](../../../../../Arrow_up.png) |
TBCCTL2, Capture/Compare Control Register 2
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
};
config Timer_B7.TBCCTL3 // instance |
![](../../../../../Arrow_up.png) |
TBCCTL3, Capture/Compare Control Register 3
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
};
config Timer_B7.TBCCTL4 // instance |
![](../../../../../Arrow_up.png) |
TBCCTL4, Capture/Compare Control Register 4
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
};
config Timer_B7.TBCCTL5 // instance |
![](../../../../../Arrow_up.png) |
TBCCTL5, Capture/Compare Control Register 5
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
};
config Timer_B7.TBCCTL6 // instance |
![](../../../../../Arrow_up.png) |
TBCCTL6, Capture/Compare Control Register 6
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
};
config Timer_B7.TBCLK // instance |
![](../../../../../Arrow_up.png) |
Timer_B TBCLK
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.TBCLK = Float 0;
config Timer_B7.TBCTL // instance |
![](../../../../../Arrow_up.png) |
TBCTL, Timer_B7 Control Register
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
};
config Timer_B7.baseAddr // instance |
![](../../../../../Arrow_up.png) |
Address of the peripheral's control register
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.baseAddr = UInt undefined;
DETAILS
A peripheral's registers are commonly accessed through a structure
that defines the offsets of a particular register from the lowest
address mapped to a peripheral. That lowest address is specified by
this parameter.
config Timer_B7.forceSetDefaultRegister // instance |
![](../../../../../Arrow_up.png) |
Determine if each Register needs to be forced set or not
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
{
register: "TBCTL",
regForceSet: false
},
{
register: "TBCCTL0",
regForceSet: false
},
{
register: "TBCCTL1",
regForceSet: false
},
{
register: "TBCCTL2",
regForceSet: false
},
{
register: "TBCCTL3",
regForceSet: false
},
{
register: "TBCCTL4",
regForceSet: false
},
{
register: "TBCCTL5",
regForceSet: false
},
{
register: "TBCCTL6",
regForceSet: false
},
{
register: "TBCCR0",
regForceSet: false
},
{
register: "TBCCR1",
regForceSet: false
},
{
register: "TBCCR2",
regForceSet: false
},
{
register: "TBCCR3",
regForceSet: false
},
{
register: "TBCCR4",
regForceSet: false
},
{
register: "TBCCR5",
regForceSet: false
},
{
register: "TBCCR6",
regForceSet: false
}
];
config Timer_B7.intNum // instance |
![](../../../../../Arrow_up.png) |
Interrupt source number
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.intNum = UInt undefined;
config Timer_B7.name // instance |
![](../../../../../Arrow_up.png) |
Specific peripheral name given by the device
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.name = String undefined;
DETAILS
Devices can have more than one peripheral of the same type. In such
cases, device data sheets give different names to the instances of a
same peripheral. For example, the name for a timer module could be
TimerA3, and a device that has two such timers can name them TA0
and TA1.
config Timer_B7.owner // instance |
![](../../../../../Arrow_up.png) |
String specifying the entity that manages the peripheral
XDCscript usage |
meta-domain |
var params = new Timer_B7.Params;
...
params.owner = String undefined;
Instance Creation |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params =
new Timer_B7.
Params;
// Allocate instance config-params
params.config = ...
// Assign individual configs
// Create an instance-object
Timer_B7.getNumberOfTimers() // instance |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
inst.getNumberOfTimers() returns UChar