metaonly module ti.catalog.msp430.peripherals.timer.Timer_B3

MSP430 Timer_B timer

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/timer/Timer_B3.xdc
var Timer_B3 = xdc.useModule('ti.catalog.msp430.peripherals.timer.Timer_B3');
module-wide constants & types
    values of type Timer_B3.CAP_t// 
        const Timer_B3.CAP_OFF;
        const Timer_B3.CAP;
    values of type Timer_B3.CCIE_t// 
        const Timer_B3.CCIE_OFF;
        const Timer_B3.CCIE;
    values of type Timer_B3.CCIFG_t// 
        const Timer_B3.CCIFG_OFF;
        const Timer_B3.CCIFG;
    values of type Timer_B3.CCIS_t// 
        const Timer_B3.CCIS_0// CCIxA;
        const Timer_B3.CCIS_1// CCIxB;
        const Timer_B3.CCIS_2// GND;
        const Timer_B3.CCIS_3// Vcc;
    values of type Timer_B3.CCI_t// 
        const Timer_B3.CCI_OFF;
        const Timer_B3.CCI;
    values of type Timer_B3.CLLD_t// 
        const Timer_B3.CLLD_0;
        const Timer_B3.CLLD_1;
        const Timer_B3.CLLD_2;
        const Timer_B3.CLLD_3;
    values of type Timer_B3.CM_t// 
        const Timer_B3.CM_0// No Capture;
        const Timer_B3.CM_1// Rising Edge;
        const Timer_B3.CM_2// Falling Edge;
        const Timer_B3.CM_3// Both Edges;
    values of type Timer_B3.CNTL_t// 
    values of type Timer_B3.COV_t// 
        const Timer_B3.COV_OFF;
        const Timer_B3.COV;
    values of type Timer_B3.ID_t// 
        const Timer_B3.ID_0// Divider - /1;
        const Timer_B3.ID_1// Divider - /2;
        const Timer_B3.ID_2// Divider - /4;
        const Timer_B3.ID_3// Divider - /8;
        const Timer_B3.TBIV_TBCCR1// TBCCR1_CCIFG;
        const Timer_B3.TBIV_TBCCR2// TBCCR2_CCIFG;
        const Timer_B3.TBIV_6// Reserved;
        const Timer_B3.TBIV_8// Reserved;
        const Timer_B3.TBIV_TBIFG// TBIFG;
    values of type Timer_B3.MC_t// 
        const Timer_B3.MC_0// Stop Mode;
        const Timer_B3.MC_1// Up Mode;
        const Timer_B3.MC_2// Continuous Mode;
        const Timer_B3.MC_3// Up/Down Mode;
    values of type Timer_B3.OUTMOD_t// 
    values of type Timer_B3.OUT_t// 
        const Timer_B3.OUT_OFF;
        const Timer_B3.OUT;
    values of type Timer_B3.SCCI_t// 
        const Timer_B3.SCCI_OFF;
        const Timer_B3.SCCI;
    values of type Timer_B3.SCS_t// 
        const Timer_B3.SCS_OFF;
        const Timer_B3.SCS;
    values of type Timer_B3.TBCLGRP_t// 
        const Timer_B3.TBCLGRP_0;
        const Timer_B3.TBCLGRP_1;
        const Timer_B3.TBCLGRP_2;
        const Timer_B3.TBCLGRP_3;
    values of type Timer_B3.TBCLR_t// 
        const Timer_B3.TBCLR_OFF;
        const Timer_B3.TBCLR;
    values of type Timer_B3.TBIE_t// 
        const Timer_B3.TBIE_OFF;
        const Timer_B3.TBIE;
    values of type Timer_B3.TBIFG_t// 
        const Timer_B3.TBIFG_OFF;
        const Timer_B3.TBIFG;
    values of type Timer_B3.TBSSEL_t// 
        const Timer_B3.TBSSEL_0// TBCLK;
        const Timer_B3.TBSSEL_1// ACLK;
        const Timer_B3.TBSSEL_2// SMCLK;
        const Timer_B3.TBSSEL_3// INCLK;
        obj.register = String  ...
        obj.regForceSet = Bool  ...
    var obj = new Timer_B3.TBCCTLx_t// ;
module-wide functions
per-instance config parameters
    var params = new Timer_B3.Params// Instance config-params object;
        params.INCLK// Timer_B INCLK = Float 0;
        CM: ITimer_B.CM_0,
        CCIS: ITimer_B.CCIS_0,
        SCS: ITimer_B.SCS_OFF,
        CLLD: ITimer_B.CLLD_0,
        CAP: ITimer_B.CAP_OFF,
        OUTMOD: ITimer_B.OUTMOD_0,
        CCIE: ITimer_B.CCIE_OFF,
        CCI: ITimer_B.CCI_OFF,
        OUT: ITimer_B.OUT_OFF,
        COV: ITimer_B.COV_OFF,
        CCIFG: ITimer_B.CCIFG_OFF
    };
        CM: ITimer_B.CM_0,
        CCIS: ITimer_B.CCIS_0,
        SCS: ITimer_B.SCS_OFF,
        CLLD: ITimer_B.CLLD_0,
        CAP: ITimer_B.CAP_OFF,
        OUTMOD: ITimer_B.OUTMOD_0,
        CCIE: ITimer_B.CCIE_OFF,
        CCI: ITimer_B.CCI_OFF,
        OUT: ITimer_B.OUT_OFF,
        COV: ITimer_B.COV_OFF,
        CCIFG: ITimer_B.CCIFG_OFF
    };
        CM: ITimer_B.CM_0,
        CCIS: ITimer_B.CCIS_0,
        SCS: ITimer_B.SCS_OFF,
        CLLD: ITimer_B.CLLD_0,
        CAP: ITimer_B.CAP_OFF,
        OUTMOD: ITimer_B.OUTMOD_0,
        CCIE: ITimer_B.CCIE_OFF,
        CCI: ITimer_B.CCI_OFF,
        OUT: ITimer_B.OUT_OFF,
        COV: ITimer_B.COV_OFF,
        CCIFG: ITimer_B.CCIFG_OFF
    };
        params.TBCLK// Timer_B TBCLK = Float 0;
        TBCLGRP: ITimer_B.TBCLGRP_0,
        CNTL: ITimer_B.CNTL_0,
        TBSSEL: ITimer_B.TBSSEL_0,
        ID: ITimer_B.ID_0,
        MC: ITimer_B.MC_0,
        TBCLR: ITimer_B.TBCLR_OFF,
        TBIE: ITimer_B.TBIE_OFF,
        TBIFG: ITimer_B.TBIFG_OFF
    };
        params.baseAddr// Address of the peripheral's control register = UInt undefined;
        {
            register: "TBCTL",
            regForceSet: false
        },
        {
            register: "TBCCTL0",
            regForceSet: false
        },
        {
            register: "TBCCTL1",
            regForceSet: false
        },
        {
            register: "TBCCTL2",
            regForceSet: false
        },
        {
            register: "TBCCR0",
            regForceSet: false
        },
        {
            register: "TBCCR1",
            regForceSet: false
        },
        {
            register: "TBCCR2",
            regForceSet: false
        }
    ];
        params.intNum// Interrupt source number = UInt undefined;
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance creation
    var inst = Timer_B3.create// Create an instance-object(IClock.Instance clock, params);
per-instance functions
    inst.getNumberOfTimers// () returns UChar
 
enum Timer_B3.CAP_t
XDCscript usage meta-domain
values of type Timer_B3.CAP_t
    const Timer_B3.CAP_OFF;
    const Timer_B3.CAP;
enum Timer_B3.CCIE_t
XDCscript usage meta-domain
values of type Timer_B3.CCIE_t
    const Timer_B3.CCIE_OFF;
    const Timer_B3.CCIE;
enum Timer_B3.CCIFG_t
XDCscript usage meta-domain
values of type Timer_B3.CCIFG_t
    const Timer_B3.CCIFG_OFF;
    const Timer_B3.CCIFG;
enum Timer_B3.CCIS_t
XDCscript usage meta-domain
values of type Timer_B3.CCIS_t
    const Timer_B3.CCIS_0;
    // CCIxA
    const Timer_B3.CCIS_1;
    // CCIxB
    const Timer_B3.CCIS_2;
    // GND
    const Timer_B3.CCIS_3;
    // Vcc
enum Timer_B3.CCI_t
XDCscript usage meta-domain
values of type Timer_B3.CCI_t
    const Timer_B3.CCI_OFF;
    const Timer_B3.CCI;
enum Timer_B3.CLLD_t
XDCscript usage meta-domain
values of type Timer_B3.CLLD_t
    const Timer_B3.CLLD_0;
    const Timer_B3.CLLD_1;
    const Timer_B3.CLLD_2;
    const Timer_B3.CLLD_3;
enum Timer_B3.CM_t
XDCscript usage meta-domain
values of type Timer_B3.CM_t
    const Timer_B3.CM_0;
    // No Capture
    const Timer_B3.CM_1;
    // Rising Edge
    const Timer_B3.CM_2;
    // Falling Edge
    const Timer_B3.CM_3;
    // Both Edges
enum Timer_B3.CNTL_t
XDCscript usage meta-domain
values of type Timer_B3.CNTL_t
    const Timer_B3.CNTL_0;
    // 16-bit, TBR(max) = 0FFFFh
    const Timer_B3.CNTL_1;
    // 12-bit, TBR(max) = 0FFFh
    const Timer_B3.CNTL_2;
    // 10-bit, TBR(max) = 03FFh
    const Timer_B3.CNTL_3;
    // 8-bit, TBR(max) = 0FFh
enum Timer_B3.COV_t
XDCscript usage meta-domain
values of type Timer_B3.COV_t
    const Timer_B3.COV_OFF;
    const Timer_B3.COV;
enum Timer_B3.ID_t
XDCscript usage meta-domain
values of type Timer_B3.ID_t
    const Timer_B3.ID_0;
    // Divider - /1
    const Timer_B3.ID_1;
    // Divider - /2
    const Timer_B3.ID_2;
    // Divider - /4
    const Timer_B3.ID_3;
    // Divider - /8
enum Timer_B3.IVValues

TB3IV Definitions

XDCscript usage meta-domain
values of type Timer_B3.IVValues
    const Timer_B3.TBIV_NONE;
    // No Interrupt pending
    const Timer_B3.TBIV_TBCCR1;
    // TBCCR1_CCIFG
    const Timer_B3.TBIV_TBCCR2;
    // TBCCR2_CCIFG
    const Timer_B3.TBIV_6;
    // Reserved
    const Timer_B3.TBIV_8;
    // Reserved
    const Timer_B3.TBIV_TBIFG;
    // TBIFG
enum Timer_B3.MC_t
XDCscript usage meta-domain
values of type Timer_B3.MC_t
    const Timer_B3.MC_0;
    // Stop Mode
    const Timer_B3.MC_1;
    // Up Mode
    const Timer_B3.MC_2;
    // Continuous Mode
    const Timer_B3.MC_3;
    // Up/Down Mode
enum Timer_B3.OUTMOD_t
XDCscript usage meta-domain
values of type Timer_B3.OUTMOD_t
    const Timer_B3.OUTMOD_0;
    // PWM output mode: 0 - OUT bit value
    const Timer_B3.OUTMOD_1;
    // PWM output mode: 1 - Set
    const Timer_B3.OUTMOD_2;
    // PWM output mode: 2 - PWM toggle/reset
    const Timer_B3.OUTMOD_3;
    // PWM output mode: 3 - PWM set/reset
    const Timer_B3.OUTMOD_4;
    // PWM output mode: 4 - Toggle
    const Timer_B3.OUTMOD_5;
    // PWM output mode: 5 - Reset
    const Timer_B3.OUTMOD_6;
    // PWM output mode: 6 - PWM toggle/set
    const Timer_B3.OUTMOD_7;
    // PWM output mode: 7 - PWM reset/set
enum Timer_B3.OUT_t
XDCscript usage meta-domain
values of type Timer_B3.OUT_t
    const Timer_B3.OUT_OFF;
    const Timer_B3.OUT;
enum Timer_B3.SCCI_t
XDCscript usage meta-domain
values of type Timer_B3.SCCI_t
    const Timer_B3.SCCI_OFF;
    const Timer_B3.SCCI;
enum Timer_B3.SCS_t
XDCscript usage meta-domain
values of type Timer_B3.SCS_t
    const Timer_B3.SCS_OFF;
    const Timer_B3.SCS;
enum Timer_B3.TBCLGRP_t
XDCscript usage meta-domain
values of type Timer_B3.TBCLGRP_t
    const Timer_B3.TBCLGRP_0;
    const Timer_B3.TBCLGRP_1;
    const Timer_B3.TBCLGRP_2;
    const Timer_B3.TBCLGRP_3;
enum Timer_B3.TBCLR_t
XDCscript usage meta-domain
values of type Timer_B3.TBCLR_t
    const Timer_B3.TBCLR_OFF;
    const Timer_B3.TBCLR;
enum Timer_B3.TBIE_t
XDCscript usage meta-domain
values of type Timer_B3.TBIE_t
    const Timer_B3.TBIE_OFF;
    const Timer_B3.TBIE;
enum Timer_B3.TBIFG_t
XDCscript usage meta-domain
values of type Timer_B3.TBIFG_t
    const Timer_B3.TBIFG_OFF;
    const Timer_B3.TBIFG;
enum Timer_B3.TBSSEL_t
XDCscript usage meta-domain
values of type Timer_B3.TBSSEL_t
    const Timer_B3.TBSSEL_0;
    // TBCLK
    const Timer_B3.TBSSEL_1;
    // ACLK
    const Timer_B3.TBSSEL_2;
    // SMCLK
    const Timer_B3.TBSSEL_3;
    // INCLK
struct Timer_B3.ForceSetDefaultRegister_t

Force Set Default Register

XDCscript usage meta-domain
var obj = new Timer_B3.ForceSetDefaultRegister_t;
 
    obj.register = String  ...
    obj.regForceSet = Bool  ...
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
struct Timer_B3.TBCCTLx_t
XDCscript usage meta-domain
var obj = new Timer_B3.TBCCTLx_t;
 
    obj.CM = ITimer_B.CM_t  ...
    // Capture mode 00 No capture 01 Capture on rising edge 10 Capture on falling edge 11 Capture on both rising and falling edges
    obj.CCIS = ITimer_B.CCIS_t  ...
    // Capture/compare input select. These bits select the TBCCRx input signal. See the device-specific data sheet for specific signal connections. 00 CCIxA 01 CCIxB 10 GND 11 VCC
    obj.SCS = ITimer_B.SCS_t  ...
    // Synchronize capture source. This bit is used to synchronize the capture input signal with the timer clock. 0 Asynchronous capture 1 Synchronous capture
    obj.CLLD = ITimer_B.CLLD_t  ...
    // Compare latch load. These bits select the compare latch load event. 00 TBCLx loads on write to TBCCRx 01 TBCLx loads when TBR counts to 0 10 TBCLx loads when TBR counts to 0 (up or continuous mode) TBCLx loads when TBR counts to TBCL0 or to 0 (up/down mode) 11 TBCLx loads when TBR counts to TBCLx
    obj.CAP = ITimer_B.CAP_t  ...
    // Capture mode 0 Compare mode 1 Capture mode
    obj.OUTMOD = ITimer_B.OUTMOD_t  ...
    // Output mode. Modes 2, 3, 6, and 7 are not useful for TBCL0 because EQUx = EQU0. 000 OUT bit value 001 Set 010 Toggle/reset 011 Set/reset 100 Toggle 101 Reset 110 Toggle/set 111 Reset/set
    obj.CCIE = ITimer_B.CCIE_t  ...
    // Capture/compare interrupt enable. This bit enables the interrupt request of the corresponding CCIFG flag. 0 Interrupt disabled 1 Interrupt enabled
    obj.CCI = ITimer_B.CCI_t  ...
    // Capture/compare input. The selected input signal can be read by this bit
    obj.OUT = ITimer_B.OUT_t  ...
    // Output. For output mode 0, this bit directly controls the state of the output. 0 Output low 1 Output high
    obj.COV = ITimer_B.COV_t  ...
    // Capture overflow. This bit indicates a capture overflow occurred. COV must be reset with software. 0 No capture overflow occurred 1 Capture overflow occurred
    obj.CCIFG = ITimer_B.CCIFG_t  ...
    // Capture/compare interrupt flag 0 No interrupt pending 1 Interrupt pending
struct Timer_B3.TBCTL_t

Timer_B Control Register

XDCscript usage meta-domain
var obj = new Timer_B3.TBCTL_t;
 
    obj.TBCLGRP = ITimer_B.TBCLGRP_t  ...
    // TBCLx group 00 Each TBCLx latch loads independently 01 TBCL1+TBCL2 (TBCCR1 CLLDx bits control the update) TBCL3+TBCL4 (TBCCR3 CLLDx bits control the update) TBCL5+TBCL6 (TBCCR5 CLLDx bits control the update) TBCL0 independent 10 TBCL1+TBCL2+TBCL3 (TBCCR1 CLLDx bits control the update) TBCL4+TBCL5+TBCL6 (TBCCR4 CLLDx bits control the update) TBCL0 independent 11 TBCL0+TBCL1+TBCL2+TBCL3+TBCL4+TBCL5+TBCL6 (TBCCR1 CLLDx bits control the update)
    obj.CNTL = ITimer_B.CNTL_t  ...
    // Counter Length 00 16-bit, TBR(max) = 0FFFFh 01 12-bit, TBR(max) = 0FFFh 10 10-bit, TBR(max) = 03FFh 11 8-bit, TBR(max) = 0FFh
    obj.TBSSEL = ITimer_B.TBSSEL_t  ...
    // Timer_B clock source select. 00 TBCLK 01 ACLK 10 SMCLK 11 Inverted TBCLK
    obj.ID = ITimer_B.ID_t  ...
    // Input divider. These bits select the divider for the input clock. 00 /1 01 /2 10 /4 11 /8
    obj.MC = ITimer_B.MC_t  ...
    // Mode control. Setting MCx = 00h when Timer_B is not in use conserves power. 00 Stop mode: the timer is halted 01 Up mode: the timer counts up to TBCL0 10 Continuous mode: the timer counts up to the value set by CNTLx 11 Up/down mode: the timer counts up to TBCL0 and down to 0000h
    obj.TBCLR = ITimer_B.TBCLR_t  ...
    // Timer_B clear. Setting this bit resets TBR, the clock divider, and the count direction. The TBCLR bit is automatically reset and is always read as zero
    obj.TBIE = ITimer_B.TBIE_t  ...
    // Timer_B interrupt enable. This bit enables the TBIFG interrupt request. 0 Interrupt disabled 1 Interrupt enabled
    obj.TBIFG = ITimer_B.TBIFG_t  ...
    // Timer_B interrupt flag. 0 No interrupt pending 1 Interrupt pending
SEE
Timer_B3.addPeripheralsMap()  // module-wide

Create a map of all peripherals available on a device

XDCscript usage meta-domain
Timer_B3.addPeripheralsMap(ICpuDataSheet.Instance cds) returns Void
ARGUMENTS
cds — an xdc.platform.ICpuDataSheet instance
DETAILS
The config parameter peripherals is by default undefined in an xdc.platform.ICpuDataSheet instance. This function gathers all instance configuration parameters that are of the type xdc.platform.IPeripheral into the map peripherals.
Timer_B3.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
Timer_B3.getAll() returns IPeripheral.Instance[]
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
Timer_B3.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
Timer_B3.getRegisters() returns String[]
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new Timer_B3.Params;
// Instance config-params object
    params.INCLK = Float 0;
    // Timer_B INCLK
    params.TBCCR0 = Int 0;
    // TBCCR0, Timer_B Capture/Compare Register 0
    params.TBCCR1 = Int 0;
    // TBCCR1, Timer_B Capture/Compare Register 1
    params.TBCCR2 = Int 0;
    // TBCCR2, Timer_B Capture/Compare Register 2
    params.TBCCTL0 = Timer_B3.TBCCTLx_t {
    // TBCCTL0, Capture/Compare Control Register 0
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
    params.TBCCTL1 = Timer_B3.TBCCTLx_t {
    // TBCCTL1, Capture/Compare Control Register 1
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
    params.TBCCTL2 = Timer_B3.TBCCTLx_t {
    // TBCCTL2, Capture/Compare Control Register 2
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
    params.TBCLK = Float 0;
    // Timer_B TBCLK
    params.TBCTL = Timer_B3.TBCTL_t {
    // TBCTL, Timer_B3 Control Register
    TBCLGRP: ITimer_B.TBCLGRP_0,
    CNTL: ITimer_B.CNTL_0,
    TBSSEL: ITimer_B.TBSSEL_0,
    ID: ITimer_B.ID_0,
    MC: ITimer_B.MC_0,
    TBCLR: ITimer_B.TBCLR_OFF,
    TBIE: ITimer_B.TBIE_OFF,
    TBIFG: ITimer_B.TBIFG_OFF
};
    params.baseAddr = UInt undefined;
    // Address of the peripheral's control register
    params.forceSetDefaultRegister = Timer_B3.ForceSetDefaultRegister_t[] [
    // Determine if each Register needs to be forced set or not
    {
        register: "TBCTL",
        regForceSet: false
    },
    {
        register: "TBCCTL0",
        regForceSet: false
    },
    {
        register: "TBCCTL1",
        regForceSet: false
    },
    {
        register: "TBCCTL2",
        regForceSet: false
    },
    {
        register: "TBCCR0",
        regForceSet: false
    },
    {
        register: "TBCCR1",
        regForceSet: false
    },
    {
        register: "TBCCR2",
        regForceSet: false
    }
];
    params.intNum = UInt undefined;
    // Interrupt source number
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
config Timer_B3.INCLK  // instance

Timer_B INCLK

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.INCLK = Float 0;
config Timer_B3.TBCCR0  // instance

TBCCR0, Timer_B Capture/Compare Register 0

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.TBCCR0 = Int 0;
config Timer_B3.TBCCR1  // instance

TBCCR1, Timer_B Capture/Compare Register 1

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.TBCCR1 = Int 0;
config Timer_B3.TBCCR2  // instance

TBCCR2, Timer_B Capture/Compare Register 2

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.TBCCR2 = Int 0;
config Timer_B3.TBCCTL0  // instance

TBCCTL0, Capture/Compare Control Register 0

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.TBCCTL0 = Timer_B3.TBCCTLx_t {
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
config Timer_B3.TBCCTL1  // instance

TBCCTL1, Capture/Compare Control Register 1

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.TBCCTL1 = Timer_B3.TBCCTLx_t {
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
config Timer_B3.TBCCTL2  // instance

TBCCTL2, Capture/Compare Control Register 2

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.TBCCTL2 = Timer_B3.TBCCTLx_t {
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
config Timer_B3.TBCLK  // instance

Timer_B TBCLK

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.TBCLK = Float 0;
config Timer_B3.TBCTL  // instance

TBCTL, Timer_B3 Control Register

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.TBCTL = Timer_B3.TBCTL_t {
    TBCLGRP: ITimer_B.TBCLGRP_0,
    CNTL: ITimer_B.CNTL_0,
    TBSSEL: ITimer_B.TBSSEL_0,
    ID: ITimer_B.ID_0,
    MC: ITimer_B.MC_0,
    TBCLR: ITimer_B.TBCLR_OFF,
    TBIE: ITimer_B.TBIE_OFF,
    TBIFG: ITimer_B.TBIFG_OFF
};
config Timer_B3.baseAddr  // instance

Address of the peripheral's control register

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.baseAddr = UInt undefined;
DETAILS
A peripheral's registers are commonly accessed through a structure that defines the offsets of a particular register from the lowest address mapped to a peripheral. That lowest address is specified by this parameter.
config Timer_B3.forceSetDefaultRegister  // instance

Determine if each Register needs to be forced set or not

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
const params.forceSetDefaultRegister = Timer_B3.ForceSetDefaultRegister_t[] [
    {
        register: "TBCTL",
        regForceSet: false
    },
    {
        register: "TBCCTL0",
        regForceSet: false
    },
    {
        register: "TBCCTL1",
        regForceSet: false
    },
    {
        register: "TBCCTL2",
        regForceSet: false
    },
    {
        register: "TBCCR0",
        regForceSet: false
    },
    {
        register: "TBCCR1",
        regForceSet: false
    },
    {
        register: "TBCCR2",
        regForceSet: false
    }
];
config Timer_B3.intNum  // instance

Interrupt source number

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.intNum = UInt undefined;
config Timer_B3.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.name = String undefined;
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
config Timer_B3.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new Timer_B3.Params;
  ...
params.owner = String undefined;
Instance Creation

XDCscript usage meta-domain
var params = new Timer_B3.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = Timer_B3.create(IClock.Instance clock, params);
// Create an instance-object
Timer_B3.getNumberOfTimers()  // instance
XDCscript usage meta-domain
inst.getNumberOfTimers() returns UChar
generated on Wed, 08 Dec 2010 20:09:05 GMT