This interface is defined to factor common data about TCI6487 and TCI6488
devices into a single place; they are all the same from the configuration
point of view.
module-wide config parameters
[
'l1PMode',
{
desc: "L1P Cache",
base: 0xE00000,
map: [
[
"0k",
0x0000
],
[
"4k",
0x1000
],
[
"8k",
0x2000
],
[
"16k",
0x4000
],
[
"32k",
0x8000
]
],
defaultValue: "32k",
memorySection: "L1PSRAM"
}
],
[
'l1DMode',
{
desc: "L1D Cache",
base: 0xF00000,
map: [
[
"0k",
0x0000
],
[
"4k",
0x1000
],
[
"8k",
0x2000
],
[
"16k",
0x4000
],
[
"32k",
0x8000
]
],
defaultValue: "32k",
memorySection: "L1DSRAM"
}
],
[
'l2Mode',
{
desc: "L2 Cache",
base: 0x00800000,
map: [
[
"0k",
0x0000
],
[
"32k",
0x8000
],
[
"64k",
0x10000
],
[
"128k",
0x20000
],
[
"256k",
0x40000
]
],
defaultValue: "0k",
memorySection: "L2RAM"
}
]
];
[
"0k",
0x0000
],
[
"4k",
0x1000
],
[
"8k",
0x2000
],
[
"16k",
0x4000
],
[
"32k",
0x8000
]
];
[
"0k",
0x00000
],
[
"32k",
0x08000
],
[
"64k",
0x10000
],
[
"128k",
0x20000
],
[
"256k",
0x40000
]
];
[
"ASYMGEM0L2RAM",
{
comment: "1536K L2 RAM/CACHE memory",
name: "L2RAM",
base: 0x00800000,
len: 0x00180000,
space: "code/data",
access: "RWX"
}
],
[
"ASYMGEM1L2RAM",
{
comment: "1024K L2 RAM/CACHE memory",
name: "L2RAM",
base: 0x00800000,
len: 0x00100000,
space: "code/data",
access: "RWX"
}
],
[
"ASYMGEM2L2RAM",
{
comment: "512K L2 RAM/CACHE memory",
name: "L2RAM",
base: 0x00800000,
len: 0x00080000,
space: "code/data",
access: "RWX"
}
],
[
"SYMGEML2RAM",
{
comment: "1024K L2 RAM/CACHE memory",
name: "L2RAM",
base: 0x00800000,
len: 0x00100000,
space: "code/data",
access: "RWX"
}
]
];
instance:
per-instance config parameters
[
"L1PSRAM",
{
comment: "Internal 32KB RAM/CACHE L1 program memory",
name: "L1PSRAM",
base: 0xE00000,
len: 0x008000,
space: "code",
access: "RWX"
}
],
[
"L1DSRAM",
{
comment: "Internal 32KB RAM/CACHE L1 data memory",
name: "L1DSRAM",
base: 0xF00000,
len: 0x008000,
space: "data",
access: "RW"
}
]
];
per-instance creation
per-instance functions
}
config ITMS320CTCI648x.cacheMap // module-wide |
|
[
'l1PMode',
{
desc: "L1P Cache",
base: 0xE00000,
map: [
[
"0k",
0x0000
],
[
"4k",
0x1000
],
[
"8k",
0x2000
],
[
"16k",
0x4000
],
[
"32k",
0x8000
]
],
defaultValue: "32k",
memorySection: "L1PSRAM"
}
],
[
'l1DMode',
{
desc: "L1D Cache",
base: 0xF00000,
map: [
[
"0k",
0x0000
],
[
"4k",
0x1000
],
[
"8k",
0x2000
],
[
"16k",
0x4000
],
[
"32k",
0x8000
]
],
defaultValue: "32k",
memorySection: "L1DSRAM"
}
],
[
'l2Mode',
{
desc: "L2 Cache",
base: 0x00800000,
map: [
[
"0k",
0x0000
],
[
"32k",
0x8000
],
[
"64k",
0x10000
],
[
"128k",
0x20000
],
[
"256k",
0x40000
]
],
defaultValue: "0k",
memorySection: "L2RAM"
}
]
];
config ITMS320CTCI648x.cacheSizeL1 // module-wide |
|
config Long cacheSizeL1[string] = [
[
"0k",
0x0000
],
[
"4k",
0x1000
],
[
"8k",
0x2000
],
[
"16k",
0x4000
],
[
"32k",
0x8000
]
];
config ITMS320CTCI648x.cacheSizeL2 // module-wide |
|
config Long cacheSizeL2[string] = [
[
"0k",
0x00000
],
[
"32k",
0x08000
],
[
"64k",
0x10000
],
[
"128k",
0x20000
],
[
"256k",
0x40000
]
];
config ITMS320CTCI648x.memBlock // module-wide |
|
[
"ASYMGEM0L2RAM",
{
comment: "1536K L2 RAM/CACHE memory",
name: "L2RAM",
base: 0x00800000,
len: 0x00180000,
space: "code/data",
access: "RWX"
}
],
[
"ASYMGEM1L2RAM",
{
comment: "1024K L2 RAM/CACHE memory",
name: "L2RAM",
base: 0x00800000,
len: 0x00100000,
space: "code/data",
access: "RWX"
}
],
[
"ASYMGEM2L2RAM",
{
comment: "512K L2 RAM/CACHE memory",
name: "L2RAM",
base: 0x00800000,
len: 0x00080000,
space: "code/data",
access: "RWX"
}
],
[
"SYMGEML2RAM",
{
comment: "1024K L2 RAM/CACHE memory",
name: "L2RAM",
base: 0x00800000,
len: 0x00100000,
space: "code/data",
access: "RWX"
}
]
];
config ITMS320CTCI648x.cpuCore // instance |
|
A string identifying the CPU Core
override config String cpuCore = "64x+";
DETAILS
This uniquely identifies the instruction set that the CPU can
decode and execute.
config ITMS320CTCI648x.cpuCoreRevision // instance |
|
A string that uniquely identifies a revision of the core
override config String cpuCoreRevision = "1.0";
config ITMS320CTCI648x.dataWordSize // instance |
|
The size of an int on the target in 8-bit bytes
override config Int dataWordSize = 4;
config ITMS320CTCI648x.deviceHeader // instance |
|
The optional header file that define device specific constants and
structures
config String deviceHeader;
config ITMS320CTCI648x.memMap // instance |
|
The default memory map for this device
[
"L1PSRAM",
{
comment: "Internal 32KB RAM/CACHE L1 program memory",
name: "L1PSRAM",
base: 0xE00000,
len: 0x008000,
space: "code",
access: "RWX"
}
],
[
"L1DSRAM",
{
comment: "Internal 32KB RAM/CACHE L1 data memory",
name: "L1DSRAM",
base: 0xF00000,
len: 0x008000,
space: "data",
access: "RW"
}
]
];
config ITMS320CTCI648x.minDataUnitSize // instance |
|
The minimum addressable data unit size in 8-bit bytes
override config Int minDataUnitSize = 1;
config ITMS320CTCI648x.minProgUnitSize // instance |
|
The minimum addressable program unit size in 8-bit bytes
override config Int minProgUnitSize = 1;
config ITMS320CTCI648x.peripherals // instance |
|
The map of peripherals available on the device
Instance Creation |
|
create(String revision);
// Create an instance-object
ARGUMENTS
revision
a string that identifies revision of the CPU to be
created.
DETAILS
A "data sheet" for a CPU allows one to get specific attributes
for a CPU programatically; e.g., the memory map of the CPU.
Notice that we don't specify CPU registers when we create a
a data-sheet; registers are provided as necessary to the other
functions defined in this interface. This allows one to more easily
get memory maps for several different setting of the registers,
for example.
ITMS320CTCI648x.getMemoryMap() // instance |
|
Get the memory map that corresponds to the values of the specified
registers
function getMemoryMap(registers);
ARGUMENTS
registers
a hash of named registers to values at the time
an executable is to be loaded (for example)
DETAILS
If a register is not specified and this register can affect the
memory map, the register is assumed to be set to its reset
value (the value of the register immediately after a CPU reset).
RETURNS
Returns an array of
xdc.platform.IPlatform.Memory
objects that represent the memory visible to an
executable running on the CPU.
ITMS320CTCI648x.getRegisterSet() // instance |
|
The set of valid register names for this CPU
function getRegisterSet();
DETAILS
This function returns the complete set of register names that may be
passed to the
getMemoryMap() function. This function is
only used to enable one to write a "requires contract" for the
getMemoryMap() function.
RETURNS
Returns an array of valid register names (strings) for
this device; only names from this array are valid keys
for the registers argument to
getMemoryMap().