enum ADC10.ADC10BUSY_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type ADC10.ADC10BUSY_t
const ADC10.ADC10BUSY_OFF;
// No operation is active
const ADC10.ADC10BUSY;
// A sequence, sample, or conversion is active
enum ADC10.ADC10CT_t |
![](../../../../../Arrow_up.png) |
Data transfer modes
XDCscript usage |
meta-domain |
values of type ADC10.ADC10CT_t
const ADC10.ADC10CT_OFF;
// Data is transferred is stopped after every conversion
const ADC10.ADC10CT;
// Data is transferred continuously after every conversion
SEE
enum ADC10.ADC10DF_t |
![](../../../../../Arrow_up.png) |
ADC10 output as 2's complement
XDCscript usage |
meta-domain |
values of type ADC10.ADC10DF_t
const ADC10.ADC10DF_OFF;
// ADC10 Data Format as binary
const ADC10.ADC10DF;
// ADC10 Data Format as 2's complement
enum ADC10.ADC10DIV_t |
![](../../../../../Arrow_up.png) |
ADC10 Clock Divider
XDCscript usage |
meta-domain |
values of type ADC10.ADC10DIV_t
const ADC10.ADC10DIV_0;
// Divide by 1
const ADC10.ADC10DIV_1;
// Divide by 2
const ADC10.ADC10DIV_2;
// Divide by 3
const ADC10.ADC10DIV_3;
// Divide by 4
const ADC10.ADC10DIV_4;
// Divide by 5
const ADC10.ADC10DIV_5;
// Divide by 6
const ADC10.ADC10DIV_6;
// Divide by 7
const ADC10.ADC10DIV_7;
// Divide by 8
enum ADC10.ADC10IE_t |
![](../../../../../Arrow_up.png) |
ADC10 Interrupt Enable
XDCscript usage |
meta-domain |
values of type ADC10.ADC10IE_t
const ADC10.ADC10IE_OFF;
// Disable ADC interrupt
const ADC10.ADC10IE;
// Enable ADC interrupt
enum ADC10.ADC10IFG_t |
![](../../../../../Arrow_up.png) |
ADC10 Interrupt Flag
XDCscript usage |
meta-domain |
values of type ADC10.ADC10IFG_t
const ADC10.ADC10IFG_OFF;
// Clear ADC interrupt flag
const ADC10.ADC10IFG;
// Set ADC interrupt flag
enum ADC10.ADC10ON_t |
![](../../../../../Arrow_up.png) |
ADC10 On/Enable
XDCscript usage |
meta-domain |
values of type ADC10.ADC10ON_t
const ADC10.ADC10ON_OFF;
// Switch Off ADC10
const ADC10.ADC10ON;
// Switch On ADC10
enum ADC10.ADC10SC_t |
![](../../../../../Arrow_up.png) |
ADC10 Start Conversion
XDCscript usage |
meta-domain |
values of type ADC10.ADC10SC_t
const ADC10.ADC10SC_OFF;
// No conversion
const ADC10.ADC10SC;
// Start ADC conversion manually
enum ADC10.ADC10SHT_t |
![](../../../../../Arrow_up.png) |
ADC10 Sample Hold Select 0
XDCscript usage |
meta-domain |
values of type ADC10.ADC10SHT_t
const ADC10.ADC10SHT_0;
// 4 x ADC10CLKs
const ADC10.ADC10SHT_1;
// 8 x ADC10CLKs
const ADC10.ADC10SHT_2;
// 16 x ADC10CLKs
const ADC10.ADC10SHT_3;
// 64 x ADC10CLKs
enum ADC10.ADC10SR_t |
![](../../../../../Arrow_up.png) |
ADC10 Sampling Rate 0:200ksps / 1:50ksps
XDCscript usage |
meta-domain |
values of type ADC10.ADC10SR_t
const ADC10.ADC10SR_OFF;
// Reference buffer supports up to ~200 ksps
const ADC10.ADC10SR;
// Reference buffer supports up to ~50 ksps
enum ADC10.ADC10SSEL_t |
![](../../../../../Arrow_up.png) |
ADC10 Clock Source
XDCscript usage |
meta-domain |
values of type ADC10.ADC10SSEL_t
const ADC10.ADC10SSEL_0;
// ADC10OSC
const ADC10.ADC10SSEL_1;
// ACLK
const ADC10.ADC10SSEL_2;
// MCLK
const ADC10.ADC10SSEL_3;
// SMCLK
enum ADC10.ADC10TB_t |
![](../../../../../Arrow_up.png) |
Block data transfer modes
XDCscript usage |
meta-domain |
values of type ADC10.ADC10TB_t
const ADC10.ADC10TB_OFF;
// One-block transfer mode
const ADC10.ADC10TB;
// Two-block transfer mode
SEE
enum ADC10.CONSEQ_t |
![](../../../../../Arrow_up.png) |
Types of conversion
XDCscript usage |
meta-domain |
values of type ADC10.CONSEQ_t
const ADC10.CONSEQ_0;
// Single channel single conversion
const ADC10.CONSEQ_1;
// Sequence of channels
const ADC10.CONSEQ_2;
// Repeat single channel
const ADC10.CONSEQ_3;
// Repeat sequence of channels
enum ADC10.ENC_t |
![](../../../../../Arrow_up.png) |
ADC10 Enable Conversion
XDCscript usage |
meta-domain |
values of type ADC10.ENC_t
const ADC10.ENC_OFF;
// Disable ADC
const ADC10.ENC;
// Enable ADC
enum ADC10.INCH_t |
![](../../../../../Arrow_up.png) |
ADC10 Channel Selection
XDCscript usage |
meta-domain |
values of type ADC10.INCH_t
const ADC10.INCH_0;
// ADC Channel 0
const ADC10.INCH_1;
// ADC Channel 1
const ADC10.INCH_2;
// ADC Channel 2
const ADC10.INCH_3;
// ADC Channel 3
const ADC10.INCH_4;
// ADC Channel 4
const ADC10.INCH_5;
// ADC Channel 5
const ADC10.INCH_6;
// ADC Channel 6
const ADC10.INCH_7;
// ADC Channel 7
const ADC10.INCH_8;
// ADC VeRef+
const ADC10.INCH_9;
// ADC VeRef-
const ADC10.INCH_10;
// Temperature Sensor
const ADC10.INCH_11;
// ADC convert VCC
const ADC10.INCH_12;
// ADC Channel 12
const ADC10.INCH_13;
// ADC Channel 13
const ADC10.INCH_14;
// ADC Channel 14
const ADC10.INCH_15;
// ADC Channel 15
enum ADC10.ISSH_t |
![](../../../../../Arrow_up.png) |
ADC10 input signal inversion
XDCscript usage |
meta-domain |
values of type ADC10.ISSH_t
const ADC10.ISSH_OFF;
// Input signal not inverted
const ADC10.ISSH;
// Input signal inverted
enum ADC10.MSC_t |
![](../../../../../Arrow_up.png) |
ADC10 Multiple SampleConversion
XDCscript usage |
meta-domain |
values of type ADC10.MSC_t
const ADC10.MSC_OFF;
// Disable multiple sample and conversion
const ADC10.MSC;
// Enable multiple sample and conversion
enum ADC10.REF2_5V_t |
![](../../../../../Arrow_up.png) |
ADC10 Ref 0:1.5V / 1:2.5V
XDCscript usage |
meta-domain |
values of type ADC10.REF2_5V_t
const ADC10.REF2_5V_OFF;
// Set reference voltage generator = 1.5V
const ADC10.REF2_5V;
// Set reference voltage generator = 2.5V
enum ADC10.REFBURST_t |
![](../../../../../Arrow_up.png) |
ADC10 Reference Burst Mode
XDCscript usage |
meta-domain |
values of type ADC10.REFBURST_t
const ADC10.REFBURST_OFF;
// Reference buffer on continuously
const ADC10.REFBURST;
// Reference buffer on only during sample-and-conversion
enum ADC10.REFON_t |
![](../../../../../Arrow_up.png) |
ADC10 Reference on
XDCscript usage |
meta-domain |
values of type ADC10.REFON_t
const ADC10.REFON_OFF;
// Disable ADC reference generator
const ADC10.REFON;
// Enable ADC reference generator
enum ADC10.REFOUT_t |
![](../../../../../Arrow_up.png) |
ADC10 Enable output of Ref
XDCscript usage |
meta-domain |
values of type ADC10.REFOUT_t
const ADC10.REFOUT_OFF;
// Reference output off
const ADC10.REFOUT;
// Reference output on
enum ADC10.SHS_t |
![](../../../../../Arrow_up.png) |
ADC10 trigger
XDCscript usage |
meta-domain |
values of type ADC10.SHS_t
const ADC10.SHS_0;
// ADC10SC
const ADC10.SHS_1;
// Timer A3 OUT1
const ADC10.SHS_2;
// Timer A3 OUT0
const ADC10.SHS_3;
// Timer A3 OUT2
enum ADC10.SREF_t |
![](../../../../../Arrow_up.png) |
ADC10 Reference Select 0
XDCscript usage |
meta-domain |
values of type ADC10.SREF_t
const ADC10.SREF_0;
// VR+ = VCC and VR- = VSS
const ADC10.SREF_1;
// VR+ = VREF+ and VR- = VSS
const ADC10.SREF_2;
// VR+ = VeREF+ and VR- = VSS
const ADC10.SREF_3;
// VR+ = Buffered VeREF+ and VR- = VSS
const ADC10.SREF_4;
// VR+ = VCC and VR- = VREF-/ VeREF-
const ADC10.SREF_5;
// VR+ = VREF+ and VR- = VREF-/ VeREF-
const ADC10.SREF_6;
// VR+ = VeREF+ and VR- = VREF-/ VeREF-
const ADC10.SREF_7;
// VR+ = Buffered VeREF+ and VR- = VREF-/ VeREF-
struct ADC10.ADC10CTL0_t |
![](../../../../../Arrow_up.png) |
ADC10 Control Register 0
XDCscript usage |
meta-domain |
var obj = new ADC10.ADC10CTL0_t;
// Start conversion. Software-controlled sample-and-conversion start.
ADC10SC and ENC may be set together with one instruction. ADC10SC is
reset automatically.
0 No sample-and-conversion start
1 Start sample-and-conversion
// Enable conversion
0 ADC10 disabled
1 ADC10 enabled
// ADC10 interrupt flag. This bit is set if ADC10MEM is loaded with a conversion
result. It is automatically reset when the interrupt request is accepted, or it may
be reset by software. When using the DTC this flag is set when a block of
transfers is completed.
0 No interrupt pending
1 Interrupt pending
// ADC10 interrupt enable
0 Interrupt disabled
1 Interrupt enabled
// ADC10 on
0 ADC10 off
1 ADC10 on
// Reference generator on
0 Reference off
1 Reference on
// Reference-generator voltage. REFON must also be set.
0 1.5 V
1 2.5 V
// Multiple sample and conversion. Valid only for sequence or repeated modes.
0 The sampling requires a rising edge of the SHI signal to trigger each
sample-and-conversion.
1 The first rising edge of the SHI signal triggers the sampling timer, but
further sample-and-conversions are performed automatically as soon
as the prior conversion is completed
// Reference burst.
0 Reference buffer on continuously
1 Reference buffer on only during sample-and-conversion
// Reference output
0 Reference output off
1 Reference output on
// ADC10 sampling rate. This bit selects the reference buffer drive capability for
the maximum sampling rate. Setting ADC10SR reduces the current
consumption of the reference buffer.
0 Reference buffer supports up to ~200 ksps
1 Reference buffer supports up to ~50 ksps
// ADC10 sample-and-hold time
00 4 x ADC10CLKs
01 8 x ADC10CLKs
10 16 x ADC10CLKs
11 64 x ADC10CLKs
// Select reference
000 VR+ = VCC and VR- = VSS
001 VR+ = VREF+ and VR- = VSS
010 VR+ = VeREF+ and VR- = VSS
011 VR+ = Buffered VeREF+ and VR- = VSS
100 VR+ = VCC and VR- = VREF-/ VeREF-
101 VR+ = VREF+ and VR- = VREF-/ VeREF-
110 VR+ = VeREF+ and VR- = VREF-/ VeREF-
111 VR+ = Buffered VeREF+ and VR- = VREF-/ VeREF-
SEE
struct ADC10.ADC10CTL1_t |
![](../../../../../Arrow_up.png) |
ADC10 Control Register 1
XDCscript usage |
meta-domain |
var obj = new ADC10.ADC10CTL1_t;
// ADC10 busy. This bit indicates an active sample or conversion operation
0 No operation is active.
1 A sequence, sample, or conversion is active
// Conversion sequence mode select
00 Single-channel-single-conversion
01 Sequence-of-channels
10 Repeat-single-channel
11 Repeat-sequence-of-channels
// ADC10 clock source select
00 ADC10OSC
01 ACLK
10 MCLK
11 SMCLK
// ADC10 clock divider
000 /1
001 /2
010 /3
011 /4
100 /5
101 /6
110 /7
111 /8
// Invert signal sample-and-hold
0 The sample-input signal is not inverted.
1 The sample-input signal is inverted
// ADC10 data format
0 Straight binary
1 2s complement
// Sample-and-hold source select
00 ADC10SC bit
01 Timer_A.OUT1
10 Timer_A.OUT0
11 Timer_A.OUT2 (Timer_A.OUT1 on MSP430x20x2 devices)
// Input channel select. These bits select the channel for a single-conversion or
the highest channel for a sequence of conversions.
0000 A0
0001 A1
0010 A2
0011 A3
0100 A4
0101 A5
0110 A6
0111 A7
1000 VeREF+
1001 VREF-/VeREF-
1010 Temperature sensor
1011 (VCC ? VSS) / 2
1100 A12
1101 A13
1110 A14
1111 A15
SEE
struct ADC10.ADC10DTC0_t |
![](../../../../../Arrow_up.png) |
Data Transfer Control Register 0
XDCscript usage |
meta-domain |
var obj = new ADC10.ADC10DTC0_t;
// ADC10 two-block mode
0 One-block transfer mode
1 Two-block transfer mode
// ADC10 continuous transfer
0 Data transfer stops when one block (one-block mode) or two blocks
(two-block mode) have completed.
1 Data is transferred continuously. DTC operation is stopped only if
ADC10CT cleared, or ADC10SA is written to
SEE
struct ADC10.ForceSetDefaultRegister_t |
![](../../../../../Arrow_up.png) |
Force Set Default Register
XDCscript usage |
meta-domain |
var obj = new ADC10.ForceSetDefaultRegister_t;
obj.register = String ...
obj.regForceSet = Bool ...
DETAILS
Type to store if each register needs to be forced initialized
even if the register is in default state.
SEE
ADC10.addPeripheralsMap() // module-wide |
![](../../../../../Arrow_up.png) |
Create a map of all peripherals available on a device
XDCscript usage |
meta-domain |
ARGUMENTS
DETAILS
The config parameter
peripherals is by default undefined in an
xdc.platform.ICpuDataSheet instance. This function gathers
all instance configuration parameters that are of the type
xdc.platform.IPeripheral into the map
peripherals.
ADC10.getAll() // module-wide |
![](../../../../../Arrow_up.png) |
Find all peripherals of a certain type
XDCscript usage |
meta-domain |
DETAILS
The type of the peripherals returned is defined by the type of the
caller.
RETURNS
Returns an array of IPeripheral instances
ADC10.getRegisters() // module-wide |
![](../../../../../Arrow_up.png) |
Find all registers defined by the peripheral
XDCscript usage |
meta-domain |
ADC10.getRegisters() returns String[]
RETURNS
Returns an array of register names
Instance Config Parameters |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
// Instance config-params object
params.ADC10AE0 = Bits16 0;
// Analog (Input) Enable Control Register 0
params.ADC10AE1 = Bits16 0;
// Analog (Input) Enable Control Register 1
// Control Register 0
};
// Control Register 1
};
// Data Transfer Control Register 0
};
params.ADC10DTC1 = Bits8 0;
// Data Transfer Control Register 1
params.ADC10SA = Bits16 0x200;
// Data Transfer Start Address
// Determine if each Register needs to be forced set or not
{
register: "ADC10CTL0",
regForceSet: false
},
{
register: "ADC10CTL1",
regForceSet: false
},
{
register: "ADC10AE0",
regForceSet: false
},
{
register: "ADC10AE1",
regForceSet: false
},
{
register: "ADC10DTC0",
regForceSet: false
},
{
register: "ADC10DTC1",
regForceSet: false
},
{
register: "ADC10SA",
regForceSet: false
}
];
params.name = String undefined;
// Specific peripheral name given by the device
params.owner = String undefined;
// String specifying the entity that manages the peripheral
config ADC10.ADC10AE0 // instance |
![](../../../../../Arrow_up.png) |
Analog (Input) Enable Control Register 0
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
...
params.ADC10AE0 = Bits16 0;
DETAILS
Bit n enables the corresponding pin for analog
input. Bit 0 corresponds to A0, bit 1 corresponds to A1, ...
config ADC10.ADC10AE1 // instance |
![](../../../../../Arrow_up.png) |
Analog (Input) Enable Control Register 1
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
...
params.ADC10AE1 = Bits16 0;
DETAILS
Bits 0, 1, 2, and 3 are reserved.
Starting with bit 4, bit n enables pin n+8 for analog
input: Bit 4 corresponds to A12, bit 5 corresponds to A13, ...
config ADC10.ADC10CTL0 // instance |
![](../../../../../Arrow_up.png) |
Control Register 0
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
...
};
config ADC10.ADC10CTL1 // instance |
![](../../../../../Arrow_up.png) |
Control Register 1
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
...
};
config ADC10.ADC10DTC0 // instance |
![](../../../../../Arrow_up.png) |
Data Transfer Control Register 0
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
...
};
config ADC10.ADC10DTC1 // instance |
![](../../../../../Arrow_up.png) |
Data Transfer Control Register 1
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
...
params.ADC10DTC1 = Bits8 0;
DETAILS
This register defines the number of transfers in each block: 0
implies DTC is disabled, 1 through 0xff are valid transfer counts.
config ADC10.ADC10SA // instance |
![](../../../../../Arrow_up.png) |
Data Transfer Start Address
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
...
params.ADC10SA = Bits16 0x200;
config ADC10.forceSetDefaultRegister // instance |
![](../../../../../Arrow_up.png) |
Determine if each Register needs to be forced set or not
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
...
{
register: "ADC10CTL0",
regForceSet: false
},
{
register: "ADC10CTL1",
regForceSet: false
},
{
register: "ADC10AE0",
regForceSet: false
},
{
register: "ADC10AE1",
regForceSet: false
},
{
register: "ADC10DTC0",
regForceSet: false
},
{
register: "ADC10DTC1",
regForceSet: false
},
{
register: "ADC10SA",
regForceSet: false
}
];
config ADC10.name // instance |
![](../../../../../Arrow_up.png) |
Specific peripheral name given by the device
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
...
params.name = String undefined;
DETAILS
Devices can have more than one peripheral of the same type. In such
cases, device data sheets give different names to the instances of a
same peripheral. For example, the name for a timer module could be
TimerA3, and a device that has two such timers can name them TA0
and TA1.
config ADC10.owner // instance |
![](../../../../../Arrow_up.png) |
String specifying the entity that manages the peripheral
XDCscript usage |
meta-domain |
var params = new ADC10.Params;
...
params.owner = String undefined;
Instance Creation |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params =
new ADC10.
Params;
// Allocate instance config-params
params.config = ...
// Assign individual configs
// Create an instance-object