metaonly interface ti.catalog.msp430.peripherals.timer.ITimer_B

MSP430 ITimer_B interface

XDCspec summary sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
metaonly interface ITimer_B {  ...
instance:  ...
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
 
metaonly interface ITimer_B inherits IPeripheral {
module-wide constants & types
    enum CAP_t//  {
        CAP_OFF,
        CAP
    };
    enum CCIE_t//  {
        CCIE_OFF,
        CCIE
    };
    enum CCIFG_t//  {
        CCIFG_OFF,
        CCIFG
    };
    enum CCIS_t//  {
        CCIS_0// CCIxA,
        CCIS_1// CCIxB,
        CCIS_2// GND,
        CCIS_3// Vcc
    };
    enum CCI_t//  {
        CCI_OFF,
        CCI
    };
    enum CLLD_t//  {
        CLLD_0,
        CLLD_1,
        CLLD_2,
        CLLD_3
    };
    enum CM_t//  {
        CM_0// No Capture,
        CM_1// Rising Edge,
        CM_2// Falling Edge,
        CM_3// Both Edges
    };
    enum CNTL_t//  {
    };
    enum COV_t//  {
        COV_OFF,
        COV
    };
    enum ID_t//  {
        ID_0// Divider - /1,
        ID_1// Divider - /2,
        ID_2// Divider - /4,
        ID_3// Divider - /8
    };
    enum MC_t//  {
        MC_0// Stop Mode,
        MC_1// Up Mode,
        MC_2// Continuous Mode,
        MC_3// Up/Down Mode
    };
    enum OUTMOD_t//  {
    };
    enum OUT_t//  {
        OUT_OFF,
        OUT
    };
    enum SCCI_t//  {
        SCCI_OFF,
        SCCI
    };
    enum SCS_t//  {
        SCS_OFF,
        SCS
    };
    enum TBCLGRP_t//  {
        TBCLGRP_0,
        TBCLGRP_1,
        TBCLGRP_2,
        TBCLGRP_3
    };
    enum TBCLR_t//  {
        TBCLR_OFF,
        TBCLR
    };
    enum TBIE_t//  {
        TBIE_OFF,
        TBIE
    };
    enum TBIFG_t//  {
        TBIFG_OFF,
        TBIFG
    };
    enum TBSSEL_t//  {
        TBSSEL_0// TBCLK,
        TBSSEL_1// ACLK,
        TBSSEL_2// SMCLK,
        TBSSEL_3// INCLK
    };
    typedef String StringArray// [];
        String register;
        Bool regForceSet;
    };
    metaonly struct TBCCTLx_t//  {
    };
    metaonly struct TBCTL_t// Timer_B Control Register {
    };
module-wide functions
 
instance:
per-instance config parameters
    config Float INCLK// Timer_B INCLK = 0;
    config Float TBCLK// Timer_B TBCLK = 0;
    config UInt intNum// Interrupt source number;
per-instance creation
per-instance functions
    UChar getNumberOfTimers// ();
}
enum ITimer_B.CAP_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum CAP_t {
    CAP_OFF,
    CAP
};
enum ITimer_B.CCIE_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum CCIE_t {
    CCIE_OFF,
    CCIE
};
enum ITimer_B.CCIFG_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum CCIFG_t {
    CCIFG_OFF,
    CCIFG
};
enum ITimer_B.CCIS_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum CCIS_t {
    CCIS_0,
    // CCIxA
    CCIS_1,
    // CCIxB
    CCIS_2,
    // GND
    CCIS_3
    // Vcc
};
enum ITimer_B.CCI_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum CCI_t {
    CCI_OFF,
    CCI
};
enum ITimer_B.CLLD_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum CLLD_t {
    CLLD_0,
    CLLD_1,
    CLLD_2,
    CLLD_3
};
enum ITimer_B.CM_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum CM_t {
    CM_0,
    // No Capture
    CM_1,
    // Rising Edge
    CM_2,
    // Falling Edge
    CM_3
    // Both Edges
};
enum ITimer_B.CNTL_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum CNTL_t {
    CNTL_0,
    // 16-bit, TBR(max) = 0FFFFh
    CNTL_1,
    // 12-bit, TBR(max) = 0FFFh
    CNTL_2,
    // 10-bit, TBR(max) = 03FFh
    CNTL_3
    // 8-bit, TBR(max) = 0FFh
};
enum ITimer_B.COV_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum COV_t {
    COV_OFF,
    COV
};
enum ITimer_B.ID_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum ID_t {
    ID_0,
    // Divider - /1
    ID_1,
    // Divider - /2
    ID_2,
    // Divider - /4
    ID_3
    // Divider - /8
};
enum ITimer_B.MC_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum MC_t {
    MC_0,
    // Stop Mode
    MC_1,
    // Up Mode
    MC_2,
    // Continuous Mode
    MC_3
    // Up/Down Mode
};
enum ITimer_B.OUTMOD_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum OUTMOD_t {
    OUTMOD_0,
    // PWM output mode: 0 - OUT bit value
    OUTMOD_1,
    // PWM output mode: 1 - Set
    OUTMOD_2,
    // PWM output mode: 2 - PWM toggle/reset
    OUTMOD_3,
    // PWM output mode: 3 - PWM set/reset
    OUTMOD_4,
    // PWM output mode: 4 - Toggle
    OUTMOD_5,
    // PWM output mode: 5 - Reset
    OUTMOD_6,
    // PWM output mode: 6 - PWM toggle/set
    OUTMOD_7
    // PWM output mode: 7 - PWM reset/set
};
enum ITimer_B.OUT_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum OUT_t {
    OUT_OFF,
    OUT
};
enum ITimer_B.SCCI_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum SCCI_t {
    SCCI_OFF,
    SCCI
};
enum ITimer_B.SCS_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum SCS_t {
    SCS_OFF,
    SCS
};
enum ITimer_B.TBCLGRP_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum TBCLGRP_t {
    TBCLGRP_0,
    TBCLGRP_1,
    TBCLGRP_2,
    TBCLGRP_3
};
enum ITimer_B.TBCLR_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum TBCLR_t {
    TBCLR_OFF,
    TBCLR
};
enum ITimer_B.TBIE_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum TBIE_t {
    TBIE_OFF,
    TBIE
};
enum ITimer_B.TBIFG_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum TBIFG_t {
    TBIFG_OFF,
    TBIFG
};
enum ITimer_B.TBSSEL_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
enum TBSSEL_t {
    TBSSEL_0,
    // TBCLK
    TBSSEL_1,
    // ACLK
    TBSSEL_2,
    // SMCLK
    TBSSEL_3
    // INCLK
};
typedef ITimer_B.IPeripheralArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
typedef IPeripheral.Instance IPeripheralArray[];
typedef ITimer_B.StringArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
typedef String StringArray[];
struct ITimer_B.ForceSetDefaultRegister_t

Force Set Default Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
metaonly struct ForceSetDefaultRegister_t {
    String register;
    Bool regForceSet;
};
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
struct ITimer_B.TBCCTLx_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
metaonly struct TBCCTLx_t {
    ITimer_B.CM_t CM;
    // Capture mode 00 No capture 01 Capture on rising edge 10 Capture on falling edge 11 Capture on both rising and falling edges
    ITimer_B.CCIS_t CCIS;
    // Capture/compare input select. These bits select the TBCCRx input signal. See the device-specific data sheet for specific signal connections. 00 CCIxA 01 CCIxB 10 GND 11 VCC
    ITimer_B.SCS_t SCS;
    // Synchronize capture source. This bit is used to synchronize the capture input signal with the timer clock. 0 Asynchronous capture 1 Synchronous capture
    ITimer_B.CLLD_t CLLD;
    // Compare latch load. These bits select the compare latch load event. 00 TBCLx loads on write to TBCCRx 01 TBCLx loads when TBR counts to 0 10 TBCLx loads when TBR counts to 0 (up or continuous mode) TBCLx loads when TBR counts to TBCL0 or to 0 (up/down mode) 11 TBCLx loads when TBR counts to TBCLx
    ITimer_B.CAP_t CAP;
    // Capture mode 0 Compare mode 1 Capture mode
    ITimer_B.OUTMOD_t OUTMOD;
    // Output mode. Modes 2, 3, 6, and 7 are not useful for TBCL0 because EQUx = EQU0. 000 OUT bit value 001 Set 010 Toggle/reset 011 Set/reset 100 Toggle 101 Reset 110 Toggle/set 111 Reset/set
    ITimer_B.CCIE_t CCIE;
    // Capture/compare interrupt enable. This bit enables the interrupt request of the corresponding CCIFG flag. 0 Interrupt disabled 1 Interrupt enabled
    ITimer_B.CCI_t CCI;
    // Capture/compare input. The selected input signal can be read by this bit
    ITimer_B.OUT_t OUT;
    // Output. For output mode 0, this bit directly controls the state of the output. 0 Output low 1 Output high
    ITimer_B.COV_t COV;
    // Capture overflow. This bit indicates a capture overflow occurred. COV must be reset with software. 0 No capture overflow occurred 1 Capture overflow occurred
    ITimer_B.CCIFG_t CCIFG;
    // Capture/compare interrupt flag 0 No interrupt pending 1 Interrupt pending
};
struct ITimer_B.TBCTL_t

Timer_B Control Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
metaonly struct TBCTL_t {
    ITimer_B.TBCLGRP_t TBCLGRP;
    // TBCLx group 00 Each TBCLx latch loads independently 01 TBCL1+TBCL2 (TBCCR1 CLLDx bits control the update) TBCL3+TBCL4 (TBCCR3 CLLDx bits control the update) TBCL5+TBCL6 (TBCCR5 CLLDx bits control the update) TBCL0 independent 10 TBCL1+TBCL2+TBCL3 (TBCCR1 CLLDx bits control the update) TBCL4+TBCL5+TBCL6 (TBCCR4 CLLDx bits control the update) TBCL0 independent 11 TBCL0+TBCL1+TBCL2+TBCL3+TBCL4+TBCL5+TBCL6 (TBCCR1 CLLDx bits control the update)
    ITimer_B.CNTL_t CNTL;
    // Counter Length 00 16-bit, TBR(max) = 0FFFFh 01 12-bit, TBR(max) = 0FFFh 10 10-bit, TBR(max) = 03FFh 11 8-bit, TBR(max) = 0FFh
    ITimer_B.TBSSEL_t TBSSEL;
    // Timer_B clock source select. 00 TBCLK 01 ACLK 10 SMCLK 11 Inverted TBCLK
    ITimer_B.ID_t ID;
    // Input divider. These bits select the divider for the input clock. 00 /1 01 /2 10 /4 11 /8
    ITimer_B.MC_t MC;
    // Mode control. Setting MCx = 00h when Timer_B is not in use conserves power. 00 Stop mode: the timer is halted 01 Up mode: the timer counts up to TBCL0 10 Continuous mode: the timer counts up to the value set by CNTLx 11 Up/down mode: the timer counts up to TBCL0 and down to 0000h
    ITimer_B.TBCLR_t TBCLR;
    // Timer_B clear. Setting this bit resets TBR, the clock divider, and the count direction. The TBCLR bit is automatically reset and is always read as zero
    ITimer_B.TBIE_t TBIE;
    // Timer_B interrupt enable. This bit enables the TBIFG interrupt request. 0 Interrupt disabled 1 Interrupt enabled
    ITimer_B.TBIFG_t TBIFG;
    // Timer_B interrupt flag. 0 No interrupt pending 1 Interrupt pending
};
SEE
ITimer_B.addPeripheralsMap()  // module-wide

Create a map of all peripherals available on a device

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
Void addPeripheralsMap(ICpuDataSheet.Instance cds);
ARGUMENTS
cds — an xdc.platform.ICpuDataSheet instance
DETAILS
The config parameter peripherals is by default undefined in an xdc.platform.ICpuDataSheet instance. This function gathers all instance configuration parameters that are of the type xdc.platform.IPeripheral into the map peripherals.
ITimer_B.getAll()  // module-wide

Find all peripherals of a certain type

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
ITimer_B.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
IPeripheral.StringArray getRegisters();
RETURNS
Returns an array of register names
config ITimer_B.INCLK  // instance

Timer_B INCLK

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
config Float INCLK = 0;
config ITimer_B.TBCLK  // instance

Timer_B TBCLK

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
config Float TBCLK = 0;
config ITimer_B.baseAddr  // instance

Address of the peripheral's control register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
config UInt baseAddr;
DETAILS
A peripheral's registers are commonly accessed through a structure that defines the offsets of a particular register from the lowest address mapped to a peripheral. That lowest address is specified by this parameter.
config ITimer_B.intNum  // instance

Interrupt source number

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
config UInt intNum;
config ITimer_B.name  // instance

Specific peripheral name given by the device

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
config String name;
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
config ITimer_B.owner  // instance

String specifying the entity that manages the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
config String owner;
Instance Creation

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
create(IClock.Instance clock);
// Create an instance-object
ITimer_B.getNumberOfTimers()  // instance
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_B.xdc
UChar getNumberOfTimers();
generated on Mon, 09 Aug 2010 22:23:23 GMT