metaonly module ti.catalog.msp430.peripherals.clock.Clock2xx

MSP430 Master Clock

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/clock/Clock2xx.xdc
var Clock2xx = xdc.useModule('ti.catalog.msp430.peripherals.clock.Clock2xx');
module-wide constants & types
    values of type Clock2xx.DCO0_t// DCO0 Bit
        const Clock2xx.DCO0_OFF// Disable DCO0 bit;
        const Clock2xx.DCO0// Enable DCO0 bit;
    values of type Clock2xx.DCO1_t// DCO1 Bit
        const Clock2xx.DCO1_OFF// Disable DCO1 bit;
        const Clock2xx.DCO1// Enable DCO1 bit;
    values of type Clock2xx.DCO2_t// DCO2 Bit
        const Clock2xx.DCO2_OFF// Disable DCO2 bit;
        const Clock2xx.DCO2// Enable DCO2 bit;
    values of type Clock2xx.DCOR_t// 
        const Clock2xx.DIVA_0// Divide by 1;
        const Clock2xx.DIVA_1// Divide by 2;
        const Clock2xx.DIVA_2// Divide by 4;
        const Clock2xx.DIVA_3// Divide by 8;
        const Clock2xx.DIVM_0// Divide by 1;
        const Clock2xx.DIVM_1// Divide by 2;
        const Clock2xx.DIVM_2// Divide by 4;
        const Clock2xx.DIVM_3// Divide by 8;
        const Clock2xx.DIVS_0// Divide by 1;
        const Clock2xx.DIVS_1// Divide by 2;
        const Clock2xx.DIVS_2// Divide by 4;
        const Clock2xx.DIVS_3// Divide by 8;
    values of type Clock2xx.LFXT1OF_t// 
    values of type Clock2xx.LFXT1S_t// 
    values of type Clock2xx.MOD0_t// MOD0 Bit
        const Clock2xx.MOD0_OFF// Disable MOD0 bit;
        const Clock2xx.MOD0// Enable MOD0 bit;
    values of type Clock2xx.MOD1_t// MOD1 Bit
        const Clock2xx.MOD1_OFF// Disable MOD1 bit;
        const Clock2xx.MOD1// Enable MOD1 bit;
    values of type Clock2xx.MOD2_t// MOD2 Bit
        const Clock2xx.MOD2_OFF// Disable MOD2 bit;
        const Clock2xx.MOD2// Enable MOD2 bit;
    values of type Clock2xx.MOD3_t// MOD3 Bit
        const Clock2xx.MOD3_OFF// Disable MOD3 bit;
        const Clock2xx.MOD3// Enable MOD3 bit;
    values of type Clock2xx.MOD4_t// MOD4 Bit
        const Clock2xx.MOD4_OFF// Disable MOD4 bit;
        const Clock2xx.MOD4// Enable MOD4 bit;
    values of type Clock2xx.PreCalibratedValues_t// 
        const Clock2xx.PreCal_0// 1 MHz;
        const Clock2xx.PreCal_1// 8 MHz;
        const Clock2xx.PreCal_2// 12 MHz;
        const Clock2xx.PreCal_3// 16 MHz;
        const Clock2xx.PreCal_4// Custom;
    values of type Clock2xx.RSEL0_t// 
        const Clock2xx.RSEL0// Enable RSEL0 bit;
    values of type Clock2xx.RSEL1_t// 
        const Clock2xx.RSEL1// Enable RSEL1 bit;
    values of type Clock2xx.RSEL2_t// 
        const Clock2xx.RSEL2// Enable RSEL2 bit;
    values of type Clock2xx.RSEL3_t// 
        const Clock2xx.RSEL3// Enable RSEL3 bit;
    values of type Clock2xx.SELM_t// MCLK Source Select
        const Clock2xx.SELM_0// DCOCLK;
        const Clock2xx.SELM_2// XT2CLK/LFXTCLK;
        const Clock2xx.SELM_3// LFXTCLK;
    values of type Clock2xx.SELS_t// 
        const Clock2xx.SELS_OFF// DCOCLK;
        const Clock2xx.SELS// XT2CLK;
    values of type Clock2xx.XCAP_t// 
        const Clock2xx.XCAP_0// ~1 pF;
        const Clock2xx.XCAP_1// ~6 pF;
        const Clock2xx.XCAP_2// ~10 pF;
        const Clock2xx.XCAP_3// ~12.5 pF;
    values of type Clock2xx.XT2OFF_t// 
        const Clock2xx.XT2OFF_OFF// Enable XT2CLK;
        const Clock2xx.XT2OFF// Disable XT2CLK;
    values of type Clock2xx.XT2OF_t// 
        const Clock2xx.XT2S_0// 0.4 - 1 MHz;
        const Clock2xx.XT2S_1// 1 - 3 MHz;
        const Clock2xx.XT2S_2// 3 - 16 MHz;
    values of type Clock2xx.XTS_t// 
        const Clock2xx.XTS_OFF// Low Frequency;
        const Clock2xx.XTS// High Frequency;
        obj.RSEL0// Range select bit 0 = Clock2xx.RSEL0_t  ...
        obj.RSEL1// Range select bit 1 = Clock2xx.RSEL1_t  ...
        obj.RSEL2// Range select bit 2 = Clock2xx.RSEL2_t  ...
        obj.RSEL3// Range select bit 3 = Clock2xx.RSEL3_t  ...
    var obj = new Clock2xx.DCOCTL_t// ;
        obj.MOD0// Modulation Bit 0 = Clock2xx.MOD0_t  ...
        obj.MOD1// Modulation Bit 1 = Clock2xx.MOD1_t  ...
        obj.MOD2// Modulation Bit 2 = Clock2xx.MOD2_t  ...
        obj.MOD3// Modulation Bit 3 = Clock2xx.MOD3_t  ...
        obj.MOD4// Modulation Bit 4 = Clock2xx.MOD4_t  ...
        obj.DCO0// DCO Select Bit 0 = Clock2xx.DCO0_t  ...
        obj.DCO1// DCO Select Bit 1 = Clock2xx.DCO1_t  ...
        obj.DCO2// DCO Select Bit 2 = Clock2xx.DCO2_t  ...
module-wide functions
per-instance config parameters
    var params = new Clock2xx.Params// Instance config-params object;
        params.ACLKHz// Stores ACLK as frequency in float = Float undefined;
        XT2OFF: Clock2xx.XT2OFF,
        XTS: Clock2xx.XTS_OFF,
        DIVA: Clock2xx.DIVA_0,
        RSEL0: Clock2xx.RSEL0,
        RSEL1: Clock2xx.RSEL1,
        RSEL2: Clock2xx.RSEL2,
        RSEL3: Clock2xx.RSEL3_OFF
    };
        SELM: Clock2xx.SELM_0,
        DIVM: Clock2xx.DIVM_0,
        SELS: Clock2xx.SELS_OFF,
        DIVS: Clock2xx.DIVS_0,
        DCOR: Clock2xx.DCOR_OFF
    };
        XT2S: Clock2xx.XT2S_0,
        LFXT1S: Clock2xx.LFXT1S_0,
        XCAP: Clock2xx.XCAP_1
    };
        params.DCOCLKHz// Stores the DCO clock frequency in float = Float 1000000;
        MOD0: Clock2xx.MOD0_OFF,
        MOD1: Clock2xx.MOD1_OFF,
        MOD2: Clock2xx.MOD2_OFF,
        MOD3: Clock2xx.MOD3_OFF,
        MOD4: Clock2xx.MOD4_OFF,
        DCO0: Clock2xx.DCO0,
        DCO1: Clock2xx.DCO1,
        DCO2: Clock2xx.DCO2_OFF
    };
        params.LFXT1CLKHz//  = Float 0;
        params.MCLKHz// Stores MCLK as frequency in float = Float undefined;
        params.SMCLKHz// Stores SMCLK as frequency in float = Float undefined;
        params.VLOCLKHz//  = Float 12000;
        params.WATCHCRYSTALCLKHz//  = Float 32768;
        params.XT2CLKHz//  = Float 0;
        params.baseAddr// Address of the peripheral's control register = UInt undefined;
        params.hasXT2// Set whether XT2 is available on the device = Bool false;
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance creation
    var inst = Clock2xx.create// Create an instance-object(IE1.Instance interruptEnableRegister1, params);
per-instance functions
 
enum Clock2xx.DCO0_t

DCO0 Bit

XDCscript usage meta-domain
values of type Clock2xx.DCO0_t
    const Clock2xx.DCO0_OFF;
    // Disable DCO0 bit
    const Clock2xx.DCO0;
    // Enable DCO0 bit
enum Clock2xx.DCO1_t

DCO1 Bit

XDCscript usage meta-domain
values of type Clock2xx.DCO1_t
    const Clock2xx.DCO1_OFF;
    // Disable DCO1 bit
    const Clock2xx.DCO1;
    // Enable DCO1 bit
enum Clock2xx.DCO2_t

DCO2 Bit

XDCscript usage meta-domain
values of type Clock2xx.DCO2_t
    const Clock2xx.DCO2_OFF;
    // Disable DCO2 bit
    const Clock2xx.DCO2;
    // Enable DCO2 bit
enum Clock2xx.DCOR_t
XDCscript usage meta-domain
values of type Clock2xx.DCOR_t
    const Clock2xx.DCOR_OFF;
    // DCO uses internal resistor
    const Clock2xx.DCOR;
    // DCO uses external resistor
enum Clock2xx.DIVA_t

ACLK Divider values

XDCscript usage meta-domain
values of type Clock2xx.DIVA_t
    const Clock2xx.DIVA_0;
    // Divide by 1
    const Clock2xx.DIVA_1;
    // Divide by 2
    const Clock2xx.DIVA_2;
    // Divide by 4
    const Clock2xx.DIVA_3;
    // Divide by 8
enum Clock2xx.DIVM_t

MCLK Divider values

XDCscript usage meta-domain
values of type Clock2xx.DIVM_t
    const Clock2xx.DIVM_0;
    // Divide by 1
    const Clock2xx.DIVM_1;
    // Divide by 2
    const Clock2xx.DIVM_2;
    // Divide by 4
    const Clock2xx.DIVM_3;
    // Divide by 8
enum Clock2xx.DIVS_t

SMCLK Divider values

XDCscript usage meta-domain
values of type Clock2xx.DIVS_t
    const Clock2xx.DIVS_0;
    // Divide by 1
    const Clock2xx.DIVS_1;
    // Divide by 2
    const Clock2xx.DIVS_2;
    // Divide by 4
    const Clock2xx.DIVS_3;
    // Divide by 8
enum Clock2xx.LFXT1OF_t
XDCscript usage meta-domain
values of type Clock2xx.LFXT1OF_t
    const Clock2xx.LFXT1OF_OFF;
    // No fault condition present
    const Clock2xx.LFXT1OF;
    // LFXT1 fault condition present
enum Clock2xx.LFXT1S_t
XDCscript usage meta-domain
values of type Clock2xx.LFXT1S_t
    const Clock2xx.LFXT1S_0;
    // XTS = 0, 32768kHz Crystal ; XTS = 1, 0.4 - 1-MHz crystal or resonator
    const Clock2xx.LFXT1S_1;
    // XTS = 0, Reserved ; XTS = 1, 1 - 3-MHz crystal or resonator
    const Clock2xx.LFXT1S_2;
    // XTS = 0, VLOCLK ; XTS = 1, 3 - 16-MHz crystal or resonator
    const Clock2xx.LFXT1S_3;
    // XTS = 0, Digital External ; XTS = 1, 0.4 - 16-MHz Digital External
enum Clock2xx.MOD0_t

MOD0 Bit

XDCscript usage meta-domain
values of type Clock2xx.MOD0_t
    const Clock2xx.MOD0_OFF;
    // Disable MOD0 bit
    const Clock2xx.MOD0;
    // Enable MOD0 bit
enum Clock2xx.MOD1_t

MOD1 Bit

XDCscript usage meta-domain
values of type Clock2xx.MOD1_t
    const Clock2xx.MOD1_OFF;
    // Disable MOD1 bit
    const Clock2xx.MOD1;
    // Enable MOD1 bit
enum Clock2xx.MOD2_t

MOD2 Bit

XDCscript usage meta-domain
values of type Clock2xx.MOD2_t
    const Clock2xx.MOD2_OFF;
    // Disable MOD2 bit
    const Clock2xx.MOD2;
    // Enable MOD2 bit
enum Clock2xx.MOD3_t

MOD3 Bit

XDCscript usage meta-domain
values of type Clock2xx.MOD3_t
    const Clock2xx.MOD3_OFF;
    // Disable MOD3 bit
    const Clock2xx.MOD3;
    // Enable MOD3 bit
enum Clock2xx.MOD4_t

MOD4 Bit

XDCscript usage meta-domain
values of type Clock2xx.MOD4_t
    const Clock2xx.MOD4_OFF;
    // Disable MOD4 bit
    const Clock2xx.MOD4;
    // Enable MOD4 bit
enum Clock2xx.PreCalibratedValues_t
XDCscript usage meta-domain
values of type Clock2xx.PreCalibratedValues_t
    const Clock2xx.PreCal_0;
    // 1 MHz
    const Clock2xx.PreCal_1;
    // 8 MHz
    const Clock2xx.PreCal_2;
    // 12 MHz
    const Clock2xx.PreCal_3;
    // 16 MHz
    const Clock2xx.PreCal_4;
    // Custom
enum Clock2xx.RSEL0_t
XDCscript usage meta-domain
values of type Clock2xx.RSEL0_t
    const Clock2xx.RSEL0_OFF;
    // Disable RSEL0 bit
    const Clock2xx.RSEL0;
    // Enable RSEL0 bit
enum Clock2xx.RSEL1_t
XDCscript usage meta-domain
values of type Clock2xx.RSEL1_t
    const Clock2xx.RSEL1_OFF;
    // Disable RSEL1 bit
    const Clock2xx.RSEL1;
    // Enable RSEL1 bit
enum Clock2xx.RSEL2_t
XDCscript usage meta-domain
values of type Clock2xx.RSEL2_t
    const Clock2xx.RSEL2_OFF;
    // Disable RSEL2 bit
    const Clock2xx.RSEL2;
    // Enable RSEL2 bit
enum Clock2xx.RSEL3_t
XDCscript usage meta-domain
values of type Clock2xx.RSEL3_t
    const Clock2xx.RSEL3_OFF;
    // Disable RSEL3 bit
    const Clock2xx.RSEL3;
    // Enable RSEL3 bit
enum Clock2xx.SELM_t

MCLK Source Select

XDCscript usage meta-domain
values of type Clock2xx.SELM_t
    const Clock2xx.SELM_0;
    // DCOCLK
    const Clock2xx.SELM_2;
    // XT2CLK/LFXTCLK
    const Clock2xx.SELM_3;
    // LFXTCLK
enum Clock2xx.SELS_t
XDCscript usage meta-domain
values of type Clock2xx.SELS_t
    const Clock2xx.SELS_OFF;
    // DCOCLK
    const Clock2xx.SELS;
    // XT2CLK
enum Clock2xx.XCAP_t
XDCscript usage meta-domain
values of type Clock2xx.XCAP_t
    const Clock2xx.XCAP_0;
    // ~1 pF
    const Clock2xx.XCAP_1;
    // ~6 pF
    const Clock2xx.XCAP_2;
    // ~10 pF
    const Clock2xx.XCAP_3;
    // ~12.5 pF
enum Clock2xx.XT2OFF_t
XDCscript usage meta-domain
values of type Clock2xx.XT2OFF_t
    const Clock2xx.XT2OFF_OFF;
    // Enable XT2CLK
    const Clock2xx.XT2OFF;
    // Disable XT2CLK
enum Clock2xx.XT2OF_t
XDCscript usage meta-domain
values of type Clock2xx.XT2OF_t
    const Clock2xx.XT2OF_OFF;
    // No fault condition present
    const Clock2xx.XT2OF;
    // XT2 fault condition present
enum Clock2xx.XT2S_t

XT2 frequency range select

XDCscript usage meta-domain
values of type Clock2xx.XT2S_t
    const Clock2xx.XT2S_0;
    // 0.4 - 1 MHz
    const Clock2xx.XT2S_1;
    // 1 - 3 MHz
    const Clock2xx.XT2S_2;
    // 3 - 16 MHz
    const Clock2xx.XT2S_3;
    // Digital input signal
enum Clock2xx.XTS_t
XDCscript usage meta-domain
values of type Clock2xx.XTS_t
    const Clock2xx.XTS_OFF;
    // Low Frequency
    const Clock2xx.XTS;
    // High Frequency
struct Clock2xx.BCSCTL1_t

BCS Control Register 1

XDCscript usage meta-domain
var obj = new Clock2xx.BCSCTL1_t;
 
    obj.XT2OFF = Clock2xx.XT2OFF_t  ...
    // XT2 off. This bit turns off the XT2 oscillator 0 XT2 is on 1 XT2 is off if it is not used for MCLK or SMCLK
    obj.XTS = Clock2xx.XTS_t  ...
    // LFXT1 mode select. 0 Low frequency mode 1 High frequency mode
    obj.DIVA = Clock2xx.DIVA_t  ...
    // Divider for ACLK 00 /1 01 /2 10 /4 11 /8
    obj.RSEL0 = Clock2xx.RSEL0_t  ...
    // Range select bit 0
    obj.RSEL1 = Clock2xx.RSEL1_t  ...
    // Range select bit 1
    obj.RSEL2 = Clock2xx.RSEL2_t  ...
    // Range select bit 2
    obj.RSEL3 = Clock2xx.RSEL3_t  ...
    // Range select bit 3
FIELDS
XT2OFF — This bit turns off the XT2 oscillator: 0 - XT2 is on, 1 - XT2 is off if it is not used for MCLK or SMCLK
XTS — 0 - Low frequency mode; 1 - High frequency mode
struct Clock2xx.BCSCTL2_t

BCS Control Register 2

XDCscript usage meta-domain
var obj = new Clock2xx.BCSCTL2_t;
 
    obj.SELM = Clock2xx.SELM_t  ...
    // Select MCLK. These bits select the MCLK source. 00 DCOCLK 01 DCOCLK 10 XT2CLK when XT2 oscillator present on-chip. LFXT1CLK or VLOCLK when XT2 oscillator not present on-chip. 11 LFXT1CLK or VLOCLK
    obj.DIVM = Clock2xx.DIVM_t  ...
    // Divider for MCLK 00 /1 01 /2 10 /4 11 /8
    obj.SELS = Clock2xx.SELS_t  ...
    // Select SMCLK. This bit selects the SMCLK source. 0 DCOCLK 1 XT2CLK when XT2 oscillator present. LFXT1CLK or VLOCLK when XT2 oscillator not present
    obj.DIVS = Clock2xx.DIVS_t  ...
    // Divider for SMCLK 00 /1 01 /2 10 /4 11 /8
    obj.DCOR = Clock2xx.DCOR_t  ...
    // DCO resistor select 0 Internal resistor 1 External resistor
FIELDS
SELM — These bits select the MCLK source.
SELS — These bits select the SMCLK source. When XT2 oscillator present, 0 selects DCOCLK and 1 selects XT2CLK; otherwise 0 selects LFXT1CLK and 1 selects VLOCLK.
DCOR — 0 - Internal resistor, 1 - external resistor
struct Clock2xx.BCSCTL3_t

BCS Control register 3

XDCscript usage meta-domain
var obj = new Clock2xx.BCSCTL3_t;
 
    obj.XT2S = Clock2xx.XT2S_t  ...
    // XT2 range select. These bits select the frequency range for XT2. 00 0.4 - 1-MHz crystal or resonator 01 1 - 3-MHz crystal or resonator 10 3 - 16-MHz crystal or resonator 11 Digital external 0.4 - 16-MHz clock source
    obj.LFXT1S = Clock2xx.LFXT1S_t  ...
    // Low-frequency clock select and LFXT1 range select. These bits select between LFXT1 and VLO when XTS = 0, and select the frequency range for LFXT1 when XTS = 1
    obj.XCAP = Clock2xx.XCAP_t  ...
    // Oscillator capacitor selection. These bits select the effective capacitance seen by the LFXT1 crystal when XTS = 0. If XTS = 1 or if LFCT1Sx = 11 XCAPx should be 00. 00 ~1 pF 01 ~6 pF 10 ~10 pF 11 ~12.5 pF
    obj.XT2OF = Clock2xx.XT2OF_t  ...
    // XT2 oscillator fault 0 No fault condition present 1 Fault condition present
    obj.LFXT1OF = Clock2xx.LFXT1OF_t  ...
    // LFXT1 oscillator fault 0 No fault condition present 1 Fault condition present
FIELDS
LFXT1S — These bits select between LFXT1 and VLO and XTS = 0, and select the frequency range for LFXT1 when XTS = 1
XCAP — These bits select the effective capacitance seen by the LFXT1 crystal when XTS = 0. If XTS = 1 or if LFCT1Sx = 11, then XCAPx should be 00.
struct Clock2xx.DCOCTL_t
XDCscript usage meta-domain
var obj = new Clock2xx.DCOCTL_t;
 
    obj.MOD0 = Clock2xx.MOD0_t  ...
    // Modulation Bit 0
    obj.MOD1 = Clock2xx.MOD1_t  ...
    // Modulation Bit 1
    obj.MOD2 = Clock2xx.MOD2_t  ...
    // Modulation Bit 2
    obj.MOD3 = Clock2xx.MOD3_t  ...
    // Modulation Bit 3
    obj.MOD4 = Clock2xx.MOD4_t  ...
    // Modulation Bit 4
    obj.DCO0 = Clock2xx.DCO0_t  ...
    // DCO Select Bit 0
    obj.DCO1 = Clock2xx.DCO1_t  ...
    // DCO Select Bit 1
    obj.DCO2 = Clock2xx.DCO2_t  ...
    // DCO Select Bit 2
Clock2xx.addPeripheralsMap()  // module-wide

Create a map of all peripherals available on a device

XDCscript usage meta-domain
Clock2xx.addPeripheralsMap(ICpuDataSheet.Instance cds) returns Void
ARGUMENTS
cds — an xdc.platform.ICpuDataSheet instance
DETAILS
The config parameter peripherals is by default undefined in an xdc.platform.ICpuDataSheet instance. This function gathers all instance configuration parameters that are of the type xdc.platform.IPeripheral into the map peripherals.
Clock2xx.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
Clock2xx.getAll() returns IPeripheral.Instance[]
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
Clock2xx.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
Clock2xx.getRegisters() returns String[]
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new Clock2xx.Params;
// Instance config-params object
    params.ACLKHz = Float undefined;
    // Stores ACLK as frequency in float
    params.BCSCTL1 = Clock2xx.BCSCTL1_t {
    // Basic Clock System Control 1
    XT2OFF: Clock2xx.XT2OFF,
    XTS: Clock2xx.XTS_OFF,
    DIVA: Clock2xx.DIVA_0,
    RSEL0: Clock2xx.RSEL0,
    RSEL1: Clock2xx.RSEL1,
    RSEL2: Clock2xx.RSEL2,
    RSEL3: Clock2xx.RSEL3_OFF
};
    params.BCSCTL2 = Clock2xx.BCSCTL2_t {
    // Basic Clock System Control 2
    SELM: Clock2xx.SELM_0,
    DIVM: Clock2xx.DIVM_0,
    SELS: Clock2xx.SELS_OFF,
    DIVS: Clock2xx.DIVS_0,
    DCOR: Clock2xx.DCOR_OFF
};
    params.BCSCTL3 = Clock2xx.BCSCTL3_t {
    // Basic Clock System Control 3
    XT2S: Clock2xx.XT2S_0,
    LFXT1S: Clock2xx.LFXT1S_0,
    XCAP: Clock2xx.XCAP_1
};
    params.DCOCLKHz = Float 1000000;
    // Stores the DCO clock frequency in float
    params.DCOCTL = Clock2xx.DCOCTL_t {
    // DCO Clock Frequency Control
    MOD0: Clock2xx.MOD0_OFF,
    MOD1: Clock2xx.MOD1_OFF,
    MOD2: Clock2xx.MOD2_OFF,
    MOD3: Clock2xx.MOD3_OFF,
    MOD4: Clock2xx.MOD4_OFF,
    DCO0: Clock2xx.DCO0,
    DCO1: Clock2xx.DCO1,
    DCO2: Clock2xx.DCO2_OFF
};
    params.LFXT1CLKHz = Float 0;
    // 
    params.MCLKHz = Float undefined;
    // Stores MCLK as frequency in float
    params.SMCLKHz = Float undefined;
    // Stores SMCLK as frequency in float
    params.VLOCLKHz = Float 12000;
    // 
    params.WATCHCRYSTALCLKHz = Float 32768;
    // 
    params.XT2CLKHz = Float 0;
    // 
    params.baseAddr = UInt undefined;
    // Address of the peripheral's control register
    params.hasXT2 = Bool false;
    // Set whether XT2 is available on the device
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
    params.preCalibratedValues = Clock2xx.PreCalibratedValues_t Clock2xx.PreCal_0;
    // Basic Clock System 2xx pre-calibrated system frequency
config Clock2xx.ACLKHz  // instance

Stores ACLK as frequency in float

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
const params.ACLKHz = Float computed value;
config Clock2xx.BCSCTL1  // instance

Basic Clock System Control 1

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.BCSCTL1 = Clock2xx.BCSCTL1_t {
    XT2OFF: Clock2xx.XT2OFF,
    XTS: Clock2xx.XTS_OFF,
    DIVA: Clock2xx.DIVA_0,
    RSEL0: Clock2xx.RSEL0,
    RSEL1: Clock2xx.RSEL1,
    RSEL2: Clock2xx.RSEL2,
    RSEL3: Clock2xx.RSEL3_OFF
};
config Clock2xx.BCSCTL2  // instance

Basic Clock System Control 2

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.BCSCTL2 = Clock2xx.BCSCTL2_t {
    SELM: Clock2xx.SELM_0,
    DIVM: Clock2xx.DIVM_0,
    SELS: Clock2xx.SELS_OFF,
    DIVS: Clock2xx.DIVS_0,
    DCOR: Clock2xx.DCOR_OFF
};
config Clock2xx.BCSCTL3  // instance

Basic Clock System Control 3

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.BCSCTL3 = Clock2xx.BCSCTL3_t {
    XT2S: Clock2xx.XT2S_0,
    LFXT1S: Clock2xx.LFXT1S_0,
    XCAP: Clock2xx.XCAP_1
};
config Clock2xx.DCOCLKHz  // instance

Stores the DCO clock frequency in float

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
const params.DCOCLKHz = Float 1000000;
config Clock2xx.DCOCTL  // instance

DCO Clock Frequency Control

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.DCOCTL = Clock2xx.DCOCTL_t {
    MOD0: Clock2xx.MOD0_OFF,
    MOD1: Clock2xx.MOD1_OFF,
    MOD2: Clock2xx.MOD2_OFF,
    MOD3: Clock2xx.MOD3_OFF,
    MOD4: Clock2xx.MOD4_OFF,
    DCO0: Clock2xx.DCO0,
    DCO1: Clock2xx.DCO1,
    DCO2: Clock2xx.DCO2_OFF
};
config Clock2xx.LFXT1CLKHz  // instance
XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.LFXT1CLKHz = Float 0;
config Clock2xx.MCLKHz  // instance

Stores MCLK as frequency in float

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
const params.MCLKHz = Float computed value;
config Clock2xx.SMCLKHz  // instance

Stores SMCLK as frequency in float

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
const params.SMCLKHz = Float computed value;
config Clock2xx.VLOCLKHz  // instance
XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.VLOCLKHz = Float 12000;
config Clock2xx.WATCHCRYSTALCLKHz  // instance
XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.WATCHCRYSTALCLKHz = Float 32768;
config Clock2xx.XT2CLKHz  // instance
XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.XT2CLKHz = Float 0;
config Clock2xx.baseAddr  // instance

Address of the peripheral's control register

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.baseAddr = UInt undefined;
DETAILS
A peripheral's registers are commonly accessed through a structure that defines the offsets of a particular register from the lowest address mapped to a peripheral. That lowest address is specified by this parameter.
config Clock2xx.hasXT2  // instance

Set whether XT2 is available on the device

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.hasXT2 = Bool false;
config Clock2xx.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.name = String undefined;
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
config Clock2xx.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.owner = String undefined;
config Clock2xx.preCalibratedValues  // instance

Basic Clock System 2xx pre-calibrated system frequency

XDCscript usage meta-domain
var params = new Clock2xx.Params;
  ...
params.preCalibratedValues = Clock2xx.PreCalibratedValues_t Clock2xx.PreCal_0;
Instance Creation

XDCscript usage meta-domain
var params = new Clock2xx.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = Clock2xx.create(IE1.Instance interruptEnableRegister1, params);
// Create an instance-object
Clock2xx.computeDCOCLKHz()  // instance

Initialize to the nearest available DCO clock frequency

XDCscript usage meta-domain
inst.computeDCOCLKHz(Float DCOCLKHz) returns Void
generated on Fri, 28 May 2010 20:25:41 GMT