metaonly interface ti.catalog.msp430.IMSP430x22xx

Common definition for MSP430x22xx devices

XDCspec summary sourced in ti/catalog/msp430/IMSP430x22xx.xdc
metaonly interface IMSP430x22xx {  ...
    // inherits ti.catalog.ICpuDataSheet
        // inherits xdc.platform.ICpuDataSheet
instance:  ...
XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
 
metaonly interface IMSP430x22xx inherits IMSP430 {
module-wide constants & types
    metaonly struct Timer//  {
        String name;
        UInt baseAddr;
        UInt intNum;
    };
 
 
instance:
per-instance config parameters
        [
            "PERIPHERALS_8BIT",
            {
                comment: "Memory mapped I/O registers",
                name: "PERIPHERALS_8BIT",
                base: 0x0010,
                len: 0x00F0,
                space: "io",
                access: "RW"
            }
        ],
        [
            "PERIPHERALS_16BIT",
            {
                comment: "Memory mapped I/O registers",
                name: "PERIPHERALS_16BIT",
                base: 0x0100,
                len: 0x0100,
                space: "io",
                access: "RW"
            }
        ],
        [
            "BSLSKEY",
            {
                comment: "Boot loader security key",
                name: "BSLSKEY",
                base: 0xFFDE,
                len: 0x0002,
                space: "data",
                access: "RI"
            }
        ],
        [
            "INT00",
            {
                comment: "Reserved Vector (int00)",
                name: "INT00",
                base: 0xFFE0,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT01",
            {
                comment: "Reserved Vector (int01)",
                name: "INT01",
                base: 0xFFE2,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "IOPORT1",
            {
                comment: "I/O Port P1 Vector (int02)",
                name: "IOPORT1",
                base: 0xFFE4,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "IOPORT2",
            {
                comment: "I/O Port P2 Vector (int03)",
                name: "IOPORT2",
                base: 0xFFE6,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT04",
            {
                comment: "Reserved Vector (int04)",
                name: "INT04",
                base: 0xFFE8,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "ADC10",
            {
                comment: "ADC10 Vector (int05)",
                name: "ADC10",
                base: 0xFFEA,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "USCI_TX",
            {
                comment: "USCI_A0/B0 Transmit Vector (int06)",
                name: "USCI_TX",
                base: 0xFFEC,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "USCI_RX",
            {
                comment: "USCI_A0/B0 Receive Vector (int07)",
                name: "USCI_RX",
                base: 0xFFEE,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "TIMER_A1",
            {
                comment: "Timer_A3 TBCCR1 Vector (int08)",
                name: "TIMER_A1",
                base: 0xFFF0,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "TIMER_A0",
            {
                comment: "Timer_A3 TBCCR0 Vector (int09)",
                name: "TIMER_A0",
                base: 0xFFF2,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT10",
            {
                comment: "Watchdog Vector (int10)",
                name: "INT10",
                base: 0xFFF4,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT11",
            {
                comment: "Reserved Vector (int11)",
                name: "INT11",
                base: 0xFFF6,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "TIMER_B1",
            {
                comment: "Timer_B3 TBCCR1 Vector (int12)",
                name: "TIMER_B1",
                base: 0xFFF8,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "TIMER_B0",
            {
                comment: "Timer_B3 TBCCR0 Vector (int13)",
                name: "TIMER_B0",
                base: 0xFFFA,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "NMI",
            {
                comment: "NMI Vector (int14)",
                name: "NMI",
                base: 0xFFFC,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "RESET",
            {
                comment: "Reset Vector (int15)",
                name: "RESET",
                base: 0xFFFE,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INFO",
            {
                comment: "Information FLASH",
                name: "INFO",
                base: 0x1000,
                len: 0x0100,
                space: "data",
                access: "RW"
            }
        ]
    ];
    override config String cpuCore// A string identifying the CPU Core = "MSP430";
    config IMSP430x22xx.Timer timers// [2] = [
        {
            name: "Timer_A3",
            baseAddr: 0x160,
            intNum: 25
        },
        {
            name: "Timer_B3",
            baseAddr: 0x180,
            intNum: 29
        }
    ];
per-instance creation
    create// Create an instance-object( String revision );
per-instance functions
}
 
struct IMSP430x22xx.Timer
XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
metaonly struct Timer {
    String name;
    UInt baseAddr;
    UInt intNum;
};
 
 
per-instance config parameters

XDCscript usage meta-domain
var params = new IMSP430x22xx.Params;
// Instance config-params object
    params.commonMap = IPlatform.Memory[string] [
    // Memory map elements shared by all MSP430x22xx devices
    [
        "PERIPHERALS_8BIT",
        {
            comment: "Memory mapped I/O registers",
            name: "PERIPHERALS_8BIT",
            base: 0x0010,
            len: 0x00F0,
            space: "io",
            access: "RW"
        }
    ],
    [
        "PERIPHERALS_16BIT",
        {
            comment: "Memory mapped I/O registers",
            name: "PERIPHERALS_16BIT",
            base: 0x0100,
            len: 0x0100,
            space: "io",
            access: "RW"
        }
    ],
    [
        "BSLSKEY",
        {
            comment: "Boot loader security key",
            name: "BSLSKEY",
            base: 0xFFDE,
            len: 0x0002,
            space: "data",
            access: "RI"
        }
    ],
    [
        "INT00",
        {
            comment: "Reserved Vector (int00)",
            name: "INT00",
            base: 0xFFE0,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT01",
        {
            comment: "Reserved Vector (int01)",
            name: "INT01",
            base: 0xFFE2,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "IOPORT1",
        {
            comment: "I/O Port P1 Vector (int02)",
            name: "IOPORT1",
            base: 0xFFE4,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "IOPORT2",
        {
            comment: "I/O Port P2 Vector (int03)",
            name: "IOPORT2",
            base: 0xFFE6,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT04",
        {
            comment: "Reserved Vector (int04)",
            name: "INT04",
            base: 0xFFE8,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "ADC10",
        {
            comment: "ADC10 Vector (int05)",
            name: "ADC10",
            base: 0xFFEA,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "USCI_TX",
        {
            comment: "USCI_A0/B0 Transmit Vector (int06)",
            name: "USCI_TX",
            base: 0xFFEC,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "USCI_RX",
        {
            comment: "USCI_A0/B0 Receive Vector (int07)",
            name: "USCI_RX",
            base: 0xFFEE,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "TIMER_A1",
        {
            comment: "Timer_A3 TBCCR1 Vector (int08)",
            name: "TIMER_A1",
            base: 0xFFF0,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "TIMER_A0",
        {
            comment: "Timer_A3 TBCCR0 Vector (int09)",
            name: "TIMER_A0",
            base: 0xFFF2,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT10",
        {
            comment: "Watchdog Vector (int10)",
            name: "INT10",
            base: 0xFFF4,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT11",
        {
            comment: "Reserved Vector (int11)",
            name: "INT11",
            base: 0xFFF6,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "TIMER_B1",
        {
            comment: "Timer_B3 TBCCR1 Vector (int12)",
            name: "TIMER_B1",
            base: 0xFFF8,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "TIMER_B0",
        {
            comment: "Timer_B3 TBCCR0 Vector (int13)",
            name: "TIMER_B0",
            base: 0xFFFA,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "NMI",
        {
            comment: "NMI Vector (int14)",
            name: "NMI",
            base: 0xFFFC,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "RESET",
        {
            comment: "Reset Vector (int15)",
            name: "RESET",
            base: 0xFFFE,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INFO",
        {
            comment: "Information FLASH",
            name: "INFO",
            base: 0x1000,
            len: 0x0100,
            space: "data",
            access: "RW"
        }
    ]
];
    params.cpuCore = String "MSP430";
    // A string identifying the CPU Core
    params.cpuCoreRevision = String undefined;
    // A string that uniquely identifies a revision of the core
    params.dataWordSize = Int 2;
    // The size of an int on the target in 8-bit bytes
    params.isa = String "430";
    // 
    params.minDataUnitSize = Int 1;
    // The minimum addressable data unit size in 8-bit bytes
    params.minProgUnitSize = Int 1;
    // The minimum addressable program unit size in 8-bit bytes
    params.timers = IMSP430x22xx.Timer[2] [
    // 
    {
        name: "Timer_A3",
        baseAddr: 0x160,
        intNum: 25
    },
    {
        name: "Timer_B3",
        baseAddr: 0x180,
        intNum: 29
    }
];
 
config IMSP430x22xx.commonMap  // per-instance

Memory map elements shared by all MSP430x22xx devices

XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
config IPlatform.Memory commonMap[string] = [
    [
        "PERIPHERALS_8BIT",
        {
            comment: "Memory mapped I/O registers",
            name: "PERIPHERALS_8BIT",
            base: 0x0010,
            len: 0x00F0,
            space: "io",
            access: "RW"
        }
    ],
    [
        "PERIPHERALS_16BIT",
        {
            comment: "Memory mapped I/O registers",
            name: "PERIPHERALS_16BIT",
            base: 0x0100,
            len: 0x0100,
            space: "io",
            access: "RW"
        }
    ],
    [
        "BSLSKEY",
        {
            comment: "Boot loader security key",
            name: "BSLSKEY",
            base: 0xFFDE,
            len: 0x0002,
            space: "data",
            access: "RI"
        }
    ],
    [
        "INT00",
        {
            comment: "Reserved Vector (int00)",
            name: "INT00",
            base: 0xFFE0,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT01",
        {
            comment: "Reserved Vector (int01)",
            name: "INT01",
            base: 0xFFE2,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "IOPORT1",
        {
            comment: "I/O Port P1 Vector (int02)",
            name: "IOPORT1",
            base: 0xFFE4,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "IOPORT2",
        {
            comment: "I/O Port P2 Vector (int03)",
            name: "IOPORT2",
            base: 0xFFE6,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT04",
        {
            comment: "Reserved Vector (int04)",
            name: "INT04",
            base: 0xFFE8,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "ADC10",
        {
            comment: "ADC10 Vector (int05)",
            name: "ADC10",
            base: 0xFFEA,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "USCI_TX",
        {
            comment: "USCI_A0/B0 Transmit Vector (int06)",
            name: "USCI_TX",
            base: 0xFFEC,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "USCI_RX",
        {
            comment: "USCI_A0/B0 Receive Vector (int07)",
            name: "USCI_RX",
            base: 0xFFEE,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "TIMER_A1",
        {
            comment: "Timer_A3 TBCCR1 Vector (int08)",
            name: "TIMER_A1",
            base: 0xFFF0,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "TIMER_A0",
        {
            comment: "Timer_A3 TBCCR0 Vector (int09)",
            name: "TIMER_A0",
            base: 0xFFF2,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT10",
        {
            comment: "Watchdog Vector (int10)",
            name: "INT10",
            base: 0xFFF4,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT11",
        {
            comment: "Reserved Vector (int11)",
            name: "INT11",
            base: 0xFFF6,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "TIMER_B1",
        {
            comment: "Timer_B3 TBCCR1 Vector (int12)",
            name: "TIMER_B1",
            base: 0xFFF8,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "TIMER_B0",
        {
            comment: "Timer_B3 TBCCR0 Vector (int13)",
            name: "TIMER_B0",
            base: 0xFFFA,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "NMI",
        {
            comment: "NMI Vector (int14)",
            name: "NMI",
            base: 0xFFFC,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "RESET",
        {
            comment: "Reset Vector (int15)",
            name: "RESET",
            base: 0xFFFE,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INFO",
        {
            comment: "Information FLASH",
            name: "INFO",
            base: 0x1000,
            len: 0x0100,
            space: "data",
            access: "RW"
        }
    ]
];
 
 
config IMSP430x22xx.cpuCore  // per-instance

A string identifying the CPU Core

XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
override config String cpuCore = "MSP430";
 
DETAILS
This uniquely identifies the instruction set that the CPU can decode and execute.
 
config IMSP430x22xx.cpuCoreRevision  // per-instance

A string that uniquely identifies a revision of the core

XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
config String cpuCoreRevision;
 
 
config IMSP430x22xx.dataWordSize  // per-instance

The size of an int on the target in 8-bit bytes

XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
override config Int dataWordSize = 2;
 
 
config IMSP430x22xx.minDataUnitSize  // per-instance

The minimum addressable data unit size in 8-bit bytes

XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
override config Int minDataUnitSize = 1;
 
 
config IMSP430x22xx.minProgUnitSize  // per-instance

The minimum addressable program unit size in 8-bit bytes

XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
override config Int minProgUnitSize = 1;
 
 
config IMSP430x22xx.timers  // per-instance
XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
config IMSP430x22xx.Timer timers[2] = [
    {
        name: "Timer_A3",
        baseAddr: 0x160,
        intNum: 25
    },
    {
        name: "Timer_B3",
        baseAddr: 0x180,
        intNum: 29
    }
];
 
 
per-instance creation

XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
create( String revision );
// Create an instance-object
ARGUMENTS
revision — a string that identifies revision of the CPU to be created.
DETAILS
A "data sheet" for a CPU allows one to get specific attributes for a CPU programatically; e.g., the memory map of the CPU.
Notice that we don't specify CPU registers when we create a a data-sheet; registers are provided as necessary to the other functions defined in this interface. This allows one to more easily get memory maps for several different setting of the registers, for example.
 
IMSP430x22xx.getMemoryMap( )  // per-instance

Get the memory map that corresponds to the values of the specified registers

XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
function getMemoryMap( registers );
 
ARGUMENTS
registers — a hash of named registers to values at the time an executable is to be loaded (for example)
DETAILS
If a register is not specified and this register can affect the memory map, the register is assumed to be set to its reset value (the value of the register immediately after a CPU reset).
RETURNS
Returns an array of xdc.platform.IPlatform.Memory objects that represent the memory visible to an executable running on the CPU.
 
IMSP430x22xx.getRegisterSet( )  // per-instance

The set of valid register names for this CPU

XDCspec declarations sourced in ti/catalog/msp430/IMSP430x22xx.xdc
function getRegisterSet( );
 
DETAILS
This function returns the complete set of register names that may be passed to the getMemoryMap() function. This function is only used to enable one to write a "requires contract" for the getMemoryMap() function.
RETURNS
Returns an array of valid register names (strings) for this device; only names from this array are valid keys for the registers argument to getMemoryMap().
generated on Thu, 25 Feb 2010 19:26:12 GMT