![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
PWMTiva Object. More...
#include <PWMTiva.h>
Data Fields | |
PWMTiva_Status * | pwmStatusStruct |
PWM_Duty_Units | dutyUnits |
PWM_Period_Units | periodUnits |
PWM_IdleLevel | idleLevel |
uint8_t | pwmOutputNum |
uint8_t | pwmOutputBit |
bool | isOpen |
PWMTiva Object.
The application must not access any member variables of this structure!
PWMTiva_Status* PWMTiva_Object::pwmStatusStruct |
PWM_Duty_Units PWMTiva_Object::dutyUnits |
PWM_Period_Units PWMTiva_Object::periodUnits |
PWM_IdleLevel PWMTiva_Object::idleLevel |
uint8_t PWMTiva_Object::pwmOutputNum |
uint8_t PWMTiva_Object::pwmOutputBit |
bool PWMTiva_Object::isOpen |