![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
#include <PWMTiva.h>
Data Fields | |
uint32_t | pwmDuties [PWMTiva_NUM_PWM_OUTPUTS] |
uint32_t | genPeriods [PWMTiva_NUM_PWM_GENERATORS] |
uint8_t | prescalar |
uint8_t | activeOutputs |
The application must not access any member variables of this structure!
uint32_t PWMTiva_Status::pwmDuties[PWMTiva_NUM_PWM_OUTPUTS] |
uint32_t PWMTiva_Status::genPeriods[PWMTiva_NUM_PWM_GENERATORS] |
uint8_t PWMTiva_Status::prescalar |
uint8_t PWMTiva_Status::activeOutputs |