#include <driverlib/ssi.h>
Go to the source code of this file.
Functions | |
void | SSIConfigSetExpClk (uint32_t ui32Base, uint32_t ui32SSIClk, uint32_t ui32Protocol, uint32_t ui32Mode, uint32_t ui32BitRate, uint32_t ui32DataWidth) |
Configures the synchronous serial port. More... | |
int32_t | SSIDataPutNonBlocking (uint32_t ui32Base, uint32_t ui32Data) |
Puts a data element into the SSI transmit FIFO. More... | |
void | SSIDataPut (uint32_t ui32Base, uint32_t ui32Data) |
Puts a data element into the SSI transmit FIFO. More... | |
void | SSIDataGet (uint32_t ui32Base, uint32_t *pui32Data) |
Gets a data element from the SSI receive FIFO. More... | |
int32_t | SSIDataGetNonBlocking (uint32_t ui32Base, uint32_t *pui32Data) |
Gets a data element from the SSI receive FIFO. More... | |
void | SSIIntRegister (uint32_t ui32Base, void(*pfnHandler)(void)) |
Registers an interrupt handler for the synchronous serial port. More... | |
void | SSIIntUnregister (uint32_t ui32Base) |
Unregisters an interrupt handler for the synchronous serial port. More... | |