![]() |
![]() |
TI-RTOS for TivaC
2.14.04.31
|
Watchdog hardware attributes for MSP432 These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP432Ware these definitions are found in: More...
#include <WatchdogMSP432.h>
Data Fields | |
uint32_t | baseAddr |
uint8_t | intNum |
uint8_t | intPriority |
uint8_t | clockSource |
uint8_t | clockDivider |
Watchdog hardware attributes for MSP432 These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP432Ware these definitions are found in:
A sample structure is shown below:
uint32_t WatchdogMSP432_HWAttrs::baseAddr |
Base address of Watchdog
uint8_t WatchdogMSP432_HWAttrs::intNum |
WDT interrupt number
uint8_t WatchdogMSP432_HWAttrs::intPriority |
WDT interrupt number
uint8_t WatchdogMSP432_HWAttrs::clockSource |
Clock source for Watchdog
uint8_t WatchdogMSP432_HWAttrs::clockDivider |
Clock divider for Watchdog