![]() |
![]() |
TI-RTOS for TivaC
2.14.04.31
|
SPIMSP432DMA Object. More...
#include <SPIMSP432DMA.h>
Data Fields | |
SemaphoreP_Handle | transferComplete |
HwiP_Handle | hwiHandle |
SPI_CallbackFxn | transferCallbackFxn |
SPI_Transaction * | transaction |
SPI_TransferMode | transferMode |
SPI_Mode | spiMode |
uint8_t | scratchBuffer |
bool | isOpen |
uint32_t | bitRate |
uint16_t | clockPhase |
uint16_t | clockPolarity |
Power_NotifyObj | perfChangeNotify |
uint32_t | perfConstraintMask |
SPIMSP432DMA Object.
The application must not access any member variables of this structure!
SemaphoreP_Handle SPIMSP432DMA_Object::transferComplete |
HwiP_Handle SPIMSP432DMA_Object::hwiHandle |
SPI_CallbackFxn SPIMSP432DMA_Object::transferCallbackFxn |
SPI_Transaction* SPIMSP432DMA_Object::transaction |
SPI_TransferMode SPIMSP432DMA_Object::transferMode |
SPI_Mode SPIMSP432DMA_Object::spiMode |
uint8_t SPIMSP432DMA_Object::scratchBuffer |
bool SPIMSP432DMA_Object::isOpen |
uint32_t SPIMSP432DMA_Object::bitRate |
uint16_t SPIMSP432DMA_Object::clockPhase |
uint16_t SPIMSP432DMA_Object::clockPolarity |
Power_NotifyObj SPIMSP432DMA_Object::perfChangeNotify |
uint32_t SPIMSP432DMA_Object::perfConstraintMask |