![]() |
![]() |
TI-RTOS for TivaC
2.14.04.31
|
SDSPI driver implementation for a USCI SPI peripheral used with the SDSPI driver.
============================================================================
The SDSPI header file should be included in an application as follows:
This SDSPI driver implementation is designed to operate on a USCI SPI controller in a simple polling method.
#include <stdint.h>
#include <ti/drivers/SDSPI.h>
#include <ti/sysbios/fatfs/ff.h>
#include <ti/sysbios/fatfs/diskio.h>
Go to the source code of this file.
Data Structures | |
struct | SDSPIEUSCIB_HWAttrsV1 |
SDSPIEUSCIB Hardware attributes. More... | |
struct | SDSPIEUSCIB_Object |
SDSPIEUSCIB Object. More... | |
Typedefs | |
typedef enum SDSPIEUSCIB_CardType | SDSPIEUSCIB_CardType |
SD Card type inserted. More... | |
typedef struct SDSPIEUSCIB_HWAttrsV1 | SDSPIEUSCIB_HWAttrsV1 |
typedef struct SDSPIEUSCIB_Object | SDSPIEUSCIB_Object |
SDSPIEUSCIB Object. More... | |
typedef struct SDSPIEUSCIB_Object * | SDSPIEUSCIB_Handle |
Enumerations | |
enum | SDSPIEUSCIB_CardType { NOCARD = 0, MMC = 1, SDSC = 2, SDHC = 3 } |
SD Card type inserted. More... | |
Variables | |
const SDSPI_FxnTable | SDSPIEUSCIB_fxnTable |
typedef enum SDSPIEUSCIB_CardType SDSPIEUSCIB_CardType |
SD Card type inserted.
typedef struct SDSPIEUSCIB_HWAttrsV1 SDSPIEUSCIB_HWAttrsV1 |
typedef struct SDSPIEUSCIB_Object SDSPIEUSCIB_Object |
SDSPIEUSCIB Object.
The application must not access any member variables of this structure!
typedef struct SDSPIEUSCIB_Object * SDSPIEUSCIB_Handle |
enum SDSPIEUSCIB_CardType |
const SDSPI_FxnTable SDSPIEUSCIB_fxnTable |