![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.03.28
|
SDSPIUSCIB Object. More...
#include <SDSPIUSCIB.h>
Data Fields | |
uint16_t | driveNumber |
DSTATUS | diskState |
SDSPIUSCIB_CardType | cardType |
uint32_t | bitRate |
FATFS | filesystem |
SDSPIUSCIB Object.
The application must not access any member variables of this structure!
uint16_t SDSPIUSCIB_Object::driveNumber |
Drive number used by FatFs
DSTATUS SDSPIUSCIB_Object::diskState |
Disk status
SDSPIUSCIB_CardType SDSPIUSCIB_Object::cardType |
SDCard Card Command Class (CCC)
uint32_t SDSPIUSCIB_Object::bitRate |
SPI bus bit rate (Hz)
FATFS SDSPIUSCIB_Object::filesystem |
FATFS data object