![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.03.28
|
NVIC registers that need to be save on entering LPDS. More...
#include <PowerCC3200.h>
Data Fields | |
uint32_t | vectorTable |
uint32_t | auxCtrl |
uint32_t | intCtrlState |
uint32_t | appInt |
uint32_t | sysCtrl |
uint32_t | configCtrl |
uint32_t | sysPri1 |
uint32_t | sysPri2 |
uint32_t | sysPri3 |
uint32_t | sysHcrs |
uint32_t | systickCtrl |
uint32_t | systickReload |
uint32_t | systickCalib |
uint32_t | intSetEn [PowerCC3200_numNVICSetEnableRegs] |
uint32_t | intPriority [PowerCC3200_numNVICIntPriority] |
NVIC registers that need to be save on entering LPDS.
uint32_t PowerCC3200_NVICRegisters::vectorTable |
uint32_t PowerCC3200_NVICRegisters::auxCtrl |
uint32_t PowerCC3200_NVICRegisters::intCtrlState |
uint32_t PowerCC3200_NVICRegisters::appInt |
uint32_t PowerCC3200_NVICRegisters::sysCtrl |
uint32_t PowerCC3200_NVICRegisters::configCtrl |
uint32_t PowerCC3200_NVICRegisters::sysPri1 |
uint32_t PowerCC3200_NVICRegisters::sysPri2 |
uint32_t PowerCC3200_NVICRegisters::sysPri3 |
uint32_t PowerCC3200_NVICRegisters::sysHcrs |
uint32_t PowerCC3200_NVICRegisters::systickCtrl |
uint32_t PowerCC3200_NVICRegisters::systickReload |
uint32_t PowerCC3200_NVICRegisters::systickCalib |
uint32_t PowerCC3200_NVICRegisters::intSetEn[PowerCC3200_numNVICSetEnableRegs] |
uint32_t PowerCC3200_NVICRegisters::intPriority[PowerCC3200_numNVICIntPriority] |